Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Temperature Data Logger With Flexible Probe

OM-CP-HITEMP140-FP

High Temperature Data Logger With Flexible Probe | OM-CP-HITEMP140-FP

High Temperature Data Logger With Flexible Probe

CE
  • PFA Coated Flexible Probe Available in 91.4 cm (36") or 183 cm (72") Lengths
  • Operating Temperature Range: -40 to 140ºC (-40 to 284°F)
  • Optional Vented or Flush Thermal Shield for Operation up to 250°C (482°F)
  • Probe Measures from -60 to 260°C (-76 to 500°F)
  • ±0.1°C (±0.18°F) Accuracy
  • Submersible (IP68)
  • Trigger Settings
  • Programmable Start and Stop Time
  • 4 Hz Reading Rate
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Data Loggers - View related products

Description

The OM-CP-HITEMP140-FP is a durable, user friendly high temperature data logger featuring a long, flexible RTD probe with a narrow diameter, making it ideal for use in steam sterilization and lyophilization processes. Commonly used for mapping, validation and monitoring of high temperature surfaces and environments, this stainless steel data logger is available in two models, the OM-CP-HITEMP140-FP-36 and the OM-CP-HITEMP140-FP-72, which feature either a 91.4 cm (36") or 183 cm (72") flexible probe length. The flexible probe is coated with PFA insulation and can withstand temperatures up to 260°C (500°F) with an accuracy of ±0.1°C (±0.18°F). The OM-CP-HITEMP140-FP is also available with an optional thermal shield enclosure to extend the operating range of the data logger to -200 to 250°C (-328 to 482°F). The OM-CP-HITEMP140-FP-TSK (Thermal Shield Kit) comes with either a vented or flush top enclosure to accommodate a multitude of applications.

The OM-CP-HITEMP140-FP probe design is narrow and lightweight making it ideal for placement within small vials, tubing, test tube and other small diameter or delicate applications. Because of the flexible probe, the risks of breakage (both vial and probe) generally associated with stainless steel probe data loggers are diminished and the location and placement of the probe is easy to manipulate. The device records and stores up to 32,700 time stamped readings and is equipped with non-volatile solid state memory which retains data even if the battery becomes discharged.

The OM-CP-MULTIMOUNT-Z is a versatile mount or stand for use with the OM-CP-HITEMP140 series of data loggers. It can be used to stabilize a logger inside an autoclave, or screwed to a flat surface to create an anchored base. Made of 316 stainless steel, the OM-CP-MULTIMOUNT-Z is able to withstand temperatures up to 150°C (302°F) making it ideal for use in autoclave sterilization processes.

The OM-CP-HITEMP140-FP utilizes the latest software. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.

SPECIFICATIONS
OM-CP-HITEMP140-FP (Data Logger Without Thermal Shield)
TEMPERATURE
Temperature Sensor: Flexible 100 Ω platinum RTD
Probe Measurement Range: -60 to 260°C (-76 to 500°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F)

GENERAL
Data Logger Response Time (Hours: Minutes: Seconds: Fractions of a Second):
    In Air:
t60 - 00:00:30:00 (30 sec to reach 60% of step change)
t90 - 00:00:70:00 (70 sec to reach 90% of step change)
    In Water:
t60 - 00:00:03:50 (3.5 sec to reach 60% of step change)
t90 - 00:00:06:50 (6.5 sec to reach 90% of step change)
Reading Rate: 4 readings per second up to 1 reading every 24 hours
Memory: 32,767 readings
Start Modes:
     Software programmable immediate start
     Delay start up to 18 months in advance
Stop Modes: Manual or Timed (specific date and time)
Trigger Settings: High and low limits may be set. Once data meets or exceed sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number of readings to take after the device triggers.
Readings in Trigger Settings Mode: 10,922 readings
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password.
Memory Wrap Around: Yes
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 1 year typical [1 minute reading rate at 25°C (77°F)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: ±1 minute/month at 25°C (77°F)
Extended Operation: ±20 minutes/month at 140°C (284°F)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH
IP Rating: IP68
Dimensions (Body): 75 H x 24.6 mm D (2.95 x 0.97")
Dimensions (Probe):
OM-CP-HITEMP140-FP-36: 91.4 cm L x 2.5 mm dia (36 x 0.1")
OM-CP-HITEMP140-FP-72: 183 cm L x 2.5 mm dia (72 x 0.1")
Weight: 85 g (3 oz)
Materials:
    Body: 316 SS
    Probe: PFA insulated cable
OM-CP-MULTIMOUNT-Z
Material: 316 SS
Dimensions: 44.5 H x 38 L x 38 mm W (1.75 x 1.5 x 1.5")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-HITEMP140-FP-36
AUD1,051.85
Availability: 1 week
 
High temperature data logger with 91 cm (36") flexible probe
Click to expand/minimize a list of what others bought with theOM-CP-HITEMP140-FP-36-CERT
OM-CP-HITEMP140-FP-36-CERT
Consult Sales  
Availability: 
 
 
High temperature data logger with 91 cm (36") flexible probe and NIST calibration certificate
  
OM-CP-HITEMP140-FP-36-TSK
AUD1,155.40
Availability: 2 weeks
 
OM-CP-HITEMP140-FP-36 data logger with vented thermal shield
  
OM-CP-HITEMP140-FP-36-TSK-CERT
Consult Sales  
Availability: 
 
 
OM-CP-HITEMP140-FP-36 data logger with vented thermal shield and NIST calibration certificate
  
OM-CP-HITEMP140-FP-36-TSK-FL
Consult Sales  
Availability: 
 
 
OM-CP-HITEMP140-FP-36 data logger with flush top thermal shield
  
OM-CP-HITEMP140-FP-36-TSK-FL-C
Consult Sales  
Availability: 
 
 
OM-CP-HITEMP140-FP-36 data logger with flush top thermal shield and NIST calibration certificate
  
OM-CP-HITEMP140-FP-72
AUD1,055.00
Availability: 1 week
 
High temperature data logger with 183 cm (72") flexible probe
  
OM-CP-HITEMP140-FP-72-CERT
Consult Sales  
Availability: 
 
 
High temperature data logger with 183 cm (72") flexible probe and NIST calibration certificate
  
OM-CP-HITEMP140-FP-72-TSK
Consult Sales  
Availability: 
 
 
OM-CP-HITEMP140-FP-72 data logger with vented thermal shield
  
OM-CP-HITEMP140-FP-72-TSK-CERT
Consult Sales  
Availability: 
 
 
OM-CP-HITEMP140-FP-72 data logger with vented thermal shield and NIST calibration certificate
  
OM-CP-HITEMP140-FP-72-TSK-FL
AUD1,155.00
Availability: 9 weeks
 
OM-CP-HITEMP140-FP-72 data logger with flush top thermal shield
  
OM-CP-HITEMP140-FP-72-TSK-FL-C
Consult Sales  
Availability: 
 
 
OM-CP-HITEMP140-FP-72 data logger with flush top thermal shield and NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC400
OM-CP-IFC400
AUD288.96
Availability: 1 week
 
Docking station (for single data logger) with USB cable, software and manual
  
OM-CP-IFC406
AUD1,320.96
Availability: 1 week
 
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
Click to expand/minimize a list of what others bought with theOM-CP-MULTIMOUNT-Z
OM-CP-MULTIMOUNT-Z
AUD118.34
Availability: 1 week
 
Mount/stand for OM-CP-HITEMP140 series data loggers
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package or OM-CP-IFC406 multiplexer (required for data logger operation, sold separately).
Ordering Example: (1) OM-CP-HITEMP140-FP-36 High temperature data logger with 91 cm (36, AUD1,051.85  plus (1) OM-CP-IFC400 Docking station (for single data logger) with USB cable, software and manual, AUD288.96, AUD1,051.85 + 288.96 = AUD1,340.81

Product Manuals:

Download Hign Temp Datalogger with Flexible RTD probe - Quick Start Manual
Download Data Logger and Software User Guide

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.