Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Temperature Dual Channel Data Loggers With Two Remote Temperature Probes

OM-CP-HITEMP140X2-FP-72-PT-1

High Temperature Dual Channel Data Loggers With Two Remote Temperature Probes | OM-CP-HITEMP140X2-FP-72-PT-1

AUD1,891.15 OM-CP-HITEMP140X2-FP-72-PT-1

CE
  • OM-CP-HITEMP140X2-FP-72 Has Two Flexible Probes
  • OM-CP-HITEMP140X2-FP-72-PT-1 and OM-CP-HITEMP140X2-FP-72-PT-5 Have One Flexible Probe and One Stainless Steel Bendable Probe
  • Flexible Probe Measures from -60 to 260°C
    (-76 to 500°F)
  • Stainless Steel Bendable Probe Measures from
    -200 to 350°C (-328 to 662°F)
  • Operating Temperature Range (Data Logger):
    -40 to 140ºC (-40 to 284ºF)
  • ±0.1°C (0.18°F) Accuracy
  • Submersible (IP68)
  • Trigger Settings
  • Programmable Start and Stop Time
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Data Loggers - View related products

Description

The OM-CP-HITEMP140X2-FP Series of dual channel high temperature data loggers feature a stainless steel data logger body and are available with either two 183 cm (72") flexible probes (OM-CP-HITEMP140X2-FP-72) or with one flexible probe and a stainless steel bendable probe combination (OM-CP-HITEMP140X2-FP-72-PT-1 and OM-CP-HITEMP140X2-FP-72-PT-5).

The dual probes of the OM-CP-HITEMP140X2-FP Series allow for simultaneous temperature monitoring and provide flexibility in applications such as oven mapping, surface temperature monitoring, autoclave validation and sterilization processes.

The OM-CP-HITEMP140X2-FP-72 model offers two 183 cm (72") long, lightweight, flexible RTD probes coated with PFA insulation. The FP probe design allows the probe to be easily maneuvered and is ideal for temperature monitoring inside test tubes, small vials, and other delicate applications. The narrow thermistor probe tip is compatible for use with the OM-CP-MICRODISC probe attachment allowing for precise surface temperature monitoring of shelving and more.

The OM-CP-HITEMP140X2-FP-72-PT-1 and OM-CP-HITEMP140X2-FP-72-PT-5 models feature a 61 cm (24") stainless steel bendable probe with the option of either a 2.5 cm (1") or 12.7 cm (5") probe tip (sheath). The stainless steel probe can be bent, angled, and coiled in any direction and formed into position as needed. The sharp probe tip allows for easy insertion and has an extended measurement range of -200 to 350°C (-328 to 662°F).

The body of the OM-CP-HITEMP140X2-FP data loggers are capable of operating in temperatures from -40 to 140°C (-40 to 284°F). All models have the capacity to store up to 32,700 time and date stamped readings and feature non-volatile solid state memory that will retain data even if the battery becomes discharged.

The OM-CP-HITEMP140X2-FP utilizes the latest software. The device can be started, stopped, and data can be downloaded quickly and easily. Once in the software, the data can be reviewed in graphic, tabular, or summary form as well as exported to Excel® for further analysis and calculations.

SPECIFICATIONS
TEMPERATURE
Temperature Sensor:
    OM-CP-HITEMP140X2-FP: Flexible RTD probe
    OM-CP-HITEMP140X2-FP-PT: Flexible RTD Probe and bendable RTD probe
Probe Measurement Range:
    Flexible Probe: -60 to 260°C (-76 to 500°F)
    Bendable Probe: -200 to 350°C (-328 to 662°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F)

GENERAL
Reading Rate: 1 reading every second up to 1 reading every 24 hours
Memory: 32,767 readings
Start Modes:
     Software programmable immediate start
     Delay start up to 18 months in advance
Stop Modes: Manual or Timed (specific date and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Readings in Trigger Settings Mode: 16,383 readings
Trigger Settings: High and Low limits may be set. Once data meets or exceed set limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number of readings to take after the device triggers. (Triggering on channel 1 only)
Memory Wrap Around: Yes (software selectable)
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 1 year typical [1 minute reading rate at 25°C (77°F)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: 1 minute/month @ 25°C (77°F)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH, 0.002 to 100 psia
IP Rating: IP68
Dimensions (Body): 48 H x 24.6 mm dia (1.89 x 0.97")
Dimensions (Probe):
    OM-CP-HITEMP140X2-FP-72:
      Flexible Probe: 1829 L x 2.5 mm dia (72 x 0.1")
    OM-CP-HITEMP140X2-FP-72-PT-1 with 2.5 cm (1")
      Bendable Probe:
      Probe Tip: 42 L x 3.2 mm dia (1.7 x 0.125")
      Bendable Portion: 559 L x 1.6 mm dia (22 x 0.062")
    OM-CP-HITEMP140X2-FP-72-PT-5 with 12.7 cm (5")
      Bendable Probe:
      Probe Tip: 121 L x 3.2 mm dia (4.8 x 0.125") with 25 L x 4.8 mm dia (1 x 0.188") handle
      Bendable Portion: 559 L x 1.6 mm dia (22 x 0.062")
Weight:
    OM-CP-HITEMP140X2-FP-72: 115 g (4.1 oz)
    OM-CP-HITEMP140X2-FP-72-PT: 110 g (3.9 oz)
Materials:
    Body: 316 stainless steel, PEEK
    Bendable Probe: 316 stainless steel
    Flexible Probe: PFA insulated cable
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-HITEMP140X2-FP-72
AUD1,790.00
Availability: 6 weeks
 
High temperature data logger with two 183 cm (72") flexible probes
  
OM-CP-HITEMP140X2-FP-72-CERT
Consult Sales  
Availability: 
 
 
High temperature data logger with two 183 cm (72") flexible probes and NIST calibration certificate
  
OM-CP-HITEMP140X2-FP-72-PT-1
AUD1,891.15
Availability: 1 week
 
High temperature data logger with 183 cm (72") flexible probe and 61 cm (24") bendable stainless steel probe with 2.5 cm (1") tip
  
OM-CP-HITEMP140X2-FP-72-PT-1CT
Consult Sales  
Availability: 
 
 
High temperature data logger with 183 cm (72") flexible probe and 61 cm (24") bendable stainless steel probe with 2.5 cm (1") tip and NIST calibration certificate
  
OM-CP-HITEMP140X2-FP-72-PT-5
AUD1,890.00
Availability: 9 weeks
 
High temperature data logger with 183 cm (72") flexible probe and 61 cm (24") bendable stainless steel probe with 12.7 cm (5") tip
  
OM-CP-HITEMP140X2-FP-72-PT-5CT
Consult Sales  
Availability: 
 
 
High temperature data logger with 183 cm (72") flexible probe and 61 cm (24") bendable stainless steel probe with 12.7 cm (5") tip and NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC400
OM-CP-IFC400
AUD288.96
Availability: 1 week
 
Docking station (for single data logger) with USB cable, software and manual
  
OM-CP-IFC406
AUD1,320.96
Availability: 1 week
 
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
Click to expand/minimize a list of what others bought with theOM-CP-MULTIMOUNT-Z
OM-CP-MULTIMOUNT-Z
AUD118.34
Availability: 1 week
 
Mount/stand for OM-CP-HITEMP140 series data loggers
  
OM-CP-MICRODISC
AUD74.00
Availability: 9 weeks
 
Surface temperature probe attachment
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package or OM-CP-IFC406 multiplexer (required for data logger operation, sold separately).
Ordering Example: (1) OM-CP-HITEMP140X2-FP-72 High temperature data logger with two 183 cm (72, AUD1,790.00

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.