Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Infrared Thermocouple Data Logger

OM-CP-IRTC110

Infrared Thermocouple Data Logger | OM-CP-IRTC110

Infrared Thermocouple Data Logger

CE
  • 10 Year Battery Life
  • Wide Temperature Range
  • Uses Type K Infrared Thermocouple
  • NIST Traceable Calibration
  • Real-Time Operation
  • Programmable Start/Stop Time
  • Miniature Size
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Handheld Instruments for Temperature Measurement - View related products

Description

The OM-CP-IRTC110 is a miniature, battery powered, stand alone, infrared thermocouple based temperature recorder, for nearly instantaneous, non-contact, temperature measurements. The OM-CP-IRTC110 features a real-time clock module that extends the battery life to >10 years and allows for high speed downloads. This is an all-in-one compact, portable, easy to use device that will measure and record up to 16,383 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

SPECIFICATIONS
Internal Channel Temperature
Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Logger Calibrated Accuracy: ±0.5°C (0 to 50°C)

REMOTE CHANNEL
Thermocouple Type:
K (Infrared, contact sales for other types)
Thermocouple Connection: Female subminiature (SMP)
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance: 3000Ω
Thermocouple Type: K
Range (°C): See range chart on PDF
Sensor: ±2.0°C
Field of View: 60° (1:1)
Minimum Spot Size: 8 mm (0.3")
Spectral Response: 6.5 to 14 microns
Start Modes: Software programmable immediate start
or delay start up to six months in advance
Real Time Recording: May be used with PC to monitor
and record data in real time
Memory: 16,383 readings per channel for a total of 32,766 readings;
software configurable memory wrap
Reading Rate: 1 reading every 2 seconds to 1 every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6 V lithium battery included, user replaceable
Battery Life: 10 years (15 minute reading rate at 25°C)
Data Format: Date and time stamped °C, °F, K, °R
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Computer Interface: PC serial or USB (interface cable required); 57,600 baud
Software: XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
Dimensions: 44 x 59 x 21 mm (1.7 x 2.3 x 0.8")
Infrared Thermocouple Dimensions: 3.25 L x 1.80 cm Dia. (1.28 x 0.71");
0.9 m (36") PFA coated unshielded stranded wire
Weight: 60 g (2.1 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-IRTC110
Consult Sales  
Availability: 
 
 
Infrared thermocouple data logger
  
OM-CP-IRTC110-CERT
Consult Sales  
Availability: 
 
 
Infrared thermocouple data logger with NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
Infrared Thermocouples(one required)
  
OS36-01-K-50F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, -18 to 27°C (0 to 80°F)
  
OS36-01-K-80F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, 10 to 49°C (50 to 120°F)
  
OS36-01-K-98.6F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, 16 to 39°C (60 to 102°F)
  
OS36-01-K-140F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, 25 to 80°C (80 to 180°F)
  
OS36-01-K-180F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, 70 to 104°C (160 to 220°F)
  
OS36-01-K-240F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, 95 to 130°C (200 to 270°F)
  
OS36-01-K-280F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, 125 to 155°C (260 to 310°F)
  
OS36-01-K-340F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, 145 to 175°C (290 to 350°F)
  
OS36-01-K-440F-SMPW
Consult Sales  
Availability: 
 
 
Type K infrared thermocouple, 170 to 250°C (340 to 480°F)
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately).
We noticed you are from the US. Visit your local site for regional offers and live support.