Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH and Temperature Data Logger

OM-CP-PH101

pH and Temperature Data Logger | OM-CP-PH101

pH and Temperature Data Logger

  • Works with OMEGA ® PHE-4200 Series
    of pH Probes
  • 16-Bit Resolution
  • Programmable/Start Time: Immediate or Time/Date
  • Miniature Size
  • Memory Wrap Around
  • User Calibration Through Software
  • Real Time Operation
  • Automatic Temperature Compensation
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Recorders - View related products

Description

The OM-CP-PH101 is a low cost, high resolution, miniature battery powered, stand-alone data logger used for automatically recording pH between 0.00 and 14.00 pH.

The OM-CP-PH101 uses a 16-bit ADC to achieve a resolution of 0.01pH. In addition, the OM-CP-PH101 will directly connect to many off-the-shelf pH electrodes. The user can easily calibrate to a specific electrode through our software. This all-in-one compact, portable, easy to use device will measure and record up to 8,192 pH and 8,192 temperature measurements.

The OM-CP-PH101 is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE CHANNEL
Temperature Sensor:
100 ΩPt RTD
Calibrated Accuracy: ±0.01°C @ 25°C ambient (±0.015Ω)
Temperature Resolution: 0.01°C (0.001Ω)
Measuring Range:-200 to 850°C (-328 to 1562°F); 0 to 500Ω
Input Connection: Removeable screw-terminal

pH CHANNEL
pH Range:
0.00 to 14.00 pH (-1000 to 1000mV)
pH Resolution: 0.01 pH, (0.1mV)
Calibrated Accuracy: +0.1pH (+1mV)
Input Connection: Female BNC jack
Input Resistance: 1012 Ω typical

GENERAL SPECIFICATIONS
ADC Resolution:
16-bits
pH Calibration:Digital calibration is available in software
Recording Interval: 2 seconds to
12 hours selectable in software
Real Time Recording: Device may be used with PC to monitor
and record data in real time
Green Visual Indicator: LED flashes at selected reading rate
Memory: 13,107 readings per channel, 26,214 total readings
Power: 9 V lithium battery included; user replaceable
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month at 20°C
Data Format: Date and time stamped, °C, °F, K, °R, Ω; pH, V, mV,
engineering units specified through software
Computer Interface: USB (interface cable required)
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-5 to 50°C (23 to 122°F);
5 to 95% RH non-condensing
Dimensions:
61 mm H x 115 mm W x 26 mm D
(2.4 x 4.5 x 1.0")
Weight: 120 g (4 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-PH101
OM-CP-PH101
Consult Sales  
Availability: 
 
 
pH and temperature data logger
Click to expand/minimize a list of what others bought with theOM-CP-PH101-CERT
OM-CP-PH101-CERT
Consult Sales  
Availability: 
 
 
pH and temperature data logger with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
AUD78.05
Availability: 1 week
 
Replacement 9 V alkaline battery
  
OM-CP-CONNECTOR-4
AUD23.71
Availability: 1 week
 
Replacement 4 position terminal block connector
All amounts shown in AUD
Note: Operator's manual is included with the OM-CP-IFC200 Windows software and USB intergface cable (software is required to operate the data logger and is sold separately).
Ordering Example:  (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15
We noticed you are from the US. Visit your local site for regional offers and live support.