Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pressure Data Logger with LCD Display

OM-CP-PR2000

Pressure Data Logger with LCD Display | OM-CP-PR2000

Pressure Data Logger with LCD Display

  • Large, Backlit LCD Display
  • Front Keypad w/Lock Feature
  • Standard 1/4" NPT Fitting
  • High Speed Download
  • Real-Time Operation
  • User-Selectable Measurement Units
  • NIST Traceable Calibration
  • Min/Max and Average Statistics
  • Programmable Start/Stop Time
  • Convenient Status Indicators
  • User Replaceable Battery and External Power
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Laboratory Recorders and Data Loggers - View related products

Description

The OM-CP-PR2000 is a battery powered recorder with a LCD display. It is perfect for applications requiring display pressures readings and a logger. The 8-button keypad and large LCD provide convenient access to current data and recorder setup. Additionally, memory and battery levels, external power status, and sampling and recording status are shown on the LCD.

Available on-screen data includes: statistics (min, max, average); recording status (start, stop and recording rate); display options (units, text size); and calibration information (date calibrated, date for recalibration). Statistics can be cleared at any time during logging. With 262,143 readings, the
OM-CP-PR2000 has one of the largest memory capacities of any similar data recorder on the market. The non-volatile memory will retain recorded data, even if AC and battery power are lost.

NIST traceable calibration is available for users needing to meet regulatory requirements. Creating permanent records, performing data calculations, and the graphing of data is quick and easy: Simply connect the interface cable to an available USB or serial port and, with a few clicks of the mouse, data is downloaded and ready for review or export to Excel.

Specifications
Pressure Sensor:
Semiconductor strain gage
Pressure Port: 1/4" NPT, AISI 303 stainless steel
Pressure Range: 0 to 30, 100, 300 and 500 psia/g;
0 to 1000 and 5000 psia
Pressure Resolution: 0.002, 0.005, 0.02, 0.05 psia/g
Calibrated Accuracy: 2% FSR, 0.25% @ 25°C typical
Pressure Responce Time: 0.1 ms (10 to 90% FSR)

DOT-MATRIX LCD
Dimensions:
63 x 35 mm (2.5 x 1.375")
Text: Configurable channel text size
Indicators: Power, status, memory
Backlight: Configurable w/auto shut-off and contrast adjustment
Start/Stop Time: Software programmable start time and date,
up to six months in advance; programmable stop time
Memory: 262,143 total readings; software configurable memory wrap
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 6 alkaline "AA" batteries, user replaceable; optional ac adaptor
Battery Life: 1 year battery life at 1 min reading rate with display off.
30 days typical with continuous LCD and no backlight usage.
Data Format: PSIG, inHg, mmHg, bar, atm, Torr, Pa, kPa, MPa
Time Accuracy: ±1 minute/month (at 20° to 30°C)
Computer Interface: PC serial or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 54°C, (-4 to 129°F) 0 to 95% RH non-condensing
Dimensions: 122 x 84 x 32 mm (5.1 x 4.8 x 1.78")
Weight: 1134 g (40 oz)
Enclosure: Black anodized aluminum case/NPT steel
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-PR2000-30-A
AUD1,930.00
Availability: 1 week
 
0 to 30 psia pressure data logger with LCD display
  
OM-CP-PR2000-30-G
AUD1,830.00
Availability: 9 weeks
 
0 to 30 psig pressure data logger with LCD display
  
OM-CP-PR2000-100-A
AUD1,929.30
Availability: 9 weeks
 
0 to 100 psia pressure data logger with LCD display
  
OM-CP-PR2000-100-G
AUD1,930.00
Availability: 1 week
 
0 to 100 psig pressure data logger with LCD display
  
OM-CP-PR2000-300-A
AUD1,930.00
Availability: 1 week
 
0 to 300 psia pressure data logger with LCD display
Click to expand/minimize a list of what others bought with theOM-CP-PR2000-300-G
OM-CP-PR2000-300-G
AUD1,929.30
Availability: 1 week
 
0 to 300 psig pressure data logger with LCD display
  
OM-CP-PR2000-500-A
AUD1,930.00
Availability: 9 weeks
 
0 to 500 psia pressure data logger with LCD display
Click to expand/minimize a list of what others bought with theOM-CP-PR2000-500-G
OM-CP-PR2000-500-G
AUD1,930.00
Availability: 1 week
 
0 to 500 psig pressure data logger with LCD display
  
OM-CP-PR2000-1000-A
AUD1,929.30
Availability: 9 weeks
 
0 to 1000 psia pressure data logger with LCD display
  
OM-CP-PR2000-5000-A
AUD1,929.30
Availability: 9 weeks
 
0 to 5000 psia pressure data logger with LCD display
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
Click to expand/minimize a list of what others bought with theOM-CP-110-PWR-2000
OM-CP-110-PWR-2000
AUD52.88
Availability: 1 week
 
110 Vac power adaptor
Click to expand/minimize a list of what others bought with theOM-CP-220-PWR-2000
OM-CP-220-PWR-2000
AUD52.88
Availability: 1 week
 
220 Vac power adaptor
All amounts shown in AUD
Note: Operator’s manual and USB cable are included with the OM-CP-IFC200 (software is required to operate the data logger and is sold separately). To order data logger with NIST calibration certificate, add suffix “-CERT” to model number and add $60 to price.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-PR2000-30-A 0 to 30 psia pressure data logger with LCD display, AUD1,930.00

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.