Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

4 to 20 mA Current Data Loggers
Part of the NOMAD®Family

OM-CP-PROCESS101 and OM-CP-PROCESS110

4 to 20 mA Current Data Loggers
Part of the NOMAD®Family | OM-CP-PROCESS101 and OM-CP-PROCESS110

4 to 20 mA Current Data Loggers Part of the NOMAD®Family

  • 16-Bit Resolution
  • Programmable Scale Factor, Engineering Units and Offset Value
  • Memory Wrap Around
  • Miniature Size
  • User Calibration Through Software
  • Real Time Operation
Environmental Recorders and Data Loggers - View related products

Description

This product is no longer available please see OM-CP-PROCESS101A as a direct substitute

The OM-CP-PROCESS101 and OM-CP-PROCESS110 are low cost, high resolution, miniature battery powered, stand-alone data loggers used for automatically recording current. In addition, these data loggers allow the user to store user defined units such as pressure into the device as well as scale factors and offset values. This enables the user to easily linearize and scale any process meter that provides an analog output to engineering units automatically.

This all-in-one compact, portable, easy-to- use device will measure and record up to 32,768 current measurements. These dataloggers are a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications Input Connection: Screw terminal
Current Calibration: Digital calibration is available in software
Recording Interval: 1 second to 12 hours selectable in software
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Red Visual Indicator: LED flashes at selected reading rate
Power: 3.6 V lithium battery included
Battery Life:
OM-CP-PROCESS101: 1 year at 1 min reading rate
OM-CP-PROCESS110: 10 years at 15 min reading rate
Time Accuracy: ±1 minute per month at 20°C
Data Format: Date and time stamped, volts,
other engineering units programmable through software
ADC Resolution: 16-bits
Weight:
OM-CP-PROCESS101: 30 g (1 oz)
OM-CP-PROCESS110: 60 g (2 oz)
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required)
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Communications:
OM-CP-PROCESS101: 2400 baud
OM-CP-PROCESS110: 57600 baud
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
OM-CP-PROCESS101: 35 H x 64 W x 15 mm D (1.4 x 2.5 x 0.6")
OM-CP-PROCESS110: 41 H x 58 W x 20 mm D (1.6 x 2.3 x 0.8")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-PROCESS101
OM-CP-PROCESS101
Consult Sales  
Availability: 
 
 
Process input datalogger, 0 to 100 mA input range (CE approved)
Click to expand/minimize a list of what others bought with theOM-CP-PROCESS101-CERT
OM-CP-PROCESS101-CERT
Consult Sales  
Availability: 
 
 
Process input datalogger, 0 to 100 mA input range with NIST calibration certificate
  
OM-CP-PROCESS110-1MA
Consult Sales  
Availability: 
 
 
Process input datalogger, ±1 mA input range, extended battery life
  
OM-CP-PROCESS110-1MA-CERT
Consult Sales  
Availability: 
 
 
Process input datalogger, ±1 mA input range, extended battery life NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-PROCESS110-25MA
OM-CP-PROCESS110-25MA
Consult Sales  
Availability: 
 
 
Process input datalogger, ±25 mA input range, extended battery life
  
OM-CP-PROCESS110-25MA-CERT
Consult Sales  
Availability: 
 
 
Process input datalogger, ±25 mA input range, extended battery life and NIST calibration certificate
  
OM-CP-PROCESS110-100MA
Consult Sales  
Availability: 
 
 
Process input datalogger, ±100 mA input range, extended battery life
  
OM-CP-PROCESS110-100MA-CERT
Consult Sales  
Availability: 
 
 
Process input datalogger, ±100 mA input range, extended battery life and NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-CONNECTOR-2
AUD11.21
Availability: 3 weeks
 
Replacement 2 position terminal block connector for the OM-CP-PROCESS101
  
OM-CP-CONNECTOR-3
AUD17.63
Availability: 1 week
 
Replacement 3 position terminal block connector for the OM-CP-PROCESS110-1MA, OM-CP-PROCESS110-25MA and OM-CP-PROCESS110-100MA
All amounts shown in AUD
Note: Operator's manual is included with the OM-CP-IFC200 Windows software and USB interface cable (software is required to operate the datalogger and is sold separately).
Only the OM-CP-PROCESS101 is CE approved.
Ordering Example:  (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15
We noticed you are from the US. Visit your local site for regional offers and live support.