Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

DC Current Data Logger

OM-CP-PROCESS101A Series

DC Current Data Logger | OM-CP-PROCESS101A Series

DC Current Data Logger

AUD354.92 OM-CP-PROCESS101A-20MA

CE
  • USB Cable and Software (Model OM-CP-IFC200) Sold Separately and Required to Program the Unit
  • 10 Year Battery Life
  • 4 Hz Reading Rate
  • Multiple Start/Stop Function
  • Ultra High Speed Download
  • 1 Million Reading Storage Capacity
  • Memory Wrap
  • Battery Life Indicator
  • Optional Password Protection
  • Programmable High and Low Alarms
  • Field Upgradeable
  • Free NIST Certification
Data Loggers - View related products

Description

The OM-CP-PROCESS101A is one of our newest data loggers. It is part of a new series of low cost, state-of-the-art data logging devices that have taken the lead in offering the most advanced, low cost, battery powered data loggers in the world today.

The OM-CP-PROCESS101A is available in two ranges, 20 mA and ±160 mA. Both offer a 10 year battery life, a 1-second reading rate, a multiple start/stop function, ultrahigh speed download capability, 1 million reading storage capacity, optional memory wrap, battery life indicator, optional password protection, programmable high-low alarms and more. Using the OM-CP-IFC200 software, starting, stopping and downloading from the OM-CP-PROCESS101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in A, mA or µA.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file for further calculations. As the leader in low power data logger technology, we continuously improve our products and develops solutions to meet ever-changing challenges. The OM-CP-PROCESS101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that those data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

USB cable and software (Model OM-CP-IFC200) is sold separately and required to program the unit.

Specifications
Input Connection:
Removable screw terminal
Analog Conversion Time: 133 ms nominal
Frequency Rejection: 50 to 60 Hz
Temperature Coefficient: < ±50 ppm/ºC typical
Reading Rate: 4 Hz to 1 reading every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap 333,000 readings in multiple start/stop mode
Wrap Around: Yes
Start Modes:
   Immediate start
   Delay start up to 18 months
   Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device:

  Press and hold the pushbutton for 5 seconds. The device has started logging.
  To Stop the Device:
  Press and hold the pushbutton for 5 seconds, the red LED will flash for three seconds and then the   green LED will flash for two seconds. The device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when current reaches or exceeds set limits
LED Functionality:
  Green LED Blinks:
10 second rate to indicate logging 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password.
Engineering Units: Native measurement units can be scaled to display measurement units of another type. This is useful when monitoring voltage outputs from different types of sensors such as temperature, CO, flow rate and more
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 year battery life typical, at a 15 minute reading rate
Data Format: Date and time stamped current, engineering units specified through software
Time Accuracy: ±1 minute/month (stand alone data logging)
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5")
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-PROCESS101A-20MA
OM-CP-PROCESS101A-20MA
AUD354.92
Availability: 1 week
 
DC current data logger, ±20 mA range
Click to expand/minimize a list of what others bought with theOM-CP-PROCESS101A-20MA-CERT
OM-CP-PROCESS101A-20MA-CERT
Consult Sales  
Availability: 
 
 
DC current data logger, ±20 mA range and NIST calibration certificate
  
OM-CP-PROCESS101A-160MA
AUD375.00
Availability: 1 week
 
DC current data logger, ±160 mA range
  
OM-CP-PROCESS101A-160MA-CERT
Consult Sales  
Availability: 
 
 
DC current data logger, ±160 mA range and NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-PROCESS101A-3A
OM-CP-PROCESS101A-3A
AUD374.96
Availability: 1 week
 
DC current data logger, ±3A range
  
OM-CP-PROCESS101A-3A-CERT
Consult Sales  
Availability: 
 
 
DC current data logger, ±3A range and NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-CONNECTOR-3
AUD17.63
Availability: 1 week
 
Replacement 3 position terminal block for data logger
Click to expand/minimize a list of what others bought with theOM-CP-WATERBOX101A
OM-CP-WATERBOX101A
AUD101.98
Availability: 1 week
 
Weatherproof enclosure for data logger
Click to expand/minimize a list of what others bought with theOM-CP-WATERBOX101A-KIT
OM-CP-WATERBOX101A-KIT
Consult Sales  
Availability: 
 
 
Maintenance kit for OM-CP-WATERBOX101A
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. USB cable and operator’s manual are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 USB Cable and Software - sold separately and required to program the unit., AUD295.15  plus (1) OM-CP-PROCESS101A-20MA DC current data logger, ±20 mA range, AUD354.92, AUD295.15 + 354.92 = AUD650.07

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.