Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Differential Pressure and Thermocouple Data Logger - Discontinued

OM-CP-PRTC110

Differential Pressure and Thermocouple Data Logger | OM-CP-PRTC110

Differential Pressure and Thermocouple Data Logger

AUD735.00 OM-CP-PRTC110-2H2O

CE
  • 5 Year Battery Life
  • Wide Temperature Range
  • Accepts Thermocouple Types
    J, K, T, E, R, S, B, and N
  • High Speed Download
  • Real-Time Operation
  • Programmable Start Time
  • Miniature Size
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Description

This product has been discontinued. Please see OM-CP-TC101A or OM-CP-PR2000 for a potential replacement.

The OM-CP-PRT110 is a differential pressure and temperature data logger, ideal for use in factory and laboratory applications. The OM-CP-PRT110 features a real-time clock module that extends the battery life to >2 years and allows for high speed downloads. This device will measure and record up to 10,922 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-PRTC110 makes data retrieval quick and easy. Simply plug it into an available com port and our user-friendly software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel® file.

Specifications
INTERNAL CHANNEL

Temperature Range: -20 to 80°C (-4 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (0 to 50°C)

REMOTE CHANNELS
Thermocouple Types:
J, K, T, E, R, S, B, and N
Thermocouple Connection: Female subminiature thermocouple connector
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance: 1000 Ω, <1000 Ω recommended
Pressure Range (Nominal): 0 to 2 inH2O or 0 to 5 inH2O (differential)
Pressure Range (Max): -2 to +4 inH2O and -2 to +8inH2O (differential)
Pressure Connections: REF and IN ports via 1/16" ID, 5/32" Max OD, polyurethane tubing
Pressure Resolution: 0.002 inH2O and 0.005 inH2O
Pressure Specified Accuracy: Nominal range at 25°C
Combined Calibration Accuracy: ±0.5°C FSR max at 0.25% over 1 year
Start Modes: Software programmable immediate start or delay start up six months in advance
Real-Time Recording: May be used with PC to monitor and record data in real time
Memory: 10,922 readings per channel; software configurable memory wrap
Reading Rate: 2 seconds to every 24 hours, selectable in software
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included), user replaceable
Battery Life: 2 years (15 minute reading rate at 25°C)
Data Format: Date and time stamped °C, °F, K, °R; inH2O,PSIG, inHg, mmHG, bar,
atm, Torr, Pa, kPa, and MPa
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Computer Interface: PC serial or USB (interface cable required); 57,600 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 80°C (-4 to 176°F), 0 to 95% RH non-condensing
Dimensions: 68 H x 41 W x 20 mm D (2.7 x 1.6 x 0.8") plus connective tube
Enclosure: ABS plastic
Weight: 250 g (8.8 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-PRTC110-2H2O
OM-CP-PRTC110-2H2O
Consult Sales  
Availability: 
 
 
Differential pressure (0 to 2 inH2O) and temperature data logger
  
OM-CP-PRTC110-2H2O-CERT
Consult Sales  
Availability: 
 
 
Differential pressure (0 to 2 inH2O) and temperature data logger with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-PRTC110-5H2O
OM-CP-PRTC110-5H2O
Consult Sales  
Availability: 
 
 
Differential pressure (0 to 5 inH2O) and temperature data logger
Click to expand/minimize a list of what others bought with theOM-CP-PRTC110-5H2O-CERT
OM-CP-PRTC110-5H2O-CERT
Consult Sales  
Availability: 
 
 
Differential pressure (0 to 5 inH2O) and temperature data logger with NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and is sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
We noticed you are from the US. Visit your local site for regional offers and live support.