Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Intrinsically Safe Rugged Pressure and Temperature Recorder

OM-CP-PRTEMP1000IS

Intrinsically Safe Rugged Pressure and Temperature Recorder | OM-CP-PRTEMP1000IS

Intrinsically Safe Rugged Pressure and Temperature Recorder

CE
  • Intrinsically Safe
  • Rugged
  • Programmable Start Time
  • Real-Time Operation
  • User-Friendly
  • Low Cost
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Process Recorders and Data Loggers - View related products

Description

The OM-CP-PRTEMP1000IS is a rugged pressure recorder that accurately monitors and records pressure and temperature at user programmable reading intervals. The OM-CP-PRTEMP1000IS has been Factory Mutual certified as intrinsically safe for Class I, Division 1, groups A, B, C and D and non-incendive for Class I, Division 2, groups A, B, C and D. This certification makes the device ideal for uses in hostile environment applications such as air conditioning systems, chilled water, hot water, air, gas, oil and steam pressure systems. The internal temperature sensor provides accurate temperature measurements without the need of a separate temperature recorder. The logger can be started to take measurements as often as every two seconds, up to one reading every twelve hours. It will store up to 16,383 readings in its non-volatile memory.

The OM-CP-PRTEMP1000IS uses a rugged stainless steel pressure strain gauge to accurately measure the pressure. The device comes standard with a common 1/4 " NPT fitting, which allows the logger to be adapted to almost any pressure fitting. There are many different pressure ranges available to suit most any application.

The OM-CP-IFC200, sold separately, includes Windows software and a USB communication cable. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications
Temperature Sensor: Semiconductor
Temperature Range: -40 to 80°C
(-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C
Pressure Sensor: Semiconductor strain gauge
Calibrated Accuracy: 2% FSR, 0.25%
@ 25ºC typical
Pressure Response Time: 0.1 ms
(10 to 90% FSR)
Repeatability: ± 0.5% FSR; ± 0.2% typical
Adaptor: 1/4 " male NPT
Start Time: Software programmable start time
and date, up to 6 months in advance
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 16,383 readings per channel
Reading Interval: 1 reading every 2 seconds,
to 1 every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
 
Power: 3.6 V lithium battery (included)
Battery Life: 1 year typical
Battery Shelf Life: Up to 1 year when device is not in use
Data Format: Date and time stamped °C, °F, K, °R;
PSIA(G), inches, feet, mmHg, bar, Torr, kPa
Time Accuracy: 1 minute/month at 20°C,
(RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB (Interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F) 0 to 100% RH
Dimensions: 32 x 163 mm
(1.25 x 6.4")
Weight: 338 g (12 oz)
Material: Stainless Steel
Approvals: FM Certified Intrinsically Safe for Class I,
Division 1 groups A, B, C and D and non-incendive
for Class I, Division 2, groups A, B, C and D.

Model No.Presssure RangeResolution
OM-CP-PRTEMP1000IS-1-30-A0 to 30 psia0.002 psia
OM-CP-PRTEMP1000IS-1-30-G0 to 30 psig0.002 psig
OM-CP-PRTEMP1000IS-1-100-A0 to 100 psia0.005 psia
OM-CP-PRTEMP1000IS-1-100-G0 to 100 psig0.005 psig
OM-CP-PRTEMP1000IS-1-300-A0 to 300 psia0.02 psia
OM-CP-PRTEMP1000IS-1-300-G0 to 300 psig0.02 psig
OM-CP-PRTEMP1000IS-1-500-A0 to 500 psia0.05 psia
OM-CP-PRTEMP1000IS-1-500-G0 to 500 psig0.05 psig
OM-CP-PRTEMP1000IS-1-1000-A0 to 1000 psia0.05 psia
OM-CP-PRTEMP1000IS-1-5000-A0 to 5000 psia0.2 psia
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Data Loggers with NPT Connection
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP1000IS-1-30-A
OM-CP-PRTEMP1000IS-1-30-A
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 30 psia, with 1/4 inch NPT fitting
  
OM-CP-PRTEMP1000IS-1-30-G
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 30 psig, with 1/4 inch NPT fitting
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP1000IS-1-100-A
OM-CP-PRTEMP1000IS-1-100-A
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 100 psia, with 1/4 inch NPT fitting
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP1000IS-1-100-G
OM-CP-PRTEMP1000IS-1-100-G
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 100 psig, with 1/4 inch NPT fitting
  
OM-CP-PRTEMP1000IS-1-300-A
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 300 psia, with 1/4 inch NPT fitting
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP1000IS-1-300-G
OM-CP-PRTEMP1000IS-1-300-G
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 300 psig, with 1/4 inch NPT fitting
  
OM-CP-PRTEMP1000IS-1-500-A
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 500 psia, with 1/4 inch NPT fitting
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP1000IS-1-500-G
OM-CP-PRTEMP1000IS-1-500-G
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 500 psig, with 1/4 inch NPT fitting
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP1000IS-1-1000-A
OM-CP-PRTEMP1000IS-1-1000-A
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 1000 psia, with 1/4 inch NPT fitting
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP1000IS-1-5000-A
OM-CP-PRTEMP1000IS-1-5000-A
Consult Sales  
Availability: 
 
 
Intrinsically safe pressure and temperature recorder, range: 0 to 5000 psia, with 1/4 inch NPT fitting
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Operator’s manual is included with the OM-CP-IFC200 Windows software and USB interface cable, (required to operate the data logger and sold separately).
Contact our sales department to order a data logger with NIST calibration certificate.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Psia or Psig Ranges select from:
30-A for 0 to 30 psia
30-G for 0 to 30 psig
100-A for 0 to 100 psia
100-G for 0 to 100 psig
300-A for 0 to 300 psia
300-G for 0 to 300 psig
500-A for 0 to 500 psia
500-G for 0 to 500 psig
1000-A for 0 to 1000 psia
5000-A for 0 to 5000 psia

(2) Calibration select from:
Nothing(leave field blank) for None
-CERT for NIST Calibration Certificate
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.