Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pressure and Temperature Data Loggers
Part of the NOMAD®Family

OM-CP-PRTEMP101 and OM-CP-PRTEMP110

Pressure and Temperature Data LoggersPart of the NOMAD®Family | OM-CP-PRTEMP101 and OM-CP-PRTEMP110

CE
  • Programmable Start Time
  • Memory: 8,192 Pressure and 8,192
    Temperature Readings
  • Miniature Size
  • User Calibration through Software
  • Real Time Operation
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Process Recorders and Data Loggers - View related products

Description

The OM-PRTEMP101 and OM-CP-PRTEMP110 are miniature, battery powered, stand-alone, temperature and pressure dataloggers. These dataloggers are a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and our easy-to-use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

SPECIFICATIONS
Temperature Sensor: Semiconductor
Temperature Accuracy: ±0.5°C(0 to 50°C)
Temperature Resolution: 0.1°C
Temperature Range: -40 to 80°C (-40 to 176°F)
Pressure Sensor: Strain gage
Pressure Accuracy: 1% FSR at 25°C
Pressure Resolution: 0.002 psia
Pressure Range: 0 psia to 30 psia
Temperature Effect on Pressure Span/Offset: relative to 25°C going from 0 to 50°C; ±2.0% max, ± 0.4% typical
Temperature/Pressure Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 2 sec to 12 hours selectable through software
Memory:
    OM-CP-PRTEMP101: 8192 rdgs/channel
    OM-CP-PRTEMP110: 16,383 rdgs/channel
Start Time: Start time and date are programmable through software
Real Time Recording: Device may be used with PC to monitor and record data in real time
Red Visual Indicator: LED flashes at selected reading rate or at 1 sec rate under alarm condition
Power: 3.6 V lithium battery
Battery Life:
    OM-CP-PRTEMP101: 1 year at 1 min reading rate
    OM-CP-PRTEMP110: 10 years at 15 min reading rate
Time Accuracy: ±1 minute/month when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R, psia, in Hg, mmH, bar, atm, Torr, Pa, kPa, MPa
Weight:
    OM-CP-PRTEMP101: 30 g (1 oz)
    OM-CP-PRTEMP110: 60 g (2 oz)
Computer Interface: PC serial, RS-232C COM or USB (interface cable required)
Communications:
    OM-CP-PRTEMP101: 2400 baud
    OM-CP-PRTEMP110: 57600 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F); 0 to 95% RH non-condensing
Dimensions:
    OM-CP-PRTEMP101: 36 H x 56 W x 16 mm D(1.4 x 2.2 x 0.6")
    OM-CP-PRTEMP110: 43 H x 43 W x 20 mm D(1.7 x 2.7 x 0.8")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP101
OM-CP-PRTEMP101
Consult Sales  
Availability: 
 
 
Pressure and temperature datalogger with 1-year battery life
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP101-CERT
OM-CP-PRTEMP101-CERT
Consult Sales  
Availability: 
 
 
Pressure and temperature datalogger with 1-year battery life and NIST calibration certificate
  
OM-CP-PRTEMP110
Consult Sales  
Availability: 
 
 
Pressure and temperature datalogger with 10-year battery life
  
OM-CP-PRTEMP110-CERT
Consult Sales  
Availability: 
 
 
Pressure and temperature datalogger with 10-year battery life and NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Operator’s manual is included with the OM-CP-IFC200 Windows software and USB cable, (required to operate the data logger and sold separately).
Ordering Example:  (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, AUD295.15
We noticed you are from the US. Visit your local site for regional offers and live support.