Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Temperature and Pressure Data Logger

OM-CP-PRTEMP140

High Temperature and Pressure Data Logger | OM-CP-PRTEMP140

High Temperature and Pressure Data Logger

CE
  • Operates up to 140°C (284°F)
  • Submersible (IP68)
  • User Replaceable Battery
  • Rugged Stainless Steel Body
  • Programmable Start Time
  • Software Battery Life Indicator
  • Flush Mount (OM-CP-PRTEMP140-LVL) or 1/8 NPT Pressure Port (OM-CP-PRTEMP140-NPT)
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Data Loggers - View related products

Description

The OM-CP-PRTEMP140 is a high temperature and pressure data logger all in one, created specifically for use in autoclave validation, mapping studies and pressurized processes. Featuring the familiar body style of the OM-CP-HITEMP140 Series of data loggers and made of rugged stainless steel, this dual purpose device is less than 64 mm (2.5") in length, allowing it to fit discretely inside small spaces.

The OM-CP-PRTEMP140 data logger downloads temperature and pressure data simultaneously and displays the combined results in a single graph, simplifying data collection and analysis and eliminating unnecessary steps for the user. This data logger is able to measure and record temperatures from -20 to 140°C (-4 to 284°F), and pressure from 0 bar to 5 bar, accommodating a wide range of applications even in the harshest conditions. The memory capacity on the OM-CP-PRTEMP140 stores up to 32,700 time and date stamped readings and will retain data even if the battery becomes discharged.

The OM-CP-PRTEMP140 utilizes the latest software, making the entire process from starting the device to analyzing data, efficient and easy for the user. Downloaded data can be viewed in various formats including graphic and tabular and can also be exported to Excel® for further analysis and calculations.

SPECIFICATIONS
Pressure
Sensor: Strain gauge
Range: 0 to 5 bar
Resolution: 0.0001 bar
Calibrated Accuracy: ±0.03 bar (20 to 140°C)
Temperature
Sensor: Resistance temperature detector (RTD)
Range: -20 to 140°C (-4 to 284°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C (20 to 140°C)
General
Start Modes:
     Immediate start
     Delay start up to 18 months in advance
Stop Modes: Manual or timed (specific date and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 32,767 readings
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password
Reading Rate: 1 reading every second up to 1 reading every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Memory Wrap: Yes
Data Format: °C, °F, °R, K, bar, mbar, PSI, inHg, mmHg, atm, Torr, Pa, kPa, MPa
Battery Life: 2 years typical (1 minute reading rate)
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Time Accuracy: ±1 min/month @ 25°C
Extended Operation: ±20 mins/month at 140°C
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows® XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -20 to 140°C (-4 to 284°F), 0 to 100% RH, 0.002 to 100 PSIA
Dimensions:
    OM-CP-PRTEMP140-LVL (Flush Top): 50.2 L x 24.6 mm dia (1.98 x 0.97")
    OM-CP-PRTEMP140-NPT (NPT Top): 58.2 L x 24.6 mm dia (2.3 x 0.97")
Weight:
    OM-CP-PRTEMP140-LVL (Flush Top): 90 g (3.2 oz)
    OM-CP-PRTEMP140-NPT (NPT Top): 100 g (3.5 oz)
Material: 316 stainless steel
IP Rating: IP68
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-PRTEMP140-LVL
AUD2,714.10
Availability: 3 weeks
 
High temperature and pressure data logger, flush top
Click to expand/minimize a list of what others bought with theOM-CP-PRTEMP140-LVL-CERT
OM-CP-PRTEMP140-LVL-CERT
Consult Sales  
Availability: 
 
 
High temperature and pressure data logger, flush top, and NIST calibration certificate
  
OM-CP-PRTEMP140-NPT
AUD2,714.10
Availability: 4 weeks
 
High temperature and pressure data logger (1/8 NPT pressure port)
  
OM-CP-PRTEMP140-NPT-CERT
Consult Sales  
Availability: 
 
 
High temperature and pressure data logger (1/8 NPT pressure port) and NIST calibration certificate
Accessories
  
OM-CP-PR140-LUERFITTING
AUD120.86
Availability: 9 weeks
 
1/8 NPT to female luer lock adaptor
Click to expand/minimize a list of what others bought with theOM-CP-IFC400
OM-CP-IFC400
AUD288.96
Availability: 1 week
 
Docking station (for single data logger) with USB cable, software and manual
  
OM-CP-IFC406
AUD1,320.96
Availability: 1 week
 
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR Part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package (required for data logger operation, sold separately).
Ordering Example: (1) OM-CP-IFC400 Docking station (for single data logger) with USB cable, software and manual, AUD288.96  plus (1) OM-CP-PRTEMP140-LVL High temperature and pressure data logger, flush top, AUD2,714.10, AUD288.96 + 2,714.10 = AUD3,003.06

Product Manuals:

Download High temperature and pressure Datalogger
Download Data Logger and Software User Guide

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.