Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tri-Axial Shock Data Logger, Part of the NOMAD® Family

OM-CP-SHOCK101

Tri-Axial Shock Data Logger Part of the NOMAD®Family | OM-CP-SHOCK101

Tri-Axial Shock Data Logger Part of the NOMAD®Family

CE
  • Built-In Accelerometers
  • Measures Dynamic and Static Acceleration
  • Real-Time Operation
  • Programmable Start Time
  • Compact
  • Reuseable
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Process Recorders and Data Loggers - View related products

Description

The OM-CP-SHOCK101 is a battery powered, stand-alone 3-axis shock data logger that measures and records shock levels. These compact, economical units have built-in accelerometers to measure dynamic and static acceleration, and may be used in a wide variety of applications, including assembly line monitoring, fragility testing, drop testing and other machinery monitoring.

The OM-CP-SHOCK101 records the peak acceleration levels over user defined intervals, with a software selectable reading rate from 64 per sec to every 5 minutes. The sample rate is 1.953 ms/512 Hz.

The OM-CP-SHOCK101 can store up to 349,000 measurements per axis, and hold them in non-volatile solid-state memory, even when the battery is discharged. Data retrieval is quick and easy-simply plug in to a COM or USB port. The OM-CP-IFC software displays your data in an easy to use graph, so you can analyze your data quickly. A variety of powerful tools allow you to examine, export and print professional looking data with just a click of the mouse.

SPECIFICATIONS
Accelerometer Type: MEMS semiconductor
Sampling Rate: 1.953 ms/512 Hz
Frequency Response: 0 to approx. 400 Hz
Recording Interval: 64 Hz to 5 minutes for shock, software selectable
Memory: 349,525 readings per axis (1,398,100 total readings)
Real Time Recording: May be used with PC to monitor and record instantaneous acceleration in real time (1 sec or slower reading rate, not possible during logging)
Start Modes: Software programmable immediate start or delay start up to 180 days in advance
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 9 V lithium or alkaline battery (included), user replaceable
Battery Life: 7 days typical with lithium battery
Data Format: Date and time stamped gravities (3-axis)
Time Accuracy: ±1 minute per month at 20 to 30°C
Computer Interface: USB or serial interface (cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F), 0 to 95% RH, non-condensing
Dimensions: 89 H x 112 W x 26 mm D (3.5 x 4.4 x 1.0")
Weight: 340 g (12 oz)
Material: Anodized aluminum
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-SHOCK101-5
OM-CP-SHOCK101-5
Consult Sales  
Availability: 
 
 
Tri-axial shock datalogger, ±5g range
Click to expand/minimize a list of what others bought with theOM-CP-SHOCK101-50
OM-CP-SHOCK101-50
Consult Sales  
Availability: 
 
 
Tri-axial shock datalogger, ±50g range
Click to expand/minimize a list of what others bought with theOM-CP-SHOCK101-100
OM-CP-SHOCK101-100
Consult Sales  
Availability: 
 
 
Tri-axial shock datalogger, ±100g range
  
OM-CP-SHOCK101-250
Consult Sales  
Availability: 
 
 
Tri-axial shock datalogger, ±250g range
Software and Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
AUD78.05
Availability: 1 week
 
Replacement 9 V lithium battery
Click to expand/minimize a list of what others bought with theOM-CP-SHOCK-MAG-KIT
OM-CP-SHOCK-MAG-KIT
Consult Sales  
Availability: 
 
 
Magnet mount kit for tri-axial shock data loggers
All amounts shown in AUD
Note: Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, AUD295.15 

Product Manuals:

Download OM-CP Series - Data Logger and Software User Guide
Download Tri-Axial Shock Datalogger - Quick Start Manual
We noticed you are from the US. Visit your local site for regional offers and live support.