Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermocouple Data Logger with Extended Memory

OM-CP-TC110-2MB

Thermocouple Data Logger with Extended Memory | OM-CP-TC110-2MB

Thermocouple Data Logger with Extended Memory

  • Wide Temperature Range
  • Accepts Thermocouple Types J, K, T, E, R, S, B, N
  • High Speed Download
  • NIST Traceable
  • Real-Time Operation
  • Programmable Start Time
  • Miniature Size
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Handheld Instruments for Temperature Measurement - View related products

Description

This product is no longer available please see OM-CP-TC101A as a direct substitute

The OM-CP-TC110-2MB is a miniature, battery powered, stand alone, thermocouple based temperature data logger. The OM-CP-TC110-2MB features a real-time clock module that extends the battery life to >2 years and allows for high speed downloads. This is an all-in-one compact, portable, easy to use device that will measure and record up to 262,144 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-TC110-2MB makes data retrieval quick and easy. Simply plug it into an empty COM or USB port and our user-friendly does the rest.

Specifications
INTERNAL CHANNEL
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (0 to 50°C)

REMOTE CHANNEL
Thermocouple Types:
J, K, T, E, R, S, B, N
Thermocouple Connection: Female subminiature (SMP)
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance: 1000Ω, <100Ω recommended
Start Time: Software programmable immediate start
or delay start up to six months in advance
Real Time Recording: May be used with PC to monitor
and record data in real time
Memory: 262,144 readings per channel for a total of 524,288 readings;
software configurable memory wrap
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6 V lithium battery included, user replaceable
Battery Life: 2 years (5 minute reading rate at 25°C)
Data Format: Date and time stamped °C, °F, K, °R
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Computer Interface: PC serial or USB (interface cable required); 57,600 baud
Software: XP SP3/Vista and 7(32-bit and 64-bit)
Operating Environment: -40 to 80°C, (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions: 44 x 59 x 21 mm (1.7 x 2.3 x 0.8")
Weight: 35 g (1.3 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-TC110-2MB
Consult Sales  
Availability: 
 
 
Thermocouple data logger with extended memory
  
OM-CP-TC110-2MB-CERT
Consult Sales  
Availability: 
 
 
Thermocouple data logger with extended memory and NISTcalibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Comes with complete operator’s manual, 3V lithium battery and RS-232 cable. The OM-CP-IFC110 Windows software includes required RS-232 to operate the data logger (sold separately).
Ordering Example:  (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15
We noticed you are from the US. Visit your local site for regional offers and live support.