Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Rugged Temperature Data Logger with 1" Integral Probe - Discontinued

OM-CP-TEMP1000S

Rugged Temperature Data Logger with 1

Rugged Temperature Data Logger with 1" Integral Probe

AUD861.10 OM-CP-TEMP1000S

CE
  • Rugged Stainless Steel Construction
  • Memory Size: 32,767 Readings
  • Programmable Start Time
  • User Calibration Through Software
  • Real Time Operation
Recorders - View related products

Description

The OM-CP-TEMP1000S has been discontinued. Please see the OM-CP-HITEMP140 as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-TEMP1000S temperature logger is a rugged, waterproof, battery powered, stand-alone device used for automatically recording temperatures from -40 to 150°C. This all-in-one compact, portable, easy-to-use device will measure and record up to 32,767 temperature measurements. It includes a 1" rigid external probe and is ideal for use in harsh environments. The OM-CP-TEMP1000S is a major leap forward in both size and durability. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and the easy-to- use Windows software does the rest.

The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Please note, the entire datalogger/probe assembly is not submersible. Only the probe portion can be immersed (do not immerse the probe past the joint area where it connects into the body of the datalogger as this joint area can be penetrated by liquid).

Specifications
TEMPERATURE CHANNEL
Temperature Sensor:

100 Ohm platinum RTD
Temperature Range: -40 to 150°C (-40 to 302°F)
Temperature Resolution: 0.05°C
Calibrated Accuracy: ±0.5°C (0 to 50°C)

GENERAL SPECIFICATIONS
Temperature Calibration:
Digital calibration through software
Calibration Date: Automatically recorded
within device to alert user when calibration is required
Start Time: Start time and date are programmable
through software up to 6 months in advance
Real Time Recording: Device may be used
with PC to monitor and record data in real time
Memory: 32,767 readings
Recording Interval: 2 seconds to 12 hours selectable in software
Power: 3.6 V lithium battery
included (not field installable)
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month at 20°C
when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, K, °R,
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 150°C (-40 to 302°F),
0 to 100% RH non-condensing
Dimensions
  Body:
122 L x 26 mm dia (4.8 x 1.0")
  Probe: 26 L x 5 mm dia (1.0 x 0.187")
Weight: 255 g (8 oz.)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-TEMP1000S
AUD861.10
Availability: 1 week
 
Temperature datalogger with 1" integral probe
  
OM-CP-TEMP1000S-CERT
Consult Sales  
Availability: 
 
 
Temperature datalogger with 1" integral probe and NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Operator’s manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the datalogger and is sold separately).
The entire datalogger/probe assembly is not submersible. Only the probe portion can be immersed (do not immerse the probe past the joint area where it connects into the body of the datalogger as this joint area can be penetrated by liquid).
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB cable, AUD295.15 
We noticed you are from the US. Visit your local site for regional offers and live support.