Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ultra Low Freezer Temperature Validation System with 21 CFR Part 11 Secure Software

OM-CP-ULT90-9 and OM-CP-ULT90-15

Ultra Low Freezer Temperature Validation System with 21 CFR Part 11 Secure Software | OM-CP-ULT90-9 and OM-CP-ULT90-15

CE
  • FDA 21 CFR Part 11 Compliant
  • IQ/OQ/PQ Validation Protocols
  • Splash Proof OM-CP-CRYO-TEMP Logger
  • -86 to 35°C (-122 to 95°F) Temperature Range
  • 0.1°C Resolution and ±1.0°C Accuracy
  • 1 Year Battery Life at -80°C (-112°F)
  • User-Programmable Temperature Alarms with LED’s (OK, Warn, and Alarm)
  • Hardware and Software Password Protection
  • Simultaneous Starts, Memory Wrap
  • User-Programmable Start Times, Sample Intervals, Logger Descriptions, Unique IDs
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Recorders - View related products

Description

The OM-CP-ULT90 ultra low temperature freezer validation system can measure and log data as low as
-86°C (-122°F). It can be placed in small and large freezers of varying configurations. The system provides a complete stand-alone temperature mapping and validation solution for freezers to ensure uniform storage and testing conditions. The OM-CP-ULT90 includes a USB docking station with 1.8 m (6') of cable (OM-CP-IFC300), the OM-CP-CRYO-TEMP data logger, and FDA 21 CFR Part 11 Secure Software and IQ/OQ/PQ validation protocols. For larger freezers, loggers can be plotted in one graph to show variances in different parts of the freezer. Finally, as failure to monitor external freezer temperatures may invalidate internal freezer temperatures, an additional OM-CP-CRYO-TEMP can be included for placement outside of the freezer.

Specifications
TEMPERATURE
Sensor:
NTC thermistor
Measurement Range: -86 to 35°C (-112 to 95°F) recommended, may be used up to 55°C (131°F)
Resolution: 0.1°C
Calibrated Accuracy: ±1.0°C
Specified Accuracy Range: -80 to 0°C (-62 to 32°F)
Memory: 32,767 readings; software configurable memory wrap
Reading Rate: 5 seconds to 30 minutes, selectable in software
Start Modes: Software programmable immediate start, delay start up to 30 days in advance or manual start with magnetic switch
Temperature Alarm: Software programmable high and low alarm limits and high and low warn limits, each setpoint may be individually
Alarm Delay: Software programmable time delay for warn/alarm limits; logger will not indicate out of range status until the temperature has been out of range for a set period of time
Status Indicators:
  Green:
(OK) indicates safe conditions during logging
  Yellow: (Warn) indicates warn limits have been exceeded
  Red: (Alarm) indicates alarm criteria (limits/delay) have been exceeded
Password Protection: An optional password may be programmed into the device to restrict access to configuration options; data may be read out without the password
Calibration: Digital calibration is available to the user through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery, factory replaceable only (included)
Battery Life: 2 years typical @ 25°C, 1 min. reading intervals; 1 year typical @-80°C, 1 min reading intervals
Time Accuracy: ±2 minutes/month max at 20 to 30°C ±5 minutes/month max at -80°C (-112°F)
Data Format: Date and time stamped °C, °F, K, °R
Computer Interface: USB docking station to PC (OM-CP-IFC300) 38,400 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -86 to 35°C (-123 to 95°F) (may be used up to 55°C); 0 to 100% RH
Dimensions: 83 H x 54 W x 11 mm D (3.3 x 2.1 x 0.4")
Ingress Protection/IP Rating: IP64 (splash resistant, not submersible)
Enclosure: ABS plastic, white, polycarbonate labeling
Weight: 40 g (1.4 oz) each
Total Weight for Packages:
  OM-CP-ULT90-9: 1443 g (50.9 oz)
  OM-CP-ULT90-15: 1681 g (59.3 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OM-CP-ULT90-9-CERT
Consult Sales  
Availability: 
 
 
Includes 9 OM-CP-CRYO-TEMP data loggers with NIST traceable calibration certificates, OM-CP-IFC300 USB docking station, FDA 21 CFR Part 11 Secure Software and IQ/OQ/PQ validation protocols
OM-CP-ULT90-15-CERT
Consult Sales  
Availability: 
 
 
Includes 15 OM-CP-CRYO-TEMP data loggers with NIST traceable calibration certificates, OM-CP-IFC300 USB docking station, FDA 21 CFR Part 11 Secure Software and IQ/OQ/PQ validation protocols
All amounts shown in AUD
Note: Comes complete with data loggers, NIST calibration certificates, USB docking station, batteries and Secure Software. For more information on the OM-CP-CRYO-TEMP, please visit omega.com.
We noticed you are from the US. Visit your local site for regional offers and live support.