Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermistor Probe Temperature Data Logger with LCD Display

OM-EL-USB-TP-LCD

Thermistor Probe Temperature Data Logger with LCD Display | OM-EL-USB-TP-LCD

Thermistor Probe Temperature Data Logger with LCD Display

AUD265.00 OM-EL-USB-TP-LCD

CE
  • -40 to 125°C (-40 to 257°F) Probe Measurement Range
  • User-Programmable Alarm Thresholds
  • High Contrast LCD Display
  • USB Interface for Set-Up and Data Download
  • Status Indication via Red and Green LEDs
  • Immediate, Delayed and Push-to-Start Logging
  • Supplied Complete with Replaceable Internal Lithium Battery and Windows® Control Software
Data Loggers - View related products

Description

The OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from the supplied thermistor probe which is attached via the socket at the base of the unit. The user can easily set-up the logging rate and start-time, and download the stored data by plugging the data logger into a PC’s USB port and running the included Windows software. Data can then be graphed, printed and exported to other applications.

The data logger features an LCD display and pushbutton which allows the user to cycle through the most recent, highest and lowest stored temperature readings. The data logger is supplied complete with a long-life lithium battery, which can typically allow logging for up to 6 months. The OM-EL-USB-TP-LCD is suitable for a wide variety of applications including high and low temperature monitoring, transportation, food processing, building and site monitoring and HVAC.

Windows software is supplied free of charge with each data logger. Easy to install and use, the control software runs under Windows XP, Vista, 7 and 8. The software is used to set-up the data logger as well as download, graph and export data to Excel. The software allows for the following parameters to be configured: logger name, temperature units (°C, °F), logging rate (1 sec, 10 sec, 30 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr), high and low alarms, start mode (immediate, delayed and push-to-start logging), display mode (display off, on for 30 seconds after button press, or permanently on) and data rollover (allows unlimited logging periods by overwriting the oldest data when the memory is full).

Thermistor Probe
The probe supplied with the OM-EL-USB-TP-LCD uses a precision thermistor to sense the temperature. The probe length may be extended by the use of a suitable extension cable (use twisted pair with high quality 3.5 mm jack socket/plugs for best results).

SPECIFICATIONS
Probe Temperature Measurement Range: -40 to 125°C (-40 to 257°F)
Resolution (Internal and Displayed): 0.5°C (1.0°F)
Accuracy (Data Logger Error @ 25°C): ±0.1°C (±0.2°F) typical (does not include thermistor probe error)
Accuracy (Thermistor Probe): See thermistor probe accuracy charts on PDF
Operating Temperature Range (Data Logger): -10 to 40°C (-14 to 104°F)
Memory: 32,510 readings
Memory Wrap Around (Rollover): Yes (software selectable)
Logging Interval: 1 sec, 10 sec, 30 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
Software: Windows XP/Vista/7 and 8 (32- and 64-bit)
Alarm Thresholds: High/low alarm thresholds for temperature (software selectable)
Start Mode: Immediate, delayed and push-to-start logging (software selectable)
Status Indicators (LEDs): Red and green LEDs. The first LED flashes red to indicate that the OM-EL-USB-TP-LCD is in an alarm condition (logged temperature has exceeded a high or low alarm level). The second LED flashes green to indicate that the OM-EL-USB-TP-LCD is logging normally and is not in an alarm condition.
Power: 1/2 “AA”, 3.6V lithium battery (included)
Battery Life: 6 months typical at 25°C (77°F) (depends on sample rate, ambient temperature and LCD use)
Dimensions:
Data Logger: See dimensional drawing on PDF
Standard Thermistor Probe
    Cable: 1 m (3')
    Probe Tip: Stainless steel, 25 L x 5 mm dia (1 x 3/16")
Weight: 45 g (1.6 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OM-EL-USB-TP-LCD
AUD265.00
Availability: 1 week
 
Thermistor probe temperature data logger with LCD display (includes Type 2 standard accuracy thermistor probe)
OM-EL-USB-TP-LCD-PLUS
AUD267.00
Availability: 6 weeks
 
Thermistor probe temperature data logger with LCD display (includes Type A high accuracy thermistor probe)
Accessories
OM-EL-PROBE-TP-2-1M
AUD98.00
Availability: 8 weeks
 
Spare standard thermistor probe, 1 m (3') cable
OM-EL-PROBE-TP-A-3M
AUD77.00
Availability: 1 week
 
Spare high accuracy thermistor probe, 3 m (10') cable
OM-EL-PROBE-TP-A-GLY-3M
AUD168.00
Availability: 8 weeks
 
Optional high accuracy thermistor probe (in sealed glycol filled chamber for temperature stabilization), 3 m (10') cable
OM-EL-PROBE-EXT-CAB-1.5M
AUD32.00
Availability: 8 weeks
 
Thermistor probe extension cable, 1.5 m (5')
OM-EL-PROBE-EXT-CAB-5M
AUD45.00
Availability: 8 weeks
 
Thermistor probe extension cable, 5 m (16.5')
OM-EL-PROBE-EXT-CAB-10M
AUD51.00
Availability: 8 weeks
 
Thermistor probe extension cable, 10 m (33')
All amounts shown in AUD
Note: Comes complete with Windows software and operator’s manual on CD, protective cap, mounting bracket, 3.6V lithium battery and standard thermistor probe.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-EL-PROBE-EXT-CAB-1.5M Thermistor probe extension cable, 1.5 m (5'), AUD32.00  plus (1) OM-EL-USB-TP-LCD Thermistor probe temperature data logger with LCD display (includes Type 2 standard accuracy thermistor probe), AUD265.00, AUD32.00 + 265.00 = AUD297.00
We noticed you are from the US. Visit your local site for regional offers and live support.