Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Watt Transducers - Discontinued

OM-10 Series

Watt Transducers | OM-10 Series

Watt Transducers

  • 0.2% Accuracy
  • Isolated
  • Models Available with 4-20 mA or 0-1 mA Outputs

Description

The OM10 Series has been discontinued. Please see the DRA-WVT-3 Series as a possible alternative or contact our Data Acquisition Engineering Department.

OMEGA’s OM10 Series watt transducers accept ac voltages and currents to produce a conditioned dc process signal output representing wattage. Single, dual, and three element models are available to accommodate a variety of wiring configurations. For larger input voltages and currents, the OM10 may also be used with OMEGA’s voltage and current transformers.

SPECIFICATIONS
Accuracy: 0.2% of reading
Sustained Input Overrange: Voltage, 120% continuous, 150% for 5 seconds; current, 200% continuous, 1000% for 5 seconds
Outputs: 0 to 1 mA DC: into 10 kΩ 10 Vdc compliance; 4 to 20 mA into 750 Ω max 15 Vdc compliance
Output Calibration: 120 Vac/5 A = 0 to 500 W/element; 240 Vac/5 A = 0 to 1000 W/element
Zero Adjust: ±5% min
Span Adjust: ±10% min
Response Time: <400 msec 0 to 99% of full scale
Power Consumption: 5 VA max
Isolation: Input to output: 2500 Vac, 60 Hz, 1min; input to power: 2500 Vac, 60 Hz, 1 min; input to case: 2500 Vac, 60 Hz, 1 min; power to output: 2000 Vac, 60 Hz, 1 min; power to case: 2000 Vac, 60 Hz, 1 min; output to case: 500 Vac, 60 Hz, 1 min
Dimensions: 119.8 H x 133 W x 95.7 mm D (4.717 x 5.236 x 3.769")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM10-51540AHD1
OM10-51540AHD1
Consult Sales  
Availability: 
 
 
120 VAC/5A in, 4-20mA dc output (120Vac power) - one element
  
OM10-51580AHD1
Consult Sales  
Availability: 
 
 
240 VAC/5A input,4-20mA dc output (120Vac power) - one element
  
OM10-51580AHD2
Consult Sales  
Availability: 
 
 
240 VAC/5A input,4-20mA dc output (240Vac powered) - one element
  
OM10-53540AHD1
Consult Sales  
Availability: 
 
 
120 VAC/5A input, 4-20mA dc output (120Vac power) - 2 elements
  
OM10-53580AHD1
Consult Sales  
Availability: 
 
 
240 VAC/5A input, 4-20mA dc output (120Vac power) - 2 elements
  
OM10-55540AHD1
Consult Sales  
Availability: 
 
 
120 VAC/5A input, 4-20mA dc output (120Vac power) - 3 elements
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.