Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Combined Watt/VAR Transducers - Discontinued

OM11 Series

Combined Watt/VAR Transducers | OM11 Series

Combined Watt/VAR Transducers

  • 0.2% Accuracy
  • Both Watt and VAR Output
  • Provides Isolation

Description

The OM11 Series has been discontinued. Please see the DRA-WVT-3 Series as a possible alternative or contact our Data Acquisition Engineering Department.

The OMEGA OM11 transducers accept ac voltage and current to produce a two conditioned dc process signal outputs representing wattage and Volt Amp Reactance (VAR). Single, dual, and three element models are available to accommodate a variety of wiring configurations. For larger input voltages and currents, the OM11 transducers may also be used with OMEGA’s voltage and current transformers.

SPECIFICATIONS
Accuracy: 0.2% of reading
Sustained Input Overrange: Voltage, 120% continuous, 150% for 5 seconds; current, 200% continuous, 1000% for 5 sec
Outputs: 0 to 1 mA dc, 0±1 mA DC: into 10 kΩ 10 Vdc compliance; 4 to 20 mA DC, 12±8 mA DC into 750Ω max 15 Vdc compliance
Zero Adjust: ± 5% min
Span Adjust: ±10% min
Response Time: >400 msec; 0 to 99% of full scale
Power Consumption: 5 VA max
Isolation: Input to output: 2500 Vac, 60 Hz, 1 min; input to power: 2500 Vac, 60 Hz, 1 min; input to case: 2500 Vac, 60 Hz, 1 min; power to output: 2000 Vac, 60 Hz, 1 min; power to case: 2000 Vac, 60 Hz, 1 min; output to case: 500 Vac, 60 Hz, 1 min
Dimensions: 12 H x 11.2 W x 9.6 cm D (4.717 x 5.236 x 3.769")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OM11-43540AHD1-M
Consult Sales  
Availability: 
 
 
120 Vac/5A input, 60 Hz 4-20 mA output, 120 Vac power, lag VAR input/output relationship
OM11-41540AHD1-P
Consult Sales  
Availability: 
 
 
120 Vac/5A input, 60 Hz 4-20 mA output, 120 Vac power, lead VAR input/output relationship
OM11-43540AHD1-M
Consult Sales  
Availability: 
 
 
120 Vac/5A input, 60 Hz 4-20 mA output, 120 Vac power, lag VAR input/output relationship
OM11-43580AHD2-M
Consult Sales  
Availability: 
 
 
240 Vac/5A input, 60 Hz 4-20 mA output, 240 Vac power, lag VAR input/output relationship
OM11-45540AHD1-P
Consult Sales  
Availability: 
 
 
120 Vac/5A input, 60 Hz 4-20 mA output, 120 Vac power, lead VAR input/output relationship
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.