Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

ac Voltage and Current Measurement Transducers - Discontinued

OM8 Series

ac Voltage and Current Measurement Transducers | OM8 Series

ac Voltage and Current Measurement Transducers

  • Average Measurement
  • Isolation
  • 0-1 mA and 4-20 mA Outputs Available

Description

The OM8 Series has been discontinued. Please see the DRA-ACT-4 series as a possible alternative or contact our Data Acquisition Engineering Department.

The OM8 series transducers convert AC currents and voltages to dc process signals for direct connection to data acquisition and recording systems. The OM8 employ average measurement techniques in conditioning the ac signal. For measurement of currents and voltages greater than listed, the OM8 are directly compatible with OMEGA instrument transformers.

Specifications
Accuracy: 0.2% of Reading
Sustained Input Overrange: Voltage, 120% continuous, 150% for 5 seconds; Current, 200% continuous, 1000% for 5 seconds
Outputs: 0 to 1 mA dc into 10 Kohm 10 Vdc compliance; 4-20 mA into 750 ohm Max 15 Vdc compliance
Zero Adjust: ±5% minimum
Span Adjust: ±10% minimum
Response Time: <400 msec (0-99% of full scale)
Power Consumption: 5 VA max
Isolation:
Input to output: 2500 Vac, 60 Hz, 1 min;
Input to power: 2500 Vac, 60Hz, 1 min;
Input to case: 2500 Vac, 60 Hz, 1 min;
Power to Output: 2000 Vac, 60 Hz, 1 min;
Power to case: 2000 Vac, 60 Hz, 1 min;
Output to case: 500 Vac, 60 Hz, 1 min
Dimensions:
Self powered units: 104 H x 101 D x 51 mm D (4.1" x 4.0" x 2.0");
auxiliary powered units: 120 H x 133 W x 96 mm D (4.7" x 5.2" x 3.8")

ac Current (Average Measuring) Transducers
Model No.Input SignalInput FrequencyOutput SignalPower Required
OM8-21382AFA00-5 Amp ac50/60 Hz0-1 mA dcSelf powered
OM8-21384AFA00-5 Amp ac400 Hz0-1 mA dcSelf powered
OM8-21382AHD10-5 Amp ac50/60 Hz4-20mA dc120 Vac
OM8-21384AHD10-5 Amp ac400 Hz4-20mA dc120 Vac
OM8-21382AHD20-5 Amp ac50/60 Hz4-20mA dc240 Vac
OM8-21384AHD20-5 Amp ac400 Hz4-20mA dc240 Vac


ac Voltage (Average Measuring) Transducers
Model No.Input SignalInput FrequencyOutput SignalPower Required
OM8-22332AFA00-150 Vac50/60 Hz0-1 mA dcSelf powered
OM8-22334AFA00-150 Vac400 Hz0-1 mA dcSelf powered
OM8-22332AHD10-150 Vac50/60 Hz4-20mA dc120 Vac
OM8-22334AHD10-150 Vac400 Hz4-20mA dc120 Vac
OM8-22332AHD20-150 Vac50/60 Hz4-20mA dc240 Vac
OM8-22334AHD20-150 Vac400 Hz4-20mA dc240 Vac
OM8-22362AFA00-300 Vac50/60 Hz0-1 mA dcSelf powered
OM8-22364AFA00-300 Vac400 Hz0-1 mA dcSelf powered
OM8-22362AHD10-300 Vac50/60 Hz4-20mA dc120 Vac
OM8-22364AHD10-300 Vac400 Hz4-20mA dc120 Vac
OM8-22362AHD20-300 Vac50/60 Hz4-20mA dc240 Vac
OM8-22364AHD20-300 Vac400 Hz4-20mA dc240 Vac


Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
ac Current (Average Measuring) Transducers
OM8-21382AFA0
Consult Sales  
Availability: 
 
 
0-5 Amp ac input, 50/60 Hz, 0-1 mA dc output, Self powered
OM8-21384AFA0
Consult Sales  
Availability: 
 
 
0-5 Amp ac input, 400 Hz, 0-1 mA dc output, Self powered
OM8-21382AHD1
Consult Sales  
Availability: 
 
 
0-5 Amp ac input, 50/60 Hz, 4-20mA dc output, 120 Vac
OM8-21382AHD2
Consult Sales  
Availability: 
 
 
0-5 Amp ac input, 50/60 Hz, 4-20mA dc output, 240 Vac
ac Voltage (Average Measuring) Transducers
OM8-22332AFA0
Consult Sales  
Availability: 
 
 
0-150 Vac input, 50/60 Hz, 0-1 mA dc output, Self powered
OM8-22362AHD1
Consult Sales  
Availability: 
 
 
0-300 Vac input, 50/60 Hz, 4-20mA dc output, 120 Vac
OM8-22362AHD2
Consult Sales  
Availability: 
 
 
0-300 Vac input, 50/60 Hz, 4-20mA dc output, 240 Vac
OM8-22332AHD1
Consult Sales  
Availability: 
 
 
0-150 Vac input, 50/60 Hz, 4-20mA dc output, 120 Vac
All amounts shown in AUD

Product Manuals:

Download OM8-21 - AC Current Transducer
Download OM9-32 - AC Power Voltage Transducer
Download OM9-31 - AC Power Current Transducer
Download OM10 - AC Power Series
We noticed you are from the US. Visit your local site for regional offers and live support.