Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

ac Current and Voltage Transducers, True RMS Measurement - Discontinued

OM9 Series

 | OM9 Series

  • True RMS Measurement
  • Isolation
  • 0-1 mA and 4-20 mA Outputs Available

Description

The OM9 Series has been discontinued. Please see the DRA-ACT-4 Series as a possible alternative or contact our Data Acquisition Engineering Department.

The OM9 Series transducers convert ac currents and voltages to dc process signals for direct connection to data acquisition and recording systems. The OM9 employ true RMS measurement techniques in conditioning the ac signal. True RMS measurement provides accurate readings for signals which contain harmonic distortion. For measurement of currents and voltages greater than listed, the OM9 are directly compatible with OMEGA™ instrument transformers.

Specifications
Accuracy: 0.2% of Reading
Sustained Input Overrange: Voltage, 120% continuous,150% for 5 seconds; Current, 200% continuous, 1000% for 5 seconds
Outputs: 0 to 1 mA dc: into 10 KOhm 10 Vdc compliance; 4-20 mA into 750 Ohmn max 15 Vdc compliance
Zero Adjust: ±5% minimum
Span Adjust: ±10% minimum
Response Time: >400 msec 0-99% of full scale
Power Consumption: 5 VA max
Isolation:
Input to output: 2500 Vac, 60 Hz, 1 min;
Input to power: 2500 Vac, 60 Hz, 1 min;
Input to case: 2500 Vac, 60 Hz, 1 min;
Power to output: 2000 Vac, 60 Hz, 1 min;
Power to case: 2000 Vac, 60 Hz, 1 min;
Output to case: 500 Vac, 60 Hz, 1 min
Dimensions: 12 H x 13.3 W x 9.6cm D (4.717" x 5.236" x 3.769")

ac Current (True RMS) Transducers
Model No.Input SignalInput FrequencyOutput SignalPower Required
OM9-31382AFA10-5 Amps ac50/60 Hz0-1 mA dc120 Vac
OM9-31384AFA10-5 Amps ac400 Hz0-1 mA dc120 Vac
OM9-31382AFA20-5 Amps ac50/60 Hz0-1 mA dc240 Vac
OM9-31384AFA20-5 Amps ac400 Hz0-1 mA dc240 Vac
OM9-31382AHD10-5 Amps ac50/60 Hz4-20 mA dc120 Vac
OM9-31384AHD10-5 Amps ac400 Hz4-20 mA dc120 Vac
OM9-31382AHD20-5 Amps ac50/60 Hz4-20 mA dc240 Vac
OM9-31384AHD20-5 Amps ac400 Hz4-20 mA dc240 Vac

ac Voltage (True RMS) Transducers
Model No.Input SignalInput FrequencyOutput SignalPower Required
OM9-32332AFA10-150 Vac50/60 Hz0-1 mA dc120 Vac
OM9-32334AFA10-150 Vac400 Hz0-1 mA dc120 Vac
OM9-32332AFA20-150 Vac50/60 Hz0-1 mA dc240 Vac
OM9-32334AFA20-150 Vac400 Hz0-1 mA dc240 Vac
OM9-32332AHD10-150 Vac50/60 Hz4-20 mA dc120 Vac
OM9-32334AHD10-150 Vac400 Hz4-20 mA dc120 Vac
OM9-32332AHD20-150 Vac50/60 Hz4-20 mA dc240 Vac
OM9-32334AHD20-150 Vac400 Hz4-20 mA dc240 Vac
OM9-32362AFA10-300 Vac50/60 Hz0-1 mA dc120 Vac
OM9-32364AFA10-300 Vac400 Hz0-1 mA dc120 Vac
OM9-32362AFA20-300 Vac50/60 Hz0-1 mA dc240 Vac
OM9-32364AFA20-300 Vac400 Hz0-1 mA dc240 Vac
OM9-32362AHD10-300 Vac50/60 Hz4-20 mA dc120 Vac
OM9-32364AHD10-300 Vac400 Hz4-20 mA dc120 Vac
OM9-32362AHD20-300 Vac50/60 Hz4-20 mA dc240 Vac
OM9-32364AHD20-300 Vac400 Hz4-20 mA dc240 Vac

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
ac Current (True RMS) Transducers
OM9-31382AFA1
Consult Sales  
Availability: 
 
 
0-5 Amps ac input, 50/60 Hz, 0-1 mA dc output, 120 Vac
OM9-31382AHD1
Consult Sales  
Availability: 
 
 
0-5 Amps ac input, 50/60 Hz, 4-20 mA dc output, 120 Vac
OM9-31384AHD1
Consult Sales  
Availability: 
 
 
0-5 Amps ac input, 400 Hz, 4-20 mA dc output, 120 Vac
OM9-31384AHD2
Consult Sales  
Availability: 
 
 
0-5 Amps ac input, 400 Hz, 4-20 mA dc output, 240 Vac
ac Voltage (True RMS) Transducers
OM9-32332AHD1
Consult Sales  
Availability: 
 
 
0-150 Vac input, 50/60 Hz, 4-20 mA dc output, 120 Vac
OM9-32334AHD2
Consult Sales  
Availability: 
 
 
0-150 Vac input, 400 Hz, 4-20 mA dc output, 240 Vac
OM9-32364AHD1
Consult Sales  
Availability: 
 
 
0-300 Vac input, 400 Hz4-20 mA dc output, 120 Vac
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Input Signal select from:
3138 for 0-5 Amps ac
3233 for 0-150 Vac
3236 for 0-300 Vac

(2) Input Frequency select from:
2 for 50/60 Hz
4 for 400 Hz

(3) Output Signal select from:
AFA for 0-1 mA dc
AHD for 4-20 mA dc

(4) Power Required select from:
1 for 120 Vac
2 for 240 Vac
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download AC Power Current Transducer
Download AC Power Voltage Transducer
We noticed you are from the US. Visit your local site for regional offers and live support.