Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

16-Connector BNC Interface Module for OMB-DAQBOARD-2000 Series and OMB-LOGBOOK

OMB-DBK1

16-Connector BNC Interface Module for OMB-DAQBOARD-2000 Series and OMB-LOGBOOK | OMB-DBK1

CE
  • Provides Access to 16 Analog Inputs Via BNC Connectors
  • Features Per-Channel 100K Ohm Bias Resistors for Differential Inputs
Signal Conditioners - View related products

Description

The OMB-DBK1 provides a convenient means of attaching analog signals from BNC cables to the
OMB-LOGBBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. Its 16 BNC connectors accommodate 16 single-ended inputs or 8 differential analog inputs.

Each differential input is equipped with a switchable 100K Ohm bias resistor referenced to analog common. The unit also provides a ground reference via an external ground connection. The OMB-DBK1 features a male DB37 connector that mates with the OMB-LOGBOOK and OMB-DAQBOARD-2000 Series. Signal Termination Since the OMB-DBK1 is a passive universal interface, it also provides a convenient method of connecting analog signals to other I/O devices. The unit’s 16 easy-to-access BNC connectors can be configured as differential or single-ended.

Specifications
Connector:

DB37 male, mates with P1 pinout on the OMB-LOGBOOK
and OMB-DAQBOARD-2000 Series
BNC connectors for signal inputs
Analog Input Connection:
One BNC connector for each of 16 analog input channels
Dimensions:
221 W x 285 L x 35 mm H
(8.5 x 11 x 1.375")
Weight: 1.3 kg (3 lbs)
Cables: Use OMB-CA-37-x with OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMB-DBK1
Consult Sales  
Availability: 
 
 
16-connector BNC Interface
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.