Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

3-Slot Expansion-Card Enclosure for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

OMB-DBK10

3-Slot Expansion-Card Enclosure for OMB-LOGBOOK and  OMB-DAQBOARD-2000 Series | OMB-DBK10

CE
  • Accommodates Any Three Analog or Digital OMB-DBK Cards
  • Ideal for Applications That Require Six or Fewer OMB-DBK Cards
Signal Conditioners - View related products

Description

The OMB-DBK10 is an all-metal expansion-card enclosure that accommodates up to three expansion cards for OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. This enclosure allows three expansion cards to easily slide into it without requiring removal of the signal connections. Two OMB-DBK10’s are ideal for applications that require six or fewer expansion cards.
The use of an OMB-CA-37-x cable is required to daisy-chain all cards installed into OMB-DBK10 enclosures.

Packaging
You can stack the OMB-DBK10 beneath an OMB-LOGBOOK or OMB-DAQBOOK portable data acquisition module by means of the included fastener panels. The result is a compact and securely connected data acquisition system that you can conveniently carry from one application site to another.

Specifications
Capacity:
Accommodates any 3 OMB-DBK expansion cards
Material: Aluminum
Finish: Black, powder-coated
Dimensions:
221 x 285 x 35 mm
(8.5 x 11 x 1.375")
Weight:1.3 kg empty (3 lb);
cards .25 to .75 kg each (8 to 12 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOMB-DBK10
OMB-DBK10
Consult Sales  
Availability: 
 
 
3-Slot Expansion-Card Enclosure
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.