Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

8-Channel Relay-Output Card for OMB-LOGBOOK
and DAQBOARD-2000 Series

OMB-DBK25

8-Channel Relay-Output Card for OMB-LOGBOOK  and DAQBOARD-2000 Series | OMB-DBK25

CE
  • Provides Eight Independent Relay Contact Outputs
  • Requires Minimal System Power
Signal Conditioners - View related products

Description

The OMB-DBK25 8-channel relay-output card provides OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems with eight fully independent relay contact outputs. Because the OMB-DBK25 is designed for use in portable as well as desktop applications, it employs miniature latch relays that draw power only when changing states, i.e., when changing from off to on or from on to off. This minimal power consumption makes the OMB-DBK25 ideal for applications that rely on battery power. The OMB-DBK25 relay contacts are rated for 2 A at 28 Vdc or 0.6 A at 120 Vac. As many as twenty-four OMB-DBK25’s can be used in one system, to obtain 192 outputs.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMB-DBK25
Consult Sales  
Availability: 
 
 
8-Channel Relay-Output Card
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.