Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ethernet Remote I/O Modules

OME-ET-7000_OME-PET-7000 Series

Ethernet Remote I/O Modules | OME-ET-7000_OME-PET-7000 Series

Ethernet Remote I/O Modules

AUD1,293.29 OME-ET-7002

CE
  • Multi-Function Web Based Ethernet I/O Modules–Models Available For Thermocouple, RTD, Analog Voltage and Current Input
  • Built-In Web Server for Remote Configuration and I/O Monitoring/Control
  • Web HMI
  • Communications Security
  • Supports Modbus® TCP and UDP Protocols
  • OME-PET-7000 Series Features PoE (Powerover-Ethernet)
USB, RS232, RS485 and Ethernet Data Acquisition Systems - View related products

Description

The OME-ET-7000/OME-PET-7000 Series, a web-based Ethernet I/O module, features a built-in web server which allows configuration, I/O monitoring and I/O control by simply using a regular web browser. Remote control is as easy as browsing the Internet. With the web HMI function, programming or HTML skills are not required; creating dynamic and attractive web pages for I/O monitoring and I/O control is easy. The OME-ET-7000/OME-PET-7000 Series offers easy and safe access for users at any time, from any location. In addition, the OME-ET-7000/OME-PET-7000 Series also supports Modbus TCP protocol that makes perfect integration to SCADA software. OME-PET-7000 features “PoE” where not only data but also power is carried through an Ethernet cable. This feature makes installation of OME-PET-7000 easy. No more unnecessary wires; only an ethernet cable that takes care of everything in the field.

Features
1. Power over Ethernet (PoE)
The OME-PET-7000 series module can be powered by an IEEE802.3af compliant PoE switch. Both data and power can be carried by an Ethernet cable eliminating the need for additional wiring and power supply.
2. Built-in Web Server Each OME-ET-7000/OME-PET-7000 module has a Built-in web server that allows the users to easily configure, monitor and control the module from a remote location using a regular web browser.
3. Web HMI The Web HMI function allows the users to create dynamic and attractive web pages to monitor and control the I/O points. Users can upload specific I/O layout pictures (bmp, jpg, gif format) and define a description for each I/O point. No HTML or Java skills are needed to create the web pages.
4. Communication Security Account and password are needed when logging into the OME-ET-7000 web server. An IP address filter is also included, which can be used to allow or deny connections with specific IP addresses.
5. Support for both Modbus® TCP and Modbus UDP Protocols The Modbus TCP, Modbus UDP slave function on the Ethernet port can be used to provide data to remote SCADA software. A free MODBU S software development toolkit is included on the utility software CD that is supplied with the OME-ET-7000/ OME-PET-7000 Series modules.
6. Built-in I/O Various I/O components are mixed with multiple channels in a single module, which provides the most cost effective I/O usage and enhances performance of the I/O operations.
7. Dual Watchdog The Dual Watchdog consists of a module Watchdog and a communication Watchdog. The action of AO/DO are also associated with the Dual Watchdog. Module Watchdog is a Built-in hardware circuit to monitor the operation of the module and will reset the CPU if a failure occurs in the hardware or the software. Then the power-on value of AO/DO will be loaded. Communication Watchdog is a software function to monitor the communication between the host and the OME-ET-7000/OME-PET-7000 module. The timeout of the communication Watchdog is programmable, when the OME-ET-7000/OME-PET-7000 doesn’t receive commands from the host for a while, the watchdog forces the AO/DO to pre-programmed Safe Value to prevent unpredicatable damage of the connected devices.
8. Power-on Value and Safe Value Besides setting by the set AO/DO commands, the AO/DO can be set under two other conditions.
Power-on Value: The Power-on Value is loaded into the AO/DO under 3 conditions: Power-on, reset by Module Watchdog, reset by reset command.
Safe Value: When the Communication Watchdog is enabled and a Communication Watchdog timeout occurs, the “safe value” is loaded into the AO/DO.
9. I/O Pair Connection This function is used to create a AI/DI to AO/DO pair through the Ethernet. Once the configuration is completed, the OME-ET-7000/OME-PET-7000 module can poll the status of remote AI/DI devices and then use the Modbus TCP protocol to continuously write to local AO/DO channels in the background.
10. Highly Reliable Under Harsh Environments
• Wide Operating Temperature Range: -25 to 75°C (-13 to 167°F)
• Storage Temperature: -30 to 80°C (-22 to 176°F)
• Humidity 10 to 90% RH (non-condensing)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OME-ET-7002
AUD1,293.29
Availability: 1 week
 
3-channel analog input and DIO module
  
OME-PET-7002
AUD1,375.00
Availability: 1 week
 
3-channel analog input and DIO module with PoE
  
OME-ET-7015
AUD1,165.00
Availability: 3 weeks
 
7-channel RTD input module
  
OME-PET-7015
AUD1,325.00
Availability: 1 week
 
7-channel RTD input module with PoE
  
OME-ET-7017
AUD967.10
Availability: 1 week
 
8-channel analog input and DO module
  
OME-PET-7017
AUD1,110.00
Availability: 1 week
 
8-channel analog input and DO module with PoE
  
OME-ET-7017-10
AUD1,110.00
Availability: 4 weeks
 
10 differential/20 single-ended channel analog input module
  
OME-PET-7017-10
AUD1,295.00
Availability: 4 weeks
 
10 differential/20 single-ended channel analog input module with PoE
  
OME-ET-7018Z
AUD1,480.00
Availability: 1 week
 
10-channel thermocouple input module with OME-DB-1820 daughter board
  
OME-PET-7018Z
AUD1,625.00
Availability: 1 week
 
10-channel thermocouple input module with OME-DB-1820 daughter board with PoE
  
OME-ET-7019Z
AUD1,680.00
Availability: 4 weeks
 
10-channel thermocouple input module with OME-DB-1820 daughter board
  
OME-PET-7019Z
AUD1,730.00
Availability: 4 weeks
 
10-channel thermocouple input module with OME-DB-1820 daughter board with PoE
  
OME-ET-7026
AUD1,373.40
Availability: 4 weeks
 
Multifunction analog/digital I/O module
  
OME-PET-7026
AUD1,455.00
Availability: 4 weeks
 
Multifunction analog/digital I/O PoE module
  
OME-ET-7042
AUD698.15
Availability: 4 weeks
 
16-channel isolated digital output module
  
OME-PET-7042
AUD845.00
Availability: 4 weeks
 
16-channel isolated digital output module with PoE
  
OME-ET-7044
AUD700.00
Availability: 4 weeks
 
8-channel DI and 8-channel DO module
  
OME-PET-7044
AUD780.00
Availability: 4 weeks
 
8-channel DI and 8-channel DO module with PoE
  
OME-ET-7050
AUD700.00
Availability: 1 week
 
12-channel DI and 6-channel DO module
  
OME-PET-7050
AUD845.00
Availability: 4 weeks
 
12-channel DI and 6-channel DO module with PoE
  
OME-ET-7051
AUD700.00
Availability: 4 weeks
 
16-channel isolated digital input module
  
OME-PET-7051
AUD780.00
Availability: 4 weeks
 
16-channel isolated digital input module with PoE
  
OME-ET-7052
AUD700.00
Availability: 4 weeks
 
8-channel DI and 8-channel DO module
  
OME-PET-7052
AUD780.00
Availability: 1 week
 
8-channel DI and 8-channel DO module with PoE
  
OME-ET-7053
AUD700.00
Availability: 4 weeks
 
16-channel isolated digital input module
  
OME-PET-7053
AUD780.00
Availability: 4 weeks
 
16-channel isolated digital input module with PoE
  
OME-ET-7060
AUD700.00
Availability: 4 weeks
 
6-channel power relay output and DI module
  
OME-PET-7060
AUD845.00
Availability: 1 week
 
6-channel power relay output and DI module with PoE
  
OME-ET-7067
AUD780.00
Availability: 4 weeks
 
8-channel power relay output module
  
OME-PET-7067
AUD900.00
Availability: 4 weeks
 
8-channel power relay output module with PoE
Accessories
  
RAIL-35-1
AUD29.58
Availability: 1 week
 
35 mm (1.4") DIN rail, 1 m (3.3') length
Click to expand/minimize a list of what others bought with theiDRN-PS-1000
iDRN-PS-1000
Consult Sales  
Availability: 
 
 
DIN rail power supply, 95 to 240 Vac input, 24 Vdc output at 850 mA
  
OM-ESW-105
Consult Sales  
Availability: 
 
 
5-port unmanaged ethernet switch
  
OM-ESW-105-POE
Consult Sales  
Availability: 
 
 
5-port POE ethernet switch (four 10/100 base TX ports with POE and one 10/100 base TX uplink port)
All amounts shown in AUD
Note: Comes complete with wall mount bracket, quick start guide, utility software and operator’s manual on CD.
Ordering Example: (1) OME-PET-7018Z 10-channel thermocouple input module with OME-DB-1820 daughter board with PoE, AUD1,625.00

Product Manuals:

Download OME-ET-7000 and OME-PET-7000 Series - Full Manual - Ethernet I/O Modules
Download OME-ET-7000 and OME-PET-7000 Series - Register Table for Ethernet I/O Modules
Download OME-ET-7000 and OME-PET-7000 Series - Quick Start Manual - Ethernet I/O Modules
We noticed you are from the US. Visit your local site for regional offers and live support.