Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Process Voltage/Current Input Data Loggers - Discontinued

OMYL-M33_OMYL-M34

Process Voltage/Current Input Data Loggers | OMYL-M33_OMYL-M34

Process Voltage/Current Input Data Loggers

CE
  • Single Channel (OMYL-M33) or
    Dual Channel (OMYL-M34)
  • Process Voltage and Current Measurements
  • Up to 4 Million Readings (Internal Memory Size)
  • Up to 32 Hz Sampling Rate
  • High Accuracy
  • 20 Bit A/D Converter
  • Shock Proof, IP65 Housing (Dust and Water Jet Proof)
  • Transfer Rate of 500 kbps
  • Low Current Consumption
  • Up to 4 Years Battery Life

Description

This product line has been discontinued. For an alternate product, please see our wide selection of temperature and humidity loggers here.


The OMYL-M33 single channel and OMYL-M34 dual channel process voltage/current input data loggers are fully user programmable for 0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA industry standard process input ranges. These data loggers are available with standard memory of 100,000 readings (OMYL-M33, OMYL-M34) or expanded memory of 4 million readings (OMYL-M33-4M, OMYL-M34-4M). Both models can be used for recording signals from a wide range of process transducers and transmitters. These devices are programmable so that you can log data from either one or two channels. Both models feature a 20 bit analog to digital converter giving a resolution of up to 15 μV or 0.36 μA.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

SPECIFICATIONS
Number of Inputs
    OMYL-M33/OMYL-M33-4M: 1
    OMYL-M34/OMYL-M34-4M: 2
Input Cables
    OMYL-CU: For voltage inputs greater than 1V
    OMYL-CS: For voltage inputs from 0 to 1V
    OMYL-CI: For current inputs
Accuracy: 0.1% of range
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz, 8 Hz, 16 Hz, 32 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-M33, OMYL-M34: 100,000 readings
    OMYL-M33-4M, OMYL-M34-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included) optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions: 30 H x 50 dia mm (1.18 x 1.97")
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Process Voltage/Current Input Data Loggers
OMYL-M33
AUD890.00
Availability: 1 week
 
Single channel process voltage/current input data logger, 100,000 readings
OMYL-M33-4M
AUD1,115.00
Availability: 1 week
 
Single channel process voltage/current input data logger, 4 million readings
OMYL-M34
Consult Sales  
Availability: 
 
 
Dual channel process voltage/current input data logger, 100,000 readings
OMYL-M34-4M
AUD1,215.00
Availability: 1 week
 
Dual channel process voltage/current input data logger, 4 million readings
Accessories
OMYL-SOFT-PLUS
Consult Sales  
Availability: 
 
 
Plus version of the software for graphing and analyzing data files
OMYL-CU
Consult Sales  
Availability: 
 
 
Connection cable for voltages greater than 1V
OMYL-CS
AUD90.00
Availability: 1 week
 
Connection cable for voltages from 0 to 1V
OMYL-CI
AUD208.19
Availability: 1 week
 
Connection cable for current measurement < 24 mA
OMYL-WH20
Consult Sales  
Availability: 
 
 
Wall mount holder for data logger (includes tamper evident lead seal)
OMYL-WS50
AUD83.00
Availability: 1 week
 
Set of 50 tamper evident lead seals (50 wires and 50 seals)
OMYL-BATT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (standard temperature range)
OMYL-BATT-HT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (high temperature range)
All amounts shown in AUD
Note: Comes complete with 3V lithium battery (standard temperature range), 1.8 m (6') USB interface cable, OMYL-SOFT software, and operator’s manual on USB stick.
Ordering Example: (1) OMYL-M33-4M Single channel process voltage/current input data logger, 4 million readings, AUD1,115.00

Product Manuals:

Download Portable Data Loggers
Download Omega View Plus Software for OMYL Series
We noticed you are from the US. Visit your local site for regional offers and live support.