Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature Data Loggers with 1 or 2 External Inputs - Discontinued

OMYL-T11_OMYL-T12

Temperature Data Loggers with 1 or 2 External Inputs | OMYL-T11_OMYL-T12

Temperature Data Loggers with 1 or 2 External Inputs

CE
  • Integral Temperature Sensor
  • Plus One (OMYL-T11) or Two (OMYL-T12) External Inputs for Temperature (Pt100/Pt1000 RTD/Thermistor)
  • Up to 4 Million Readings (Internal Memory Size)
  • Up to 32 Hz Sampling Rate
  • High Accuracy
  • 20 Bit A/D Converter
  • Shock Proof, IP65 Housing (Dust and Water Jet Proof)
  • Transfer Rate of 500 kbps
  • Low Current Consumption
  • Up to 4 Years Battery Life

Description

This product line has been discontinued. For an alternate product, please see our wide selection of temperature and humidity loggers here.


The OMYL-T11 and OMYL-T12 are temperature data loggers with internal temperature sensor that also accept external temperature inputs. These data loggers are available with standard memory of 100,000 readings (OMYL-T11, OMYL-T12) or expanded memory of 4 million readings (OMYL-T11-4M, OMYL-T12-4M). The following inputs can be configured: • Internal temperature • External temperature (Pt100/Pt1000 RTD, Type U thermistor) The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

SPECIFICATIONS
Internal Temperature
    Temperature Range: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
    Temperature Resolution: 0.01°C (0.02°F)
External Temperature Input
Number of Inputs
    OMYL-T11: 1
    OMYL-T12: 2
    Sensor: Pt100 or Pt1000 RTD, U thermistor (2000Ω @25°C)
    Range: -70 to 250°C (-94 to 482°F)
    Resolution: 0.01°C (0.02°F)
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz, 8 Hz, 16 Hz, 32 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-T11, OMYL-T12: 100,000 readings
    OMYL-T11-4M, OMYL-T12-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions: 30 H x 50 mm dia (1.18 x 1.97")
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Temperature Data Loggers with 1 or 2 External Inputs
OMYL-T11
Consult Sales  
Availability: 
 
 
Temperature data logger with one external input, 100,000 readings
OMYL-T11-4M
AUD840.00
Availability: 1 week
 
Temperature data logger with one external input, 4 million readings
OMYL-T12
AUD720.00
Availability: 1 week
 
Temperature data logger with two external inputs, 100,0000 readings
OMYL-T12-4M
Consult Sales  
Availability: 
 
 
Temperature data logger with two external inputs, 4 million readings
Accessories
OMYL-SOFT-PLUS
Consult Sales  
Availability: 
 
 
Plus version of the software for graphing and analyzing data files
OMYL-WH20
Consult Sales  
Availability: 
 
 
Wall mount holder for data logger (includes tamper evident lead seal)
OMYL-WS50
AUD83.00
Availability: 1 week
 
Set of 50 tamper evident lead seals (50 wires and 50 seals)
OMYL-BATT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (standard temperature range)
OMYL-BATT-HT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (high temperature range)
General Purpose Pt1000 RTD Temperature Sensors
OMYL-CML80-2
Consult Sales  
Availability: 
 
 
General purpose Pt1000 RTD temperature sensor, 100 mm (4”) probe length, with 2 m (6.6’) PVC cable
OMYL-CML80-5
Consult Sales  
Availability: 
 
 
General purpose Pt1000 RTD temperature sensor, 100 mm (4”) probe length, with 5 m (16.4’) PVC cable
OMYL-CML120-2
Consult Sales  
Availability: 
 
 
General purpose Pt1000 RTD temperature sensor, 100 mm (4”) probe length, with 2 m (6.6’) PTFE cable
OMYL-CML120-5
AUD299.00
Availability: 1 week
 
General purpose Pt1000 RTD temperature sensor, 100 mm (4”) probe length, with 5 m (16.4’) PTFE cable
OMYL-CMS80-2
AUD183.00
Availability: 1 week
 
General purpose Pt1000 RTD temperature sensor, 50 mm (2”) probe length, with 2 m (6.6’) PVC cable
OMYL-CMS80-5
Consult Sales  
Availability: 
 
 
General purpose Pt1000 RTD temperature sensor, 50 mm (2”) probe length, with 5 m (16.4’) PVC cable
OMYL-CMS120-2
Consult Sales  
Availability: 
 
 
General purpose Pt1000 RTD temperature sensor, 50 mm (2”) probe length, with 2 m (6.6’) PTFE cable
OMYL-CMS120-5
Consult Sales  
Availability: 
 
 
General purpose Pt1000 RTD temperature sensor, 50 mm (2”) probe length, with 5 m (16.4’) PTFE cable
Pt1000 RTD Sensors for Surface Temperature Measurement
OMYL-EU80-2
Consult Sales  
Availability: 
 
 
Surface Pt1000 RTD temperature sensor, 2 m (6.6’) PVC cable
OMYL-EU80-5
AUD220.00
Availability: 1 week
 
Surface Pt1000 RTD temperature sensor, 5 m (16.4’) PVC cable
OMYL-EU120-2
Consult Sales  
Availability: 
 
 
Surface Pt1000 RTD temperature sensor, 2 m (6.6’) PTFE cable
OMYL-EU120-5
Consult Sales  
Availability: 
 
 
Surface Pt1000 RTD temperature sensor, 5 m (16.4’) PTFE cable
Magnetic Pt1000 RTD Sensors for Surface Temperature Measurement
OMYL-EUM80-2
Consult Sales  
Availability: 
 
 
Magnetic Pt1000 RTD temperature sensor, 2 m (6.6’) PVC cable
OMYL-EUM80-5
Consult Sales  
Availability: 
 
 
Magnetic Pt1000 RTD temperature sensor, 5 m (16.4’) PVC cable
Fast Response Air Temperature Sensors
OMYL-FR80-2
Consult Sales  
Availability: 
 
 
Fast response Pt1000 RTD air temperature sensor, 2 m (6.6’) PVC cable
OMYL-FR80-5
Consult Sales  
Availability: 
 
 
Fast response Pt1000 RTD air temperature sensor, 5 m (16.4’) PVC cable
OMYL-FR120-2
AUD332.00
Availability: 1 week
 
Fast response Pt1000 RTD air temperature sensor, 2 m (6.6’) PTFE cable
OMYL-FR120-5
AUD389.00
Availability: 1 week
 
Fast response Pt1000 RTD air temperature sensor, 5 m (16.4’) PTFE cable
All amounts shown in AUD
Note: Comes complete with 3V lithium battery (standard temperature range), 1.8 m (6') USB interface cable, OMYL-SOFT software and operator’s manual on USB stick.
Ordering Example: (1) OMYL-T11-4M Temperature data logger with one external input, 4 million readings, AUD840.00

Product Manuals:

Download Portable Data Loggers
Download Omega View Plus Software for OMYL Series
We noticed you are from the US. Visit your local site for regional offers and live support.