Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial Electrodes

ORE-5421-10,ORE-5329-10
PHE-6461-3,ORE-6361-3

Industrial Electrodes | ORE-5421-10,ORE-5329-10 PHE-6461-3,ORE-6361-3

Industrial Electrodes

AUD335.00 PHE-5321-10

  • 16 Month Shelf Life
  • Rebuildable Submersible Electrode Assemblies
  • Twist Lock Industrial Electrodes and Adaptors
  • Pipe Tees
Industrial pH Instrumentation and Electrodes - View related products

Description

Twist Lock Industrial Electrodes and Adaptors Specially designed to withstand harsh industrial environments, the twist lock-style combination electrode features a non-fouling annular ceramic junction and an electrode housing of PVDF construction with 316SS locking pins. Dual "O" rings (1 EPR, 1 FKM) are supplied to prevent process contact with potting epoxy. A choice of PVC or PVDF adaptors is available with 3/4" or 1" NPT threading.

Rebuildable Submersible Electrode Assemblies OMEGA™ Submersible Electrode Assemblies are intended for use in industrial and process ORP/pH measurement applications. For versatility, modular construction allows quick removal of the sealed combination electrode and easy mounting onto 3/4" pipe. The CPVC or PVDF housings permit use in hostile environments. The electrodes utilize annular nonfouling reference junctions.

Electrodes
Model No. pH
Range
Temp
°C(°F)
R Megohms
at 25°C/77°F
Notes
PHE-5321-100 to 13-5 to 110 (23 to 230)50General purpose
PHE-5421-100 to 13-5 to 110 (23 to 230)50Double junction
PHE-5322-100 to140 to 110 (32 to 230)200High pH
ORE-5421-10ORP Platinum-5 to 110 (23 to 230)ORP general purpose Pt
ORE-5329-10ORP Gold-5 to 110 (23 to 230)ORP with cyanide present Av

Pipe Tees
Model No. Fitting Material Max. Temp.
PHEH-34TP3/4" MNPTCPVC66°C/151°F
PHEH-1TP1" MNPTCPVC66°C/151°F
PHEH-34TK3/4" MNPTPVDF110°C/230°F
PHEH-1TK1" MNPTPVDF110°C/230°F

Twist Lock Adaptors
Model No. Fitting Material Max. Temp.
PHEH-34AP3/4" MNPTCPVC66°C/151°F
PHEH-1AP1" MNPTCPVC66°C/151°F
PHEH-34AK3/4" MNPTPVDF110°C/230°F
PHEH-1AK1" MNPTPVDF110°C/230°F

Electrodes
Model No. Length
mm (in)
Dia
mm (in)
pH
Range
Temp
°C
R Megohms
at 25°C/77°F
Notes
PHE-6361-380 (3.13)12 (.47)0 to 13-5 to 10050General purpose
PHE-6362-380 (3.13)12 (.47)0 to 140 to 110200High pH
PHE-6461-380 (3.13)12 (.47)0 to13-5 to 10050Double junction
PHE-6462-380 (3.13)12 (.47)0 to 140 to 110200Double junction high pH
ORE-6361-380 (3.13)12 (.47)ORP Pt-5 to 110ORP general purpose Pt
ORE-6461-380 (3.13)12 (.47)ORP Pt-5 to 110ORP double junction Pt
ORE-6469-380 (3.13)12 (.47)ORP Gold-5 to 110ORP dbl. junc. for appl.
w/cyanide (Au)
*Specify type of temperature sensor. See To Order guide below. Order electrode and housing separately.

Submersion Assemblies
Model No. Length Dia. Material Temp °C
PHEH-63P-33'3/4"CPVC-5 to 80
PHEH-63K-33'3/4"PVDF-5 to 110

Replacement Electrode Holders
Model No. Material Temp °C
PHEH-64PCPVC-5 to 80
PHEH-64KPVDF-5 to 110


Please download PDF file for full product specifications and a complete list of available models.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Industrial Electrodes
  
PHE-5321-10
AUD335.00
Availability: 6 weeks
 
General purpose with 10' of cable
  
PHE-5321-10-PT100
AUD450.00
Availability: 6 weeks
 
General purpose, with 100Ω Platinum RTD
  
PHE-5322-10
AUD398.02
Availability: 6 weeks
 
High pH with 10' of cable
  
PHE-5322-10-PT100
AUD525.00
Availability: 6 weeks
 
High pH, with 100Ω Platinum RTD
  
PHE-5322-10-PT1K
AUD528.11
Availability: 1 week
 
High pH, with 1000Ω Platinum RTD
  
ORE-5421-10
AUD440.00
Availability: 6 weeks
 
ORP general purpose, Platinum
Pipe Tees
  
PHEH-34TK
AUD263.00
Availability: 5 weeks
 
PVDF 3/4 MNPT
Twist Lock Adaptors
  
PHEH-34AP
AUD183.00
Availability: 6 weeks
 
CPVC 3/4 MNPT
  
PHEH-1AP
AUD176.00
Availability: 6 weeks
 
CPVC 1 MNPT
  
PHEH-1AK
AUD205.00
Availability: 6 weeks
 
PVDF 1 MNPT
Rebuildable Submerisble Electrode Assemblies
  
PHE-6362-3
Consult Sales  
Availability: 
 
 
High pH, 3' of cable
  
ORE-6461-3
Consult Sales  
Availability: 
 
 
ORP double junction, Platinum
Replacement Electrode Holder
  
PHEH-64P
AUD253.00
Availability: 6 weeks
 
CPVC replacement electrode holder
  
PHEH-64K
AUD273.00
Availability: 6 weeks
 
PVDF replacement electrode holder
Accessories
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
pH 10 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-10-GAL
PHA-10-GAL
AUD77.05
Availability: 3 weeks
 
pH 10 buffer solution 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 3 weeks
 
pH 4 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-4-GAL
PHA-4-GAL
AUD72.93
Availability: 3 weeks
 
pH 4 buffer solution, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
pH 7 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-7-GAL
PHA-7-GAL
AUD72.93
Availability: 3 weeks
 
pH 7 buffer solution, 4L (1 gal)
  
PHA-DI
AUD34.25
Availability: 1 week
 
De-ionized water, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-DI-GAL
PHA-DI-GAL
AUD85.61
Availability: 1 week
 
De-ionized water, 4L (1 gal)
  
PHAB-DI
AUD78.00
Availability: 3 weeks
 
20 single use foil packets of de-ionized water
Click to expand/minimize a list of what others bought with thePHAB-PH
PHAB-PH
AUD78.27
Availability: 1 week
 
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
All amounts shown in AUD
Note: PHE-5000 Series come standard with 10' of cable, BNC connector, and electrode care instruction sheet.

PHE-6000 Series come standard with 3' of cable, BNC connector, and electrode care instruction sheet.

For non-standard cable lengths, replace the suffix "-10" in the PHE-5000 Series with the desired length in feet; add $2 per foot to the price. (Additional cost of $2 per foot applies to the entire cable length.)

For non-standard cable lengths, replace the suffix "-3" in the PHE-6000 Series with the desired length in feet; add $2 per foot to the price. (Additional cost of $2 per foot applies to the entire cable length.)

Order electrode and housing separately.


Ordering Example: (1) PHE-5321-10 0 to 13 pH range; general purpose, AUD335.00
We noticed you are from the US. Visit your local site for regional offers and live support.