Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Close Focus Infrared Pyrometers - Discontinued

OS600 Series

 | OS600 Series

AUD1,580.00 OS-611

  • Easy to Use
  • Fast Response
  • °C/°F Switchable
  • 1 mV Per Degree Analog Output Optiona

Description

The OS-610/OS-620 series has been discontinued. Please see the OS685 series as a possible alternative or contact our Temperature Engineering department.

APPLICATIONS
• Safely Measures Electrical Components, Dangerous and Inaccessible Materials
• Non-Destructive Testing of Circuit Boards, Motors and Bearings, Steam Traps, Injection Molding
• Heat Flow Models (OS-620 Series) for Energy Conservation, Estimation of R-Value (U-Value), Preventive Maintenance, Location of Insulation Defects

The OS-610 and OS-620 Series pyrometers from OMEGA contain a passive sensor which receives and measures (heat) radiation from an object. Since temperature is measured without contact, measurements are made rapidly (one second) so that thermal patterns and transient phenomena can be observed. Since heat is not removed from the measured object, accuracy is assured. Moving objects, dangerous materials and electrical components can be safely measured.

The OS-620 Series infrared energy meters have the additional feature of measuring heat loss (or gain) through walls and windows without physical contact. These versatile units are designed to measure the temperature of building materials such as paper, plaster, ceramic, stone, concrete and glass that have emissivities between 0.9 and 1.0.

Net heat flow is measured inside the building by switching the instrument to BTU (or watts) and aiming at a wall or surface which represents the internal temperature of the building. The display is then "zeroed," using the zero adjust control. Net heat flow in BTU (or watts) is then displayed when the instrument is aimed at an exterior wall or window.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS-611
AUD1,580.00
Availability: 1 week
 
Infrared pyrometer with 0 to 315°C (0 to 600°F) range and 0.2 to 1.0 emissivity
OS-611-A
Consult Sales  
Availability: 
 
 
Infrared pyrometer with 0 to 315°C (0 to 600°F) range, 0.2 to 1.0 emissivity and analog output/ac power
OS-621-A
AUD1,615.00
Availability: 10 weeks
 
Infrared pyrometer with 0 to 500°F range, fixed 0.95 emissivity and analog output/ac power
All amounts shown in AUD
Note: Each unit comes complete with sensing head, electronics, 9V battery and operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.