Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGASCOPEHandheld Infrared Thermometer with Built-In Distance Measuring Option
 - DISCONTINUED

OS530E-DM E Series

 | OS530E-DM E Series

CE
  • New "E" Series Enhanced Features and Range
  • Patented Distance Measuring, Patent Number 7,537,381.
  • Models Available with Temperature Ranges as low as - 30°C (-22°F)
  • Models Available with Temperature Ranges to 870°C (1600°F)
  • Emissivity Adjustable from 1.00 to 0.10 in 0.01 steps
  • Backlit LCD Display
  • Dual Digital Display Indicates Current with Min, Max, Average, or Difference Temperatures
  • °C/°F Selectable
  • 1 mV/Degree Analog Output Standard
  • RS-232 Output Models Include FREE Data Logging Software
  • Audible and Visible Alarms
  • Integral Tripod Mount
  • Type K T/C Input Models Available
  • Temperature Data Storage & Logging (Up to 800 Data Points) Available
  • Electronic Trigger Lock
  • Last Temperature Recall
  • All Models Include Built-In Laser Sighting, Display and Lens Protective Bumpers, Wrist Strap, Soft Carrying Case, 4 Long Life Lithium Batteries, and User’s Manual with Emissivity Reference Chart

Description

The OS530E-DM E Series has been discontinued. As a possible substitute, OS52x Series IR Gun and the HH-DM distance measuring handheld.

With a combination of powerful features, the new portable and rugged OS530E series infrared thermometers offer solutions for many non-contact temperature measurement applications. Emissivity adjustable from 1.00 to 0.1 in 0.01 increments, the OS530E series provides versatility when measuring a variety of surfaces.

A custom backlit LCD display provides dual digital display of both current and max, min, diff or average temperatures simultaneously. This provides the user with more information at a glance. Built-in laser sighting creates a 12-point circle which clearly indicates the target area being measured.

The OS530E Series also features a high alarm setpoint, providing both audible and visual indication of the alarm status. The standard 1 mV per degree analog output allows interfacing with data acquisition equipment, including chart recorders, dataloggers and computers.

All Models Feature: Adjustable Emissivity, Backlit Dual Display, Differential Temperature, Min/Max Temperature, Average Temperature, High Alarm, Audible Buzzer & Indicator, Analog Output (1mV/Deg), Laser Sight (Built-In), Trigger Lock, Last Temperature Recall. OS532E Adds Thermocouple Input, OS533E Adds Low Alarm, Ambient Target Temperature Compensation, RS-232 Outpput, Thermocouple Input. OS534E Adds all of the OS533E Features plus Data Storage.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

SPECIFICATIONS
Repeatability: ±(1% rdg + 1 digit)
Resolution: 1°C or 1°F (0.1°C or °F on OS530HRE-DM)
Response Time: 100 msec
Spectral Response: 8 to 14 µ
Emissivity: 0.10 to 1.00 in 0.01 increments
Operating Ambient: 0 to 50°C (32 to 122°F)
Power: 4 ‘AA’ lithium batteries (included) or optional ac adaptor
Battery Life: 60 hr, alkaline; 10 days, lithium
Analog Output: 1 mV/°C or 1 mV/°F
Tripod Mount: 1/4" to 20 UNC
Display: Backlit LCD; displays current and min or max, differential, average temperatures simultaneously
Alarm: High alarm standard, with audible and visual indication
RS-232: Two way communication

Distance Measurement Specifications
Range: 0.9 to 9 m (3 to 30')
Accuracy: 1% of Rdg or 1.3 cm (0.5"), whichever is greater
Unit of Measurement: Meter or feet, switchable via keypad
Power:
  HH-DM: 9V Alkaline (included);
  Built-In Models: 4 ‘AA’ lithium batteries (included) or optional ac adaptor
Sensor: Ultrasonic transducer
HH-DM Dimensions: 130 L x 70 W x 28.5 mm H (51/8 L x 23/4 W x 11/8" H)

Laser Sight Specifications
Wavelength (color): 650 nm (red)
Operating Distance:
  Laser Dot: 0.6 to 12 m (2 to 40')
  Laser Circle: 0.6 to 4.5 m (2 to 15')
FDA Classification: Class II
European Classification: Class 2
Beam Diameter: 5 mm
Operating Temperature: 0 to 50°C (32 to 122°F)

Jump to OMEGASCOPE™ Series of High Performance, General Purpose, Close Focus and High Resolution Infrared Pyrometers. (Units without Built-In Distance Measuring)

Model No.OS530LE-DMOS530HRE-DMOS532E-DMOS533E-DMOS534E-DM
Accuracy*±1% rdg±1% rdg±1% rdg±1% rdg±1% rdg
Range-23 to 538°C
-10 to 1000°F
-30 to 121°C
-22 to 250°F
-23 to 538°C
-10 to 1000°F
-23 to 538°C
-10 to 1000°F
-23 to 871°C
-10 to 1600°F
Emissivityadjustableadjustableadjustableadjustableadjustable
Backlit Dual Displaystandardstandardstandardstandardstandard
Distance to Spot Size Ratio10:120:110:120:130:1
Differential Temperaturestandardstandardstandardstandardstandard
Min/Max Temperaturestandardstandardstandardstandardstandard
Average Temperaturestandardstandardstandardstandardstandard
High Alarmstandardstandardstandardstandardstandard
Low Alarmstandardstandard
Audible Buzzer & Indicatorstandardstandardstandardstandardstandard
Ambient Target Temp Comp.standardstandard
Analog Output1 mV/deg1 mV/deg1 mV/deg1 mV/deg1 mV/deg
RS-232 Outputstandardstandard
Thermocouple Inputstandardstandardstandard
Data Storagestandard
Laser Sight (Built-In)dot/circledot/circledot/circledot/circledot/circle
Trigger Lockstandardstandardstandardstandardstandard
Last Temperature Recallstandardstandardstandardstandardstandard
Distance Measuringstandardstandardstandardstandardstandard
* or 1.7°C (3°F), whichever is greater. Model OS530HRE-DM has 0.1° display resolution.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OS532E-DM
Consult Sales  
Availability: 
 
 
Handheld & laser dot/circle, w/Built In distance measuring, 10:1 FOV, thermoocuple input
  
OS530HRE-DM
Consult Sales  
Availability: 
 
 
Handheld & laser dot/circle, w/Built In distance measuring, 20:1 FOV
Accessories
Click to expand/minimize a list of what others bought with theUNIV-AC-100/240
UNIV-AC-100/240
AUD73.51
Availability: 1 week
 
Universal Power Adaptor 100-240 VAC for E Series Only
Click to expand/minimize a list of what others bought with theOS520-RCC
OS520-RCC
Consult Sales  
Availability: 
 
 
Hard carrying case
  
OM-3000-SC
Consult Sales  
Availability: 
 
 
Soft carrying case (spare)
Click to expand/minimize a list of what others bought with the88001K
88001K
AUD331.16
Availability: 5 weeks
 
Surface probe, up to 482°C (900°F)
Click to expand/minimize a list of what others bought with theCAL-3-IR
CAL-3-IR
Consult Sales  
Availability: 
 
 
NIST traceable calibration
Click to expand/minimize a list of what others bought with theMINI-TRIPOD
MINI-TRIPOD
AUD22.62
Availability: 1 week
 
Replacement MINI-TRIPOD expands 142 to 279mm (5.6 to 11")
Click to expand/minimize a list of what others bought with theTRIPOD
TRIPOD
Consult Sales  
Availability: 
 
 
Lightweight TRIPOD expands 305mm to 1.1m (12 to 45")
Click to expand/minimize a list of what others bought with theHH-DM
HH-DM
AUD176.25
Availability: 1 week
 
Distance measuring meter with mounting bracket
Click to expand/minimize a list of what others bought with theDV-CAM
DV-CAM
Consult Sales  
Availability: 
 
 
Digital video camera
All amounts shown in AUD
 

Product Manuals:

Download OS530E Series - Quick Start Manual - OMEGASCOPE® Handheld Infrared Thermometers
Download OS530E, OS520E, OS550E Series - Infrared Thermometers
We noticed you are from the US. Visit your local site for regional offers and live support.