Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Infrared Thermometer with Laser Sight - Discontinued

OS546

 | OS546

CE
  • Field of View: 10:1
  • Portability and Simplicity One-Hand Operation UPocket Hook and Magnet Hanger
  • Max, Min Record Function
  • Auto Data Hold Function After Releasing Measure Button
  • SET, HI, LO Limits Beeper Function
  • Auto Power Off Function Can Be Disabled UBattery Life: 90 Hours Typical Use (Laser Off)
  • Thermopile Detector (6-14 µm)
  • Adjustable Emissivity 0.1 to 1.00

Description

The OS546 model has been discontinued. Please see the OS685 model as a possible alternative or contact our Temperature Engineering Department.


SPECIFICATIONS
Display: 31/2 digit liquid crystal display (LCD)
Operating environment: 0 to 50°C (32 to122°F) at <75% relative humidity
Storage environment: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter
Accuracy: Stated accuracy at 23°C ±5°C (70°F ±9°F) <75% relative humidity
Battery: 1.5 V x 3 pcs AAA size, included
Battery Life: 90 hours, typical use (with laser off)
Dimensions: 170 H x 48 W x 24 mm D (6.7 x 1.9 x 0.95")
Weight: Approx. 104 g (0.23 lb) including battery
Minimum Spot Size: 15 mm (0.59")
Spectral Response: 6 to 14 µm
Infrared Temperature Sensor: Thermopile
Range: -30 to 550°C (-22 to 1022°F)
Resolution: 0.5°C (1°F)
Accuracy: ±2.0% of reading or ±3°C (±6°F) (whichever is greater)
Laser Output: <1 mW (670 nm typ.)

Applications
• Measure surface temperature of objects which are difficult to reach or unsafe to contact
• Measure hot spots in electrical panels and equipment
• In-process temperature measurements


Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOS546
OS546
Consult Sales  
Availability: 
 
 
Infrared thermometer with laser sight
Click to expand/minimize a list of what others bought with theSC546
SC546
AUD32.50
Availability: 1 week
 
Soft carrying case
All amounts shown in AUD
Note: Comes with complete operator’s manual, magnet hanger, and batteries.
We noticed you are from the US. Visit your local site for regional offers and live support.