Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OEM Style Industrial Non-contact Infrared Thermometer / Transmitter with Local Display and Analog Output

OS550-BB > See the NEW OS550A-BB Series

OEM Style  Infrared Thermometer Transmitter | OS550-BB >  See the NEW OS550A-BB Series

OEM Style Infrared Thermometer Transmitter

  • Accuracy ±1% of Reading
  • Models with Temperature Ranges Measuring up to 2500°F (1370°C)
  • Current,Voltage or Millivolt Output
  • Laser Sighting Optional
  • °C/°F Keypad Selectable
  • Local Backlit LCD Display Standard
  • Dual Display Indicates Current plus Min, Max, Average or Differential Temperatures on All Models
  • Visual and Audible High/Low Alarm
  • Emissivity Adjustable from 0.1 to 1.00 in 0.01 steps via the Programmable Keypad
  • Fast 250 msec Response Time
  • RS-232 Communication
  • Safe and Easy to Install
Infrared Temperature Measurement Instruments - View related products

Description

The OS550-BB has been superseded by a newer version. Please refer to the OS550A-BB Series for the latest model .

OMEGA’s OEM style OS550-BB Series industrial, high performance, economical thermometer/transmitter offers a wide choice of temperature ranges, optical patterns or fields of view and three outputs (1 mV/ degree, 4-20 mA, and 0-5 Vdc) to feed directly into panel meters, recorders, PLC’s, temperature/process controllers, data loggers, data acquisition systems or other process instrumentation.
OMEGA’s OEM style OS550-BB Series industrial, high performance, economical thermometer/transmitter offers a wide choice of temperature ranges, optical patterns or fields of view and three outputs (1 mV/ degree, 4-20 mA, and 0-5 Vdc) to feed directly into panel meters, recorders, PLC’s, temperature/process controllers, data loggers, data acquisition systems or other process instrumentation.
This OEM design coupled with their relatively small dimensions make these sensors ideally suited for a wide variety of applications.

Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the detailed data sheet in the related section below.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OS551-MV-2-BB
Consult Sales  
Availability: 
 
 
Infrared thermometer with 0 to +750°F (-18 to +400°C) range, 1 mV/deg. output and Spot size 12.7 @ 76 mm (0.5" @ 3")
Accessories
Click to expand/minimize a list of what others bought with theOS550-AP
OS550-AP
AUD136.88
Availability: 1 week
 
Air purge collar
Click to expand/minimize a list of what others bought with theOS550-WC
OS550-WC
AUD414.22
Availability: 1 week
 
Air/water cooling jacket
Click to expand/minimize a list of what others bought with theOS550-MF
OS550-MF
Consult Sales  
Availability: 
 
 
Mounting frame
Click to expand/minimize a list of what others bought with theOS550-MB
OS550-MB
AUD73.79
Availability: 1 week
 
Right-angle mounting bracket
Click to expand/minimize a list of what others bought with theOS550-MN
OS550-MN
AUD32.13
Availability: 1 week
 
Mounting nut
Click to expand/minimize a list of what others bought with theOS550-LS
OS550-LS
Consult Sales  
Availability: 
 
 
Laser Sighting*
Click to expand/minimize a list of what others bought with theCAL-3-IR
CAL-3-IR
Consult Sales  
Availability: 
 
 
NIST Calibration Certification
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
24 Vdc power supply
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
AUD87.85
Availability: 1 week
 
Power/output extension wire (100 feet)
All amounts shown in AUD
Note:
* One unit suitable for aligning many heads.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) IR Thermometer/Transmitter select from:
OS551 for IR Thermometer/Transmitter with 0 to +750°F (-18 to +400°C) temperature range
OS552 for IR Thermometer/Transmitter with 0 to +1000°F (-18 to + 540°C) temperature range
OS553 for IR Thermometr/Transmitter with 0 to +1600°F (-18 to +870°C) temperature range
OS554 for IR Thermometr/Transmitter with 0 to +2500°F (-18 to +1370°C) temperature range

(2) Output Type select from:
MV for 1 mV/deg.
MA for 4-20 mA
V1 for 0-5 Vdc

(3) Optical Range Code select from:
1-BB for Spot Size .35" @ 24"
2-BB for Spot Size .5" @ 3"
3-BB for Spot Size 1" @ 20"
4-BB for Spot Size 1" @ 30"
5-BB for Spot Size 1.2" @ 60"
6-BB for Spot Size .15" @ 6"
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.