Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Cost Infrared Thermometer with Adjustable Emissivity - Discontinued

OS562

 | OS562

  • Adjustable Emissivity
  • 12:1 Field of View
  • Long Battery Life and Auto Power-Off
  • Large Backlit LCD Screen
  • Type K T/C Input

Description

The OS562 model has been discontinued. Please see the OS730K model as a possible alternative or contact our Temperature Engineering Department.

The OS562 is the ultimate tool for temperature measurements, with non-contact measurement capability and compatibility with Type K thermocouples. Its user-friendly, 5-key operation offers max, min, DIF, hold, and AVG modes. The backlit LCD screen and the laser can be switched on and off, while auto power-off is fixed at 60 seconds. These features give the OS562 the versatility to meet most temperature measurement requirements. It uses 2 “AAA” batteries and has an ultralong battery life.
Specifications
Measurement Range: -60 to 760°C (-76 to 1400°F); Type K T/C input, -64 to 1400°C (-83 to 1999°F)
Accuracy: ±2% of reading or 2°C (4°F), whichever is greater; Type K T/C, 1% of reading or 1°C (2°F)
Resolution: 1°C/1°F (0.1°C/0.1°F between -9.9 and 199.9)
Response Time: 1 sec
Emissivity: 0.10 to 1.00 adjustable, preset to 0.95
Field of View: 12:1
Operating Temperature: 0 to 50°C (32 to 122°F)
Power:2 “AAA” alkaline batteries (included)
Battery Life:18 hr typical continuous use with laser and backlight; 180 hr without laser and backlight
Dimensions: 175.2 x 39.0 x 71.9 mm (6.9 x 1.53 x 2.8")
Weight: 179 g (6.3 oz) including batteries (2 “AAA”)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOS562
OS562
Consult Sales  
Availability: 
 
 
12:1 infrared thermometer
Accessories
Click to expand/minimize a list of what others bought with theSC-HH500
SC-HH500
Consult Sales  
Availability: 
 
 
Soft carrying case
Click to expand/minimize a list of what others bought with the88001K
88001K
AUD331.16
Availability: 6 weeks
 
Surface probe, up to 482°C (900°F)
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.