Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Temp Infrared Thermometer - Discontinued

OS66 Series

 | OS66 Series

CE
  • 800 to 1500°C (1500 to 3000°F) Range
  • ±1% Accuracy
  • Fast 300 msec Response
  • 50:1 or 75:1 Optics

Description

The OS66 series has been discontinued. Please see the OS550A-BB series as a possible alternative or contact our Temperature Engineering department.

The OS66 Series of non-contact infrared thermometers extends OMEGA’s OS65 Series shown on preceding pages. The difference: OS66 Series is designed for higher temperature applications, with accurate results in the 800 to 1500°C (1500 to 3000°F) range.

The OS66 Series includes an infrared sensing head, signal processor module and detachable 4.6 m (15') interconnecting cable. The OS66 Series works with the same accessories as the OS65 Series.

SPECIFICATIONS
Accuracy: ±1% rdg ±1°C (2°F)
Repeatability: ±0.50% rdg ±1 digit
Spectral Response: 0.85 to 0.95 microns
Emissivity Range: 0.10 to 0.99 in 0.01 steps
Response Time: 300 msec
Field of View: 50:1 or 75:1
Power: 9 to 30 Vdc, 50 mA (120 Vac with optional ac adaptor, model OS65-AC) Environmental Ratings: NEMA-4 (IEC529, IP66) water tight and dust tight for sensing head and optional OS65-NEMA4 electronics enclosure
Ambient Operating Range: Sensing head -18 to 66°C (0 to 150°F), extends to -18 to 177°C (0 to 350°F) with optional cooling; electronics -18 to 49°C (0 to 120°F)
Connection: 4.5 m (15') cable std.; 15 m (50') optional
Lead Wire Resistance: (current output models), ohms: (supply voltage-7/0.02)
Load Current: (voltage output models): 10 mA max
Dimensions: Sensing head 13.46 L x 4.14 cm D (5.3 x 1.63"), 11/2-20 thread; Electronics 13.35 x 9.19 cm (5.25 x 3.62"); Optional OS65-NEMA4 or OS65-NEMA12 enclosure 15.24 x 10.16 x 7.62 cm (6 x 4 x 3")
Weight: Sensing head 0.3 kg (9 oz); Electronics only (without enclosure) 0.1 kg (4 oz); Electronics mounted in optional OS65-NEMA4 enclosure 1.2 kg (2.6 lb)

Model No. Output Type
OS66-R(*)R
OS66-S(*)S
OS66-B(*)B
OS66-MV(*)1 mV/deg
OS66-MA1(*)4 to 20 mA
OS66-MA2(*)0 to 20 mA
OS66-V(*)0 to 5 V
*Insert optics code from optical table.
Note: If electronics board is to be mounted in OS65-CC4 card cage, add suffix “-CC” to model number. No additional charge.


Optical Table
Ordering Suffix FOV (Field of View) Min. Spot Size
-150:11/4" at 15"
-275:11/4" at 18"


Additional Options for OS66 Series
Suffix Description
-RS2†RS-232C digital communications
-RS4†RS-485 digital communications
-C5015 m (50') cable [in place of 4.5 m (15') cable)]
CAL-3-IRNIST traceable calibration certificate
-CECE marked model
†Note: Only one digital communications option (either RS-232C or RS-485) can be specified.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS66-SC-2-C50
Consult Sales  
Availability: 
 
 
Infrared thermometer with S output type, 75:1 optics
Accessories (See OS65 Series for add’l accessories)
OS65-NEMA4
Consult Sales  
Availability: 
 
 
Case NEMA 4

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARESM covers parts, labor and equivalent loaners.
Use of viewing window requires additional sensor calibration. Consult OMEGA for details.
We noticed you are from the US. Visit your local site for regional offers and live support.