Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High-Performance Handheld Infrared Thermometer

OSXL680 Series

High-Performance Handheld Infrared Thermometers | OSXL680 Series

High-Performance Handheld Infrared Thermometers

  • Temperature Range: -50 to 1000ºC (-58 to 1832ºF)
  • Adjustable Emissivity from 0.1 to 1
  • Models with 30:1 or 50:1 Field of View
  • Max/Min/Avg/Diff Temperature Monitoring
  • Built-In Patented Laser Circle Sighting
  • Backlit LCD Display, ºC or ºF Switchable
  • Electronic Trigger Lock
  • Temperature Data Storage
  • Audible High/Low Alarm
  • Type K Thermocouple Input Available
  • USB Data Output and Software Available

Description

The high-performance, handheld OSXL685 and OSXL689 infrared thermometers are non-contact temperature measurement instruments. They come with features such as adjustable emissivity, patented laser circle sighting, backlit LCD display, 30:1 or 50:1 field of view, max/min/avg/diff temperature monitoring, high/low audible alarms, temperature data storage, and electronic trigger lock.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOSXL685
OSXL685
Consult Sales  
Availability: 
 
 
Infrared thermometer, 30:1 field of view . (No external thermocouple input)
Accessories
Click to expand/minimize a list of what others bought with theKTSS-HH
KTSS-HH
AUD99.03
Availability: 1 week
 
General Purpose Probe with miniature connector, Type K
Click to expand/minimize a list of what others bought with theSPHT-K-6
SPHT-K-6
AUD149.43
Availability: 4 weeks
 
Surface Probe Sheath Diameter:3 mm (1/8") ProbeDiameter: 150mm (6"), Type K
All amounts shown in AUD
Note: * Accuracy of 3ºC from -50 to -20ºC and 2°C from -20 to 100ºC.
Comes with carrying case, 9 V alkaline battery, and manual. OSXL689 also comes with Type K thermocouple, USB cable, and software.
We noticed you are from the US. Visit your local site for regional offers and live support.