Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pressure Gauge with Diaphragm Seal

PGR Series

Pressure Gauge with Diaphragm Seal | PGR Series

Pressure Gauge with Diaphragm Seal

AUD759.69 PGR-45LSS-100

  • All-Welded Seal to Gauge Design and Seamless Bourdon Tube Provide Fewer Leak Paths than Competitive Models
  • Stainless Steel Wetted Parts and Bourdon Tube
  • Liquid Fillable Gauge Case with Bladder
  • Tamper Resistant Design
  • Compact Size to Fit Applications with Space Constrants
  • Applications
  • Chemical and Petrochemical Processing Plants
  • Petrochemical Refineries
  • General Processing such as Food and Pharmaceutical
Pressure Gauges - View related products

Description

OMEGA’s PGR Series All-welded gauge and seal offers customers a lower cost alternative to an individual gauge and diaphragm seal with the added advantage of a reduction in potential leaks. The wetted parts are 316L stainless steel. The process connection is a ½ NPT male bottom mount.

Specificat ions
Accuracy: ± 0.5% of span (grade 2A)
Case Size: 114 mm (4.5") diameter
Process Connection: ½ MNPT bottom connection
Seal Upper Material: 316L stainless steel
Diaphragm Material: 316L stainless steel
System Fill Type: DC200
Operating Temperature: 143°C (225°F)
Higher with cooling element PG-CT2
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
PGR-45LSS-15
AUD755.00
Availability: 1 week
 
Pressure Range 0 to 15 psig
  
PGR-45LSS-30
AUD755.00
Availability: 1 week
 
Pressure Range 0 to 30 psig
  
PGR-45LSS-60
AUD759.69
Availability: 18 weeks
 
Pressure Range 0 to 60 psig
  
PGR-45LSS-100
AUD759.69
Availability: 18 weeks
 
Pressure Range 0 to 100 psig
  
PGR-45LSS-160
AUD759.69
Availability: 18 weeks
 
Pressure Range 0 to 160 psig
  
PGR-45LSS-200
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 200 psig
  
PGR-45LSS-300
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 300 psig
  
PGR-45LSS-400
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 400 psig
  
PGR-45LSS-600
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 600 psig
  
PGR-45LSS-1000
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 1000 psig
  
PGR-45LSS-1500
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 1500 psig
  
PGR-45LSS-2000
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 2000 psig
  
PGR-45LSS-2300
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 2300 psig
  
PGR-45LSS-3000
AUD755.00
Availability: 18 weeks
 
Pressure Range 0 to 3000 psig
Accessories
  
PG-CTN2-G03
AUD300.34
Availability: 1 week
 
½ NPT Male x ½ NPT Female cooling element for 300°C processes
  
PG-CTN2-G02
AUD167.25
Availability: 1 week
 
½ NPT Male x ½ NPT Female cooling element for 150°C processes
Click to expand/minimize a list of what others bought with thePA-27
PA-27
AUD64.00
Availability: 1 week
 
½ NPT female to ¼ NPT male Adapter
All amounts shown in AUD
Ordering Example: (1) PGR-45LSS-30 30 PSI gauge with SS diaphragm seal, AUD755.00
We noticed you are from the US. Visit your local site for regional offers and live support.