Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ready-to-Use Heat Tape with Thermostatic Control - Discontinued

PH1

 | PH1

  • Fast Delivery
  • 115 Vac Standard Power
  • Built-In Thermostat Turns on at Temperatures Below 4.4°C (40°F) and Turns Off at 15.5°C (60°F)
  • Resistant to Many Chemical Substances
  • Easy to Install/Uninstall
  • Components UL Recognized and CSA Certified
  • Custom Lengths Available
  • APPLICATIONS
  • Freeze Protection and
  • Frozen Pipe Thawing:
  • Water Pipes
  • Dairy and Livestock Facilities
  • Wineries/Breweries

Description

The PH1 series has been discontinued. Please see the HTWT101 series as a possible alternative or contact our Temperature Engineering department.

Ready-to-use pipe heaters are made of wire-wound circuits laminated between thin layers of fiberglass-reinforced, high temperature insulation, silicone rubber. Pipe heaters are used to provide freeze protection and frozen pipe thawing in a variety of indoor and outdoor applications.

They are pre-formed in a spiral configuration for easy and quick wrapping/unwrapping around metal pipes. The thermostat end secures to the pipe with Velcro® tape, making installation and deinstallation/re-use also quick and easy. A built-in, surface sensing thermostat maintains the temperature to prevent freezing or condensation along the pipe. The thermostat turns on at temperatures below 4.4°C (40°F) and turns off at 15.5°C (60°F).

Silicone rubber heaters are resistant to temperature extremes, moisture, weathering, radiation, fungus and chemical attack. They also have a high dielectric strength, flexibility, and provide a cost effective heating solution.

Specifications
Material and Construction: Fully vulcanized fiberglass-reinforced silicone rubber encapsulating a nickel alloy or thin foil heating element
Voltage: 115 Vac
Power Density (115V): 2.5W/in2
Operating Temperature Range: Turns on at temperatures below 4.4°C (40°F) and turns off at 15.5°C (60°F)
Resistance Tolerance: ±10%
Thickness: Approximately 32 mm (0.08")
Cord:
    Plug: 2-prong
    Length: 1.8 m (6')
Component Approvals: UL, CSA
High-Potential Dielectric Testing: 1250V
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PH1-24
Consult Sales  
Availability: 
 
 
600 mm (24") heat wrap tape with thermostat for pipes
PH1-48
Consult Sales  
Availability: 
 
 
1.2 m (48") heat wrap tape with thermostat for pipes
PH1-72
Consult Sales  
Availability: 
 
 
1.8 m (72") heat wrap tape with thermostat for pipes
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.