Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH/mV Benchtop Meter  - Discontinued

PHB21

pH/mV Benchtop Meter | PHB21

pH/mV Benchtop Meter

CE
  • Automatic Resolution Selection
  • Automatic Electrode Check
  • Maximum and Minimum Audible Alarm
  • Automatic Buffer Recognition
  • 99 Points Data Logging
  • RS-232 Output for PC or Printer

Description

The PHB21 series has been discontinued. Please see the PHB23 as a possible alternative or contact our Flow Engineering department.

The PHB21 is has a non-volatile memory (E2PROM), that stores your set-up values. Even under a loss of power condition your records are maintained. The menus are self-explanatory for easy operation and programmed from a simple 3-key face. The PHB21 benchtop meters also have advanced features like automatic electrode check and battery status displays. The displayed readings can be continuous, held or logged to memory. A user programmable audible alarm is included for minimum and maximum alerts.

SPECIFICATIONS
pH

    Range: -2.00 to 20.00 pH
    Resolution: 0.1/0.01 pH
    Relative Precision: 0.01% (full scale)
mV
    Range: ±1999 mV
    Resolution: 1 mV
    Relative Precision: 0.05% (full scale)
Temperature Range: 20 to 120ºC (68 to 248ºF)
Resolution: 0.1ºC (32ºF)
Relative Precision: 0.08% (full scale) General
Input Impedance: 1013Ω
Isopotential Adjust: ±50%
Sensibility Adjust: 80 to 120%
Temp. Compensation:
    Auto: (optional sensor)
    Manual: -20 to 120oC (68 to 248oF)
Display: Alphanumeric 2 lines x 16 characters
Datalogging: Up to 99 readings RS-232 output for PC or printer
Alarms: Audible for maximum and minimum
Dimensions:
    Meter: 100 L x 75 W x 180 mm D (3.9 x 3 x 7.1")
    Case: 400 x 400 x 130 mm (16 x 16 x 5")
Weight: 0.45 kg (1lb)
Enclosure: NEMA 4 (IP67)
Power: 9 V battery (included),110/220 Vac 50/60 Hz (optional adaptor), battery life 60 hours
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
PHB21
Consult Sales  
Availability: 
 
 
Benchtop pH, mV and temperature meter
Accessories
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 3 weeks
 
pH 4 buffer solution 500 ml (0.5 qt)
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
pH 7 buffer solution 500 ml (0.5 qt)
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
pH 10 buffer solution 500 ml (0.5 qt)
  
CDH-30PW
Consult Sales  
Availability: 
 
 
110/220 Vac 50/60 Hz power adaptor
  
PHE-21R
Consult Sales  
Availability: 
 
 
Replacement glass electrode
  
PHA-EH
AUD151.65
Availability: 1 week
 
Benchtop electrode holder
Click to expand/minimize a list of what others bought with theORE-1411
ORE-1411
AUD290.00
Availability: 8 weeks
 
ORP electrode
  
PRN-1
Consult Sales  
Availability: 
 
 
Serial printer for RS-232 output
All amounts shown in AUD
Note: Comes with glass electrode, calibration buffers (4 and 7), 9 Vdc battery, operator’s manual (CD) and carrying case.
 
We noticed you are from the US. Visit your local site for regional offers and live support.