Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH Electrodes- Glass Filled and Specialty

PHE-1478, PHE-1479, PHE-1525 and PHE-1526

pH Electrodes- Glass Filled and Specialty | PHE-1478, PHE-1479, PHE-1525 and PHE-1526

pH Electrodes- Glass Filled and Specialty

AUD200.12 PHE-1478

  • 16 Month Shelf Life
  • pH Electrodes for Demanding Applications
  • Flat Surface or Spear Point
pH Field and Laboratory Electrodes - View related products

Description

pH ELECTRODES
Omega's glass-bodied, refillable (RF) combination pH electrodes are for general purpose laboratory measurements. The inert nature of the glass body allows these electrodes to be used in aqueous and non-aqueous solutions at temperatures up to 110°C (230°F).
The PHE-1479 employs a ceramic liquid junction and a saturated potassium chloride electrolyte. This electrolyte is a laboratory standard and is suitable for most measurements. The ceramic junction has a low flat rate which minimizes sample contamination from the potassium chloride solution.
The PHE-1478 features a Porous PTFE liquid junction and a saturated potassium chloride electrolyte. The porous PTFE liquid junction provides a stable, non-fouling reference contact ideal for the most demanding applications. This research grade electrode should be used when the sample has a very low or very high ionic strength, where greases or oils are present, or in biological solutions containing TRIS or large amounts of protein.

SPECIFICATIONS for PHE-1478 and PHE-1479

pH Range: 0 to 14 pH
Temperature Range: -5 to 100°C (23 to 212°F)
Accuracy: ±0.02 pH
Response Time: 95% of reading within 5 seconds
Impedance: 60 Megohms at 25°C (77°F)
Zero Potential: 7.0 ±0.2
pH Dimensions (L x D): 140 x 12 mm (5.5 x 0.47")
Connector: BNC

SPECIALTY pH ELECTRODES
These specialty electrodes are designed for surface and subsurface measurements of semi-soft materials. Typical applications include meats, cheese, dairy products, photographic emulsions and electrophoresis gels.
The PHE-1525 flat style is a refillable combination pH electrode with a polymer body, porous PTFE liquid and a flat pH glass membrane. It can be used to measure the pH of any moist surface, or can be inverted and used as a “one-drop” electrode. Samples as small as 100 microliters can easily be measured using this “inverted” technique.
The spear-point model PHE-1526 is a refillable combination pH electrode with a 9.5 mm (0.37") glass body, porous PTFE liquid junction and pointed pH glass bulb. It is designed for sub surface measurements of cheese, processed meats and other soft materials. These electrodes respond quickly and are easily cleaned.

SPECIFICATIONS for PHE-1525 and PHE-1526

pH Range: 0 to 14 pH
Temperature Range: -5 to 100°C (23 to 212°F)
Accuracy: ±0.02 pH
Response Time: 95% of reading within 5 seconds
Impedance: 60 Megohms at 25°C (77°F)
Zero Potential: 7.0 ±0.2 pH
Dimensions (L x D): flat:140 x 12 mm (5.5 x 0.47") spear-point: 150 x 9.5 mm (5.9 x 0.37")
Connector: BNC

Please download PDF file for full specifications and a complete lift of available models.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PHE-1525
AUD242.00
Availability: 8 weeks
 
Flat surface pH electrode
PHE-1526
AUD293.52
Availability: 9 weeks
 
Spear-point pH electrode
All amounts shown in AUD
Note: Comes complete with operator's manual. Options available on PHE-1478, PHE-1479, PHE-1525, PHE-1526, PHE-1523 and PHE-1524 electrodes Note: 1 m (3 ft.) of cable length is supplied standard; for add’l length, consult Engineering.
Ordering Example: (1) PHE-1478 PTFE liquid junction, AUD200.12
We noticed you are from the US. Visit your local site for regional offers and live support.