Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heavy-Duty pH Sensor For Submersible Applications

PHE-7352-15,PHE-7353-15

Heavy-Duty pH Sensor For Submersible Applications | PHE-7352-15,PHE-7353-15

Heavy-Duty pH Sensor For Submersible Applications

AUD349.11 PHE-7352-15

  • Strong PPS Body
  • Low Maintenance
  • Short or Long Insertion Lengths
  • Any Angle Orientation
Industrial pH Instrumentation and Electrodes - View related products

Description

The PHE-7352-15 is a combination pH sensor designed for insertable use in process and waste water applications where greater pipeline penetration is required. The outer body material is PPS and has ¾ MNPT front and rear facing threads with 57.1 mm (2¼") insertion depth. The sensor features sealed double junction construction which is highly resistant to electrode poisoning solutions, (typically those with cyanide, ammonia, sulfide and heavy metals in appreciable concentrations). The use of the non-fouling patented Porous PTFE liquid junction ensures a steady presence of reference electrolyte. Coupled with the novel Plunger pH glass electrode design, this sensor assures a low long maintenance service life in most applications. Use of the high temperature version is recommended where service temperatures continuously exceed 80°C (176°F).

Application
• Suitable for Severe Conditions
• Large Diameter Pipe Insertion
• Waste Water Pipeline Insertion

dimensions

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Heavy-duty submersible pH sensor
Click to expand/minimize a list of what others bought with thePHE-7352-15
PHE-7352-15
AUD349.11
Availability: 1 week
 
General purpose pH sensor
  
PHE-7352-15-HT
AUD430.00
Availability: 8 weeks
 
General purpose pH sensor with high temperature reference cell
Click to expand/minimize a list of what others bought with thePHE-7352-15-PT100
PHE-7352-15-PT100
AUD466.96
Availability: 1 week
 
General purpose pH sensor with 100 Ω Platinum RTD
  
PHE-7352-15-PT100-HT
AUD544.78
Availability: 8 weeks
 
General purpose pH sensor with 100 Ω Platinum RTD and high temperature reference cell
  
PHE-7352-15-PT10K
AUD465.00
Availability: 9 weeks
 
General purpose pH sensor with 10,000 Ω Platinum RTD
  
PHE-7352-15-PT1K
AUD465.00
Availability: 8 weeks
 
General purpose pH sensor with 1000 Ω Platinum RTD
  
PHE-7352-20-PT100
AUD555.00
Availability: 9 weeks
 
General purpose pH sensor with 100 Ω and 20 feet of cable
  
PHE-7352-25-PT100-HT
AUD685.00
Availability: 3 weeks
 
General purpose pH sensor with 100 Ω Platinum RTD, high temperature reference cell, and 25 feet of cable
  
PHE-7352-50-PT1K
AUD719.40
Availability: 9 weeks
 
General purpose pH sensor with 100 Ω Platinum RTD and 50 feet of cable
  
PHE-7352-50-PT1K-HT
AUD795.00
Availability: 9 weeks
 
General purpose pH sensor with 1000 Ω Platinum RTD, high temperature reference cell, and 50 feet of cable
Heavy-duty long length submersible pH sensor
Click to expand/minimize a list of what others bought with thePHE-7353-15
PHE-7353-15
AUD428.04
Availability: 3 weeks
 
General purpose pH sensor
  
PHE-7353-15-HT
AUD510.00
Availability: 8 weeks
 
General purpose pH sensor with high temperature reference cell
  
PHE-7353-15-PT100
AUD545.00
Availability: 1 week
 
General purpose pH sensor with 100 Ω Platinum RTD
  
PHE-7353-15-PT100-SG
AUD665.00
Availability: 9 weeks
 
General purpose pH sensor with 100 Ω Platinum RTD and solution ground
  
PHE-7353-15-PT1K
AUD545.00
Availability: 9 weeks
 
General purpose pH sensor with 1000 Ω Platinum RTD
Popular Meter and Controller
Click to expand/minimize a list of what others bought with theDP24-PH
DP24-PH
Consult Sales  
Availability: 
 
 
pH Meter
Click to expand/minimize a list of what others bought with thePHCN-37
PHCN-37
AUD1,108.75
Availability: 7 weeks
 
pH Controller
Standard Calibration Solutions
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
pH 10 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-10-GAL
PHA-10-GAL
AUD77.05
Availability: 3 weeks
 
pH 10 buffer solution, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 3 weeks
 
pH 4 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-4-GAL
PHA-4-GAL
AUD72.93
Availability: 3 weeks
 
pH 4 buffer solution, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
pH 7 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-7-GAL
PHA-7-GAL
AUD72.93
Availability: 3 weeks
 
pH 7 buffer soluton, 4L (1 gal)
  
PHA-DI
AUD34.25
Availability: 1 week
 
De-ionized water, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-DI-GAL
PHA-DI-GAL
AUD85.61
Availability: 1 week
 
De-ionized water, 4L (1 gal)
  
PHAB-DI
AUD78.00
Availability: 3 weeks
 
20 single use foil packets of de-ionized water
Click to expand/minimize a list of what others bought with thePHAB-PH
PHAB-PH
AUD78.27
Availability: 1 week
 
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
All amounts shown in AUD
Note: Comes complete with electrode care instruction sheet and 4.6 m (15 ft) of cable.

For non-standard cable lengths, replace the suffix "-15" in the model number with required length in feet, add $2 per foot to price. (Additional cost of applies to entire length of cable.)

For HF/Fluoride Resistant electrode, add suffix "-HF" to model number, add 50 to price.

For high temperature reference cell, add suffix "HT" to model number, add $35 to price.

For solution ground, add suffix "SG" to model number, add $45 to price.


Ordering Example: (1) PHCN-37 pH Controller, AUD1,108.75  plus (1) PHE-7352-15 General purpose sensor, AUD349.11, AUD1,108.75 + 349.11 = AUD1,457.86

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Electrode select from:
52 for Heavy-duty submersible pH electrode
53 for Heavy-duty long length insertion pH electrode

(2) Cable Length select from:
15 for 15 Feet
25 for 25 Feet
50 for 50 Feet

(3) ATC Sensor select from:
-PT100 for 100 OHM Platinum RTD
-PT1K for 000 OHM Pt RTD

(4) Additional Option select from:
Nothing(leave field blank) for None
-HT for High Temperature
-HF for HF/Fluoride Resistant electrode
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.