Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

General Purpose ½" MNPT pH Sensor

PHE-7357-10, PHE-5551-10

General Purpose 1/2

General Purpose 1/2" MNPT pH Sensor

AUD266.83 PHE-7357-10

  • 16 Month Shelf Life
  • Universal Compatibility - Works with All Popular pH Controllers
  • Application
    • Potable Water Supplies
    • Cooling Towers
    • Fresh and Salt Water Aquariums
    • Secondary Treated Waste Water
Industrial pH Instrumentation and Electrodes - View related products

Description

The PHE-7357 sensor is designed for use in most water and waste water applications. The large reservoir of reference electrolyte, coupled with the non-fouling nature of the Porous PTFE liquid junction, assures a long life in general service.

The sensor body reduces the risk of accidental breakage during installation and maintenance by the inclusion of protective lobes around the sensing element. Also available for ORP measurement.

Use of the high temperature version is recommended where service temperatures exceed 80°C (176°F).

PHE-5551 is a double-junction construction with solution ground in a robust PPS housing, being highly resistant to electrode poisoning solutions.

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
PHE-7357-10
AUD266.83
Availability: 8 weeks
 
General purpose pH sensor with 1/2 MNPT
  
PHE-7357-10-HT
AUD346.00
Availability: 9 weeks
 
General purpose pH sensor with 1/2 MNPT and high temperature reference cell
  
PHE-5551-10
AUD328.00
Availability: 9 weeks
 
General purpose pH sensor with 1/2 MNPT
  
PHE-5551-10-PT100
AUD440.00
Availability: 8 weeks
 
General purpose pH sensor with 1/2 MNPT with 100 &$937; Platinum RTD
  
PHE-5551-10-PT1K
AUD440.00
Availability: 9 weeks
 
General purpose pH sensor with 1/2 MNPT with 1000 Ω Platinum RTD
Oxygen Reduction Potential Electrodes
  
ORE-7357-10
AUD373.00
Availability: 8 weeks
 
ORP probe for clean water
  
ORE-5551-10
Consult Sales  
Availability: 
 
 
ORP probe for clean water
Accessories
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
pH 10 buffer solutions, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-10-GAL
PHA-10-GAL
AUD77.05
Availability: 3 weeks
 
pH 10 buffer solutions 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 3 weeks
 
pH 4 buffer solutions, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-4-GAL
PHA-4-GAL
AUD72.93
Availability: 3 weeks
 
pH 4 buffer solutions, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
pH 7 buffer solutions, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-7-GAL
PHA-7-GAL
AUD72.93
Availability: 3 weeks
 
pH 7 buffer solutions, 4L (1 gal)
  
PHA-DI
AUD34.25
Availability: 1 week
 
De-ionized water 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-DI-GAL
PHA-DI-GAL
AUD85.61
Availability: 1 week
 
De-ionized water 4L (1 gal)
  
PHAB-DI
AUD78.00
Availability: 3 weeks
 
20 single use foil packets of de-ionized water
Click to expand/minimize a list of what others bought with thePHAB-PH
PHAB-PH
AUD78.27
Availability: 1 week
 
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionzed water
All amounts shown in AUD
Note: Comes complete with electrode care instruction sheet and 3 m (10') of cable.

For non-standard cable lenths, change the "-10" in the model number with required length in feet, add $2 per foot to price. (Additional per foot cost applies to the entire cable length).

For HF/Fluoride resistant option, add suffix "-HF" to model number, add $50 to price.

For high temperature reference cell (standard on PHE/ORE-5551), add suffix "-HT" to model number, add $35 to price.

For 100O Platinum RTD Automatic Temperature Compensation (ATC), add suffix "-PT100" to the model number, add $50 to price.

For 1000O Platinum RTD Automatic Temperature Compensation (ATC), add suffix "-PT1K" to model number, add $50 to price.

For 3000O Balco, add suffix "-R3K" to model number, add $50 to price.


Ordering Example: (1) PHE-5551-10-PT1K general purpose sensor with 1/2, AUD440.00
We noticed you are from the US. Visit your local site for regional offers and live support.