Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pHact pH Sensors with Built-in Differential Preamplifier and ATC  - Discontinued

PHE-9150 Series

pHact pH Sensors with Built-in Differential Preamplifier and ATC | PHE-9150 Series

  • Built-In Differential Preamplifier
  • Automatic Temperature Compensation
  • High Temperature
  • Low Maintenance
  • Long Insertion Length
  • Any Angle Orientation
pH Field and Laboratory Electrodes - View related products

Description

The PHE-9150 series has been discontinued. Please contact our Flow Engineering department.

The pHACT is a Fast Acting pH Sensor, with a built-in differential amplifier and 100Ω Platinum RTD Automatic Temperature Compensation sensor that provides a compensated output compatible with any pH meter. It is an ideal solution for ground loop problems, since it has a built-in solution ground and low impedance output, making the pHACT immune to noise. The PPS molded body has a high chemical resistance. The PHE-9150 series uses a High pH glass formulation, the perfect choice for extreme pH applications, with a triple PTFE junction reference cell. Coupled with the novel Plunger electrode design, this sensor assures low maintenance in most applications. The PHE-9151 is manufactured for low viscosity and in-line use, with a 3 /4 ' or 1' MNPT. It is ideal for the pulp and paper industry, as well as electroplating and petro-chemical applications. The PHE-9153 has 0.5' (12mm) insertion length, while PHE-9151 has 2.3' (59mm) for use in large pipes. PHE-9150/52 are manufactured in such a way that can be used in-line or submersible applications, with a 3 /4 " or 1' MNPT. While the PHE-9150 has only 0.9' (23mm) insertion length, the PHE-9152 offers 2.3' (59mm), to be able to reach into large diameter pipes, or tanks.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
PHE-9153-15
Consult Sales  
Availability: 
 
 
pHACT 3/4' MNPT sensor
  
PHE-9151-15
Consult Sales  
Availability: 
 
 
pHACT 3/4' MNPT sensor with long insertion
  
PHE-9152-15
Consult Sales  
Availability: 
 
 
Long length insertable sensor
  
PHE-9152-20
Consult Sales  
Availability: 
 
 
Long length insertable sensor with 4.6 m (20') of cable
  
PHE-9150-15
Consult Sales  
Availability: 
 
 
pHACT sensor with recessed bulb
  
PHE-9150-15-HT
Consult Sales  
Availability: 
 
 
pHACT sensor with recessed bulb and high temperature reference cell
Accessories
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 1 week
 
pH 10 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-10-GAL
PHA-10-GAL
AUD77.05
Availability: 1 week
 
pH 10 buffer solution 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 1 week
 
pH 4 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-4-GAL
PHA-4-GAL
AUD72.93
Availability: 1 week
 
pH 4 buffer solution, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 1 week
 
pH 7 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-7-GAL
PHA-7-GAL
AUD72.93
Availability: 2 weeks
 
pH 7 buffer solution, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-DI
PHA-DI
AUD34.25
Availability: 1 week
 
De-ionized water, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-DI-GAL
PHA-DI-GAL
AUD85.61
Availability: 1 week
 
De-ionized water, 4L (1 gal)
  
PHAB-DI
AUD78.00
Availability: 3 weeks
 
20 single use foil packets of de-ionized water
Click to expand/minimize a list of what others bought with thePHAB-PH
PHAB-PH
AUD78.27
Availability: 1 week
 
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
All amounts shown in AUD
Note: Comes complete with electrode care instruction sheet and 4.6 m (15 ft) of cable.

For non standard cable lengths, replace the suffix "15" in the model number with the required length in feet, add $2 per foot to price. (Additional per foot cost applies to the entire cable length.)

For HF/Fluoride resistant electrode, add suffix "-HF" to model number, add $50 to price.

For high temperature reference cell, add suffix "HT" to model number, add $35 to price.


We noticed you are from the US. Visit your local site for regional offers and live support.