Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Dual pH/conductivity the Most Popular Pocket Pal™ Meter  - Discontinued

PHH60 and PHH80 POCKET PAL Series of Handheld Instruments

pH Probe | PHH60 and PHH80 POCKET PAL Series of Handheld Instruments

pH Probe

  • Measures pH, pH/Conductivity, or pH/ORP
  • Two Buttons Control All Operations
  • Electrodes Fold Away into Handle When Not in Use
  • Detachable Electrodes
  • Integral Benchtop Stand
Water Analysis - View related products

Description

From March 22nd, PHH-60 and PHH-80 series including the accessories have been discontinued. Looking for a possible substitute, please see the PHH-127 series for details. For the rest of the stock, please reach out to our customer service team to get the detail for last time buy opportunity.

The POCKET PAL™ Series of handheld instruments are rapidly becoming an industry favorite for field and laboratory applications. The electrodes are designed for easy field replacement and can be quickly calibrated with easy access twopoint calibration potentiometers. Digital display, chemical resistant ABS plastic housings and probes that fold-away for protection make the POCKET PAL series ideal for portability and reliability.

The low cost PHH-81A is ideally suited for general pH measurements in field, plant, production line or laboratory environments. The PHH-81A features manual temperature compensation and a standard BNC connector allowing for use with a wide variety of laboratory and industrial pH electrodes.

For versatility in the field or the laboratory, the PHH-60BMS/TDS and PHH80BMS/TDS feature the ability to make pH, conductivity and total dissolved solids measurements in one handheld instrument. The PHH-60B measures pH from 0 to 14 and conductivity from 0 to 19,990 µmhos or ppm, and the PHH-80B extends the conductivity measuring range to 199,900 µmhos or ppm. Recessed switches control all functions, and an easy access panel contains adjustments for pH calibration and slope, zero and span for conductivity. Features include automatic temperature compensation (ATC), detachable electrodes and integral benchtop stand.

The PHH-82B is a dual-function instrument that measures pH and ORP (oxidationreduction potential). It is ideal for measurements of ORPs that are pH dependent. Applications include swimming pool maintenance, drinking water disinfection, chrome reduction and cyanide destruction of electroplating. Features include detachable electrodes and integral benchtop stand.

SPECIFICATIONS

PHH-60BMS/TDS and PHH-80BMS/TDS
pH Range:
0 to 14 pH
Resolution: 0.01 pH
Accuracy: ±0.02 pH Temperature
Compensation: Automatic 0 to 70°C (32 to 158°F)
Conductivity
    Range:

        PHH-60BMS: 0 to 19,990 µmhos
        PHH-60BTDS: 0 to 19,990 ppm
        PHH-80BMS: 0 to 199,900 µmhos
        PHH-80BTDS: 0 to 199,900 ppm
    Resolution:
        PHH-60BMS/TDS: 10 µmhos/ppm
        PHH-80BMS/TDS: Range 0 to 2000 1 µmhos/ppm; 0 to 20,000 10 µmhos/ 0 to 200,000, 100 µmhos
Accuracy: ±2% of span
Temperature Compensation: Automatic 0 to 50°C (32 to 122°F)

PHH-81A
Range:
0 to 14 pH
Resolution: 0.01 pH
Accuracy: ±0.2 pH
Connector: BNC
Temperature Compensation: Manual 0 to 100°C (32 to 212°F)

PHH-82B
Range:
0 to 14 pH, ±1000 mV ORP
Accuracy: ±0.02 pH; ±15 mV ORP
Resolution: 0.01 pH; 1 mV
Automatic Temperature Compensation: Automatic 0 to 70°C (32 to 158°F)
Power: 9V battery (included)
Dimensions: 158.8 L x 31.8 D x 57.2 mm H (6.25 x 1.25 x 2.25")
Weight: 241 g (8.5 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
PHH-60BMS
Consult Sales  
Availability: 
 
 
pH/Conductivity meter, 0-14 pH, 0-19,990 µmhos
  
PHH-60BTDS
Consult Sales  
Availability: 
 
 
pH/Conductivity meter, 0-14 pH, 0-19,990 ppm
Click to expand/minimize a list of what others bought with thePHH-80BMS
PHH-80BMS
Consult Sales  
Availability: 
 
 
pH/Conductivity meter, 0-14 pH, 0-199,900 µmhos
  
PHH-80BTDS
AUD894.84
Availability: 1 week
 
pH/Conductivity meter, 0-14 pH, 0-199,900 ppm
Accessories
  
PHE-8200B
Consult Sales  
Availability: 
 
 
PHH-60/80BMS/TDS replacement stick pH electrode w/ATC
  
CDEC-60
Consult Sales  
Availability: 
 
 
PHH-60/80BMS/TDS 1 m (3') conductivity extension cable
  
PHE-8100
Consult Sales  
Availability: 
 
 
PHH-81A replacement stick pH electrode
  
PHE-8136
Consult Sales  
Availability: 
 
 
PHH-81A replacement pH electrode with 1 m (3') extension
Calibration Standards
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 3 weeks
 
4.00 pH buffer solution 475 ml bottle, 1 Year Shelf Life
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
7.00 pH buffer solution 475 ml bottle, 1 Year Shelf Life
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
10.00 pH buffer solution 475 ml bottle, 1 Year Shelf Life
All amounts shown in AUD
Note: Each unit supplied with sensor(s), screwdriver, vinyl carrying case, battery and user’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.