Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Compact Stirrer

PHS-21

Laboratory Compact Stirrer | PHS-21

Laboratory Compact Stirrer

  • Small Yet Powerful, 127 x 127 mm (5 x 5") Size

Description

Take advantage of close-out pricing, discounts up to 30% have been applied to all remaining inventory. The PHS-21 is a compact, efficient and economical general purpose stirrer. It has been developed to fit the needs of today’s lab.Small yet powerful, the 127 x 127 mm (5 x 5") size fits neatly into nearly any lab space and the Brushless 2 W motor will give years of trouble free service. The bright stainless steel top provides better stirring power and is easy to clean.

Specifications
Top Plate Material: Bright stainless steel
Stirrer Speed: 300 to 2800 RPM
Maximum Stirring Capacity: 2.8 liters
Motor: 2 W, brushless
Dimension: 128 W x 128 L x 55 D mm (5 x 5 x 2.1")
Plate Dimensions: 127 x 127 mm (5 x 5")
Net Weight: 0.8 kg (1.7 lb)
Power Supply: AC 90 to 230V, 50 to 60 Hz
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.