Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH/ORP Transmitters - Discontinued

PHTX-271

 | PHTX-271

CE
  • Display in °C or °F
  • Hold and Simulate Functions
  • Integral or Remote Mounting
  • Relay Options
  • Output Scalability
  • Dual Output Option Allows Temperature and pH Signal Transmission
  • 2 x 16 Character Dot Matrix LCD
  • Chemical Resistant Enclosure and Self-Healing Window
  • Large Pushbuttons
  • Clearly Marked Terminal Labels Applications
  • Neutralization Systems
  • Heavy Metals Recovery
  • Plating Control
  • Scrubber Control
  • Environmental Study
  • Water Treatment
  • Water Quality Monitoring
  • Waste Treatment
  • Disinfecting

Description

The PHTX-271 series has been discontinued. Please see the DPU91 as a possible alternative or contact our Flow Engineering department.

The PHTX-271 Series Transmitter is designed for broad application and ease of setup and use. The unit auto-configures for either pH or ORP use when connected to recommended OMEGA pH or ORP sensors. Multiple mounting options allow for installation best suited to your particular application. The automated “easy-cal” menu features automatic buffer recognition for mistake proof pH or ORP sensor calibrations. Two-line LCD provides sensor diagnostic information for ease in system maintenance.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 2 weeks
 
PH-10 Calibration Solution 475 ml
  
PH-31542-TC
AUD39.00
Availability: 7 weeks
 
Threaded cap for in-line installation 1 1/4 NPT
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 2 weeks
 
PH-4 Calibration Solution 475 ml
  
PSS-D12B
AUD460.00
Availability: 6 weeks
 
115 Vac to 12/24 Vdc. 240 mA power supply
Click to expand/minimize a list of what others bought with theFP90-4X
FP90-4X
AUD121.08
Availability: 7 weeks
 
NEMA-4X Cover (Panel Mount)
  
FP90RC
AUD47.50
Availability: 1 week
 
RC Filter (For Relay Use)
Click to expand/minimize a list of what others bought with theFP90UM
FP90UM
AUD135.75
Availability: 7 weeks
 
Universal Mounting Kit
Click to expand/minimize a list of what others bought with theFPM-5000-LTCK
FPM-5000-LTCK
AUD146.00
Availability: 9 weeks
 
liquid-tight connector kit
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
PH-7 Calibration Solution 475 ml
Click to expand/minimize a list of what others bought with theFPM-5000-MB
FPM-5000-MB
AUD100.00
Availability: 9 weeks
 
mounting bracket
  
PHA-86
AUD192.00
Availability: 1 week
 
1 1/4"PIPE ADAP/FULLY THREADED
All amounts shown in AUD
Note: Comes complete with operator's manual.

* Field Mount Transmitters Require FP90UM Universal Mounting Kit.

All Panel mount transmitters PHTX-271-XP include a mounting bracket and panel gasket for a NEMA-4X watertight panel installation. Panel mount transmitters fit into a standard 1/4 DIN panel cutout.


Ordering Example:  (1) PHA-4 PH-4 Calibration Solution 475 ml, AUD28.94  plus (1) PHA-7 PH-7 Calibration Solution 475 ml, AUD28.94  , AUD28.94 + 28.94 = AUD57.88
We noticed you are from the US. Visit your local site for regional offers and live support.