Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Sensor and Multi-Level DIN Rail Terminal Blocks with Screw Connection. Ideal for 2-& 3-wire RTDs.

PIK & PUK Series DIN Rail Terminal Blocks

Multi-Level and Sensor Terminal Blocks | PIK & PUK Series DIN Rail Terminal Blocks

Multi-Level and Sensor Terminal Blocks

CE
  • Space Saving Feed Through Terminals
  • Multiple Connections to One Potential
  • Ideal Connector for 2- &3-Wire RTD's
  • For Use with 3- and 4-Wire Sensors
  • Screw Connection for Secure, Maintenance Free Connection
  • Self-Locking Zinc Plated Wire Clamps
  • Full Line of Accessories: End Plates, Cross Connectors and Marking Tags
Sensors and Transducers - View related products

Description

The PIK and PUK Series multi-level terminal blocks are specialty terminals to fit a variety of needs.

The PIK-4N terminal blocks allows for 2 level feed through connections while the PIK-4NK has an internal connecting bridge for common feeds that allow for one-in and three-out connections.

The terminal block plastic housing is made from polyamide 6.6 thermoplastic resin with a UL 94 V2 rating for 105°C. This assures ample dielectric strength for any industrial application. The screws and clamps are made of steel with zinc plating, and together they generate a high locking action and provides an excellent vibration and corrosion resistant connection.

The PUK Series sensor terminal blocks reduce installation time by terminating 3 and 4 wire devices like RTD's, photoelectric and proximity sensors in a single terminal block. The PUK-3 is a three level feed through terminal, while the PUK-2T and PUK-3T are for 3- or 4-wire sensors and come with a ground connection.

SPECIFICATIONS
ELECTRICAL RATINGS PIK-4N PIK-4NK PUK-3 PUK-2T PUK-3T
Voltage/Current 750V/34 A 750V/34 A 500V/24 A 500V/24 A 500V/24 A
VDE (IEC 60947-7-1) 500V/32 A 500V/32 A 440V/24 A 440V/24 A 440V/24 A
UL 300V/32 A 300V/32 A 300V/24 A 300V/24 A 300V/24 A
Insulation Strip Length 9 mm 9 mm 9 mm 9 mm 9 mm
AWG 26-10 26-10 24-12 24-12 24-12
Installed Dimensions
Width 6 mm 6 mm 6 mm 6 mm 6 mm
Length 64 mm 64 mm 87 mm 71.7 mm 65.7 mm
Height 61.3 mm 61.3 mm 65.2 mm 53 mm 65.7 mm
End Plate-Partition PIK-4N-EP PIK-4N-EP PUK-3-EP PUK-2T-EP PUK-3T-EP
Cross-Connectors/2 OM-474132 OM-474132 OM-480132 OM-480132 OM-480132
Cross-Connectors/3 OM-474133 OM-474133 OM-480133 OM-480133 OM-480133
Cross-Connectors/4 OM-474134 OM-474134 OM-480134 OM-480134 OM-480134
Cross-Connectors/10 OM-474139 OM-474139 OM-480139 OM-480139 OM-480139
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Mulit-level Feed Through Terminal Blocks
PIK-4N
AUD5.00
Availability: 1 week
 
32amps, 26-10 AWG, Two level feed through terminal block
PIK-4N
AUD5.00
Availability: 1 week
 
32amps, 26-10 AWG, Two level feed through terminal block
PIK-4NK
AUD11.25
Availability: 1 week
 
32amps, 26-10 AWG, One-in, 3-out multi-connection terminal block
PUK-3
AUD7.99
Availability: 1 week
 
24amps, 24-12 AWG, Three level feed through terminal block
PUK-3
AUD7.99
Availability: 1 week
 
24amps, 24-12 AWG, Three level feed through terminal block
Sensor Terminal Blocks
PUK-2T
AUD21.75
Availability: 1 week
 
24amps, 24-12 AWG, Two level feed through or 3-wire sensor terminal block with ground
PUK-2T
AUD21.75
Availability: 1 week
 
24amps, 24-12 AWG, Two level feed through or 3-wire sensor terminal block with ground
PUK-3T
AUD23.25
Availability: 7 weeks
 
24amps, 24-12 AWG, Three level feed through or 4-wire sensor terminal block with ground
Accessories
PIK-4N-EP
AUD3.40
Availability: 1 week
 
End plate-partition for PIK terminals
PUK-3-EP
AUD2.38
Availability: 1 week
 
End plate-partition for PUK 3 terminals
PUK-2T-EP
AUD2.50
Availability: 1 week
 
End plate-partition for PUK 2T terminals
PUK-3T-EP
AUD2.50
Availability: 1 week
 
End plate-partition for PUK 3T terminals
T-BLK-EB
AUD2.02
Availability: 1 week
 
DIN rail end bracket
DRTB-RAIL-3575-1
AUD10.01
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 1 m long
DRTB-RAIL-3575
AUD18.89
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
Cross-Connectors
OM-474132
AUD6.17
Availability: 1 week
 
2 position screw connection jumper for PIK terminals
OM-474133
AUD8.44
Availability: 1 week
 
3 position screw connection jumper for PIK terminals
OM-474134
AUD11.25
Availability: 1 week
 
4 position screw connection jumper for PIK terminals
OM-474139
AUD27.00
Availability: 1 week
 
10 position screw connection jumper for PIK terminals
OM-480132
AUD4.00
Availability: 1 week
 
2 position screw connection jumper for PUK terminals
OM-480133
AUD6.10
Availability: 1 week
 
3 position screw connection jumper for PUK terminals
OM-480134
AUD7.30
Availability: 1 week
 
4 position screw connection jumper for PUK terminals
OM-480139
AUD20.75
Availability: 1 week
 
10 Position screw connection jumper for PUK terminals
Marking Tags, 50/per card
MKR-NO-PRINT
AUD9.44
Availability: 1 week
 
Marking tag without print
MKR-GROUND
AUD9.50
Availability: 1 week
 
Marking Tags with Ground Symbol
MKR-1-10
AUD9.44
Availability: 1 week
 
Marking tag 1 to 10
MKR-11-20
AUD9.44
Availability: 1 week
 
Marking tag 11 to 20
MKR-1-50
AUD9.44
Availability: 1 week
 
Marking tag 1 to 50
MKR-51-100
AUD9.44
Availability: 1 week
 
Marking tag 51 to 100
MKR-101-150
AUD9.44
Availability: 1 week
 
Marking tag 101 to 150
MKR-151-200
AUD9.44
Availability: 1 week
 
Marking tag 151 to 200
MKR-201-250
AUD9.50
Availability: 4 weeks
 
Marking tag 201 to 250
All amounts shown in AUD
Ordering Example: (1) PIK-4N Two level feed through terminal block., AUD5.00
We noticed you are from the US. Visit your local site for regional offers and live support.