Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Stainless Steel Filter Regulators for Harsh Environments

PRG350 Series

PRG350 Stainless Steel pneumatic Filter Regulators | PRG350 Series

PRG350 Stainless Steel pneumatic Filter Regulators

  • All 316 SS Construction
  • High Flow Capacity
  • Tapped Exhaust Port for Remote Venting
  • Minimal Air Consumption
  • 25 Micron Filter
Valves, Regulators and I/P Converters - View related products

Description

The PRG350 series of stainless steel filter regulators are designed to stand up to the harshest environments while providing highly accurate pressure regulation. Proven 316 stainless steel housing and filter assemblies along with fluorocarbon elastomers make the PRG350 compatible with sour gas and adaptable to off shore environments.

SPECIFICATIONS
Exhaust Capacity: 1.0 scfm (1.7 m3/hr) (outlet pressure 10 psig above set point)
Air Consumption: 4 scfh (0.1 m3/hr) max
Maximum Supply Pressure: 290 psig (20.0 bar)
Operating Temperatures: -29 to 85°C (-20 to 185°F)
Filter: 25 micron
Porting:
    Inlet/Outlet: 1/4 NPT or 1/2 NPT
    Gauge (2): 1/4 NPT
    Exhaust: 1/8 NPT
Materials: Meets NACE #MR-0175 material requirement for sulfide stress cracking
    Body, Bonnet, Filter: AISI 316 stainless steel
    Diaphragm Seals: Fluorocarbon
    Range Spring, Pintle Spring: Inconel
Weight:
    PRG352: 1.3 kg (2.9 lb)
    PRG354: 1.0 kg (2.2 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
1/4 NPT Pressure Port Models
PRG354-30
Consult Sales  
Availability: 
 
 
0 to 30 psi (0 to 2.1 bar) output pressure range
PRG354-60
Consult Sales  
Availability: 
 
 
0 to 60 psi (0 to 4.1 bar) output pressure range
PRG354-100
Consult Sales  
Availability: 
 
 
0 to 100 psi (0 to 6.9 bar) output pressure range
PRG354-150
Consult Sales  
Availability: 
 
 
0 to 150 psi (0 to 10.3 bar) output pressure range
1/2 NPT Pressure Port Models
PRG352-30
Consult Sales  
Availability: 
 
 
0 to 30 psi (0 to 2.1 bar) output pressure range
PRG352-60
Consult Sales  
Availability: 
 
 
0 to 60 psi (0 to 4.1 bar) output pressure range
PRG352-100
Consult Sales  
Availability: 
 
 
0 to 100 psi (0 to 6.9 bar) output pressure range
PRG352-150
Consult Sales  
Availability: 
 
 
0 to 150 psi (0 to 10.3 bar) output pressure range
Accessories
PRG350-MN
AUD47.50
Availability: 6 weeks
 
Mounting nut
PRG350-MB
AUD88.00
Availability: 6 weeks
 
Mounting bracket and nut
All amounts shown in AUD
Note: Each unit comes complete with operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.