Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Quick Disconnect Handle Probes

PRX Series

Quick Disconnect Handle Probes | PRX Series

Quick Disconnect Handle Probes

AUD137.00 HDX-OTP-U-OTP-M

  • HDX-OTP Probe Handle Connects to All Standard 3-Pin Quick Disconnect Probes, Including:
    All PR-13 and PRTF-13 Sensors
    PRX-NP-100-E-12 Penetration Probes
    PRX-AP-100-E-12 Air Probes
  • Handle and Probes are Designed for 3-Wire Sensors
  • PRX-NP-100-E-12 and PRX-AP-100-E-12 Probes are 100 Ohm Class A DIN Platinum RTD's
  • Probe Handles Include Retractable Cables That Extend to 5 Feet (1.5 Meters). Cable Termination is Stripped Leads Standard, Optional Connectors are Available.
  • Handle is Made of Die Cast Aluminum
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

The HDX-OTP handles are compatible with all PR-13 and PRTF-13 probes which include a standard sized quick disconnect connector (round pins). The handles are made of rugged die cast aluminum, and include retractable extension cables that extend from 1 to 5 feet. The cable is supplied with stripped leads standard, optional connectors are available. These handles are great for use with any of Omega's line of hand-held or other meters and thermometers.

The PRX-NP-100-E-12 Penetration Probe incorporates a conical tip for easy insertion into soft and semi-frozen materials. The PRX-AP-100-E-12 Air Probe includes a perforated tip and exposed RTD element for measurement of air or gas temperatures. Both the NP and AP probes contain 100 Ohm, Class A DIN Platinum elements.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with thePR-13-2-100-1/4-12-E
PR-13-2-100-1/4-12-E
Consult Sales  
Availability: 
 
 
Standard, 100 Ohm RTD, 12" Probe
  
PR-13-2-100-1/8-12-E
Consult Sales  
Availability: 
 
 
Fast response, 100 Ohm RTD, 12" Probe
  
PRX-NP-100-E-12
AUD297.00
Availability: 5 weeks
 
Penetration Probe
  
PRX-AP-100-E-12
AUD404.38
Availability: 5 weeks
 
Air Probe
Accessories
  
HDX-OTP-U-OTP-M
AUD137.00
Availability: 4 weeks
 
Die-cast Handle
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.