Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pressure Switch
Miniature Vacuum or Differential Pressure Switch - Discontinued

PSW20A and PSW20B

Sensitive Pressure, Vacuum or Differential Pressure Switch | PSW20A and PSW20B

Sensitive Pressure, Vacuum or Differential Pressure Switch

  • Low Cost
  • UL Recognized, CSA Cerified
  • High Sensitivity
  • For Pressure, Vacuum and Differential Applications

Description

The PSW20A and PSW20B series have been discontinued. Please see the Pressure Switch Product Finder or contact Omega Sales for possible alternatives.

These sensitive single pole switches can be used as pressure or vacuum switches, or as differential pressure switches.

SPECIFICATIONS
Approvals: UL recognized, CSA certified
Temperature: -30 to 65°C(-23 to 149°F)
Setpoint Accuracy: ±10% of setting at 70°F
Note: Pressure settings may change over the temperature range.
Materials of Construction
Body: Acetal
Diaphragm: EPDM bonded to steel ring
Contacts: Gold plated silver
Springs: Plated Phospher Bronze
Terminals: Plated Copper or Brass
Pressure Connection: Spout for 1/8 ID tubing
Adjusting Screw: Stainless Steel or Zinc Plated Steel. Setting as shipped, 2 inches of H2O negligible deadband
Media: Clean dry non-corrosive gases only.
Note: The pressure media entering through Port A is in direct contact with the electrical contacts in the switch. The media entering through Port B is separated from the electrical contacts by the diaphragm.
Weight: 9 g (0.3 oz)

Pressure Switching Normally Open Contacts
Connect the pressure source to Inlet Port B and set the adjusting screw to the desired pressure setpoint. Turning the screw clockwise narrows the gap between contacts and decreases the setpoint. Turning the screw counterclockwise increases the gap, increasing the setpoint. Note that the media entering through Port B is separated from the electrical contacts by the diaphragm.
Pressure Switching Normally Closed Contacts
Connect the pressure source to PortA and monitor continuity across the terminals. Slowly turn the adjusting screw clockwise, narrowing the gap between the contacts until the contacts are closed. Apply the setpoint pressure which will open the contacts. Continue to turn the adjusting screw clockwise until the contacts make and break at the desired setpoint.
Vacuum Switching:
Repeat above using Port A for Normally Open contacts and Port B for Normally Closed Contacts.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PSW20B
Consult Sales  
Availability: 
 
 
Range:1 to 20 inH2O, 8 psig Proof Pressure, Switch Rating 1 A@ 50 Vac (resistive)
All amounts shown in AUD
Note: Custom switches and pre-fixed setpoint at customer specified value available, 50 piece minimum order. Consult Pressure Engineering.
We noticed you are from the US. Visit your local site for regional offers and live support.