Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Multi Output Electronic Pressure Switch

PSW3000 Series

Multi Output Electronic Pressure Switch | PSW3000 Series

Multi Output Electronic Pressure Switch

  • 4 Switching Outputs with Optional Analog Pressure Output
  • High Accuracy with Adjustable Deadband Individually Settable
  • Easy to Read LCD with Scalable Bar Graph
  • Capable of Switching Both AC and DC
  • Fully Configurable Via Keypad
  • Internal Stainless Steel Diaphragm
Pressure Switches - View related products

Description

SPECIFICATIONS
Accuracy: 0.5% FS
Linearity Error:±0.5% FS at 25°C (77°F)
Repeatability:±0.1% FS
Sensor Element: Piezoresistive silicon measuring cell
Wetted Parts:
    Housing: 304 SS
    Seals: Cast aluminum, FKM
    Keypad: Polyester Film
Process Connection: ¼ FNPT, G ¼F optional
Electrical Connection: Plug-in, terminal strip with 14 slots for 14 AWG
Power Supply: 18 to 32 Vdc, reversed polarity protected
A/D Converter:
    Resolution: 12 bit (4096 steps per span)
    Scanning Rate: 1000/sec
Time Constant: Approx 40 sec

Analog Output
Current Output: 4 to 20 mA
Load: Max RI = 600 Ω at 24 Vdc excitation
Load Influence: 0.3%/100 Ω
Scanning Rate: 1 msec
Voltage Output: 0 to 10 Vdc
Rating: Max 10 mA, short circuit-proof
Adjustment Range: 25 to 100% FS

Switching Outputs
Switching Function: Normally open/normally closed, analog output, standard/windows mode
Contact Rating: Max 120 Vdc/ 250 Vac, max 12 W/1250 VA
Cycles: 1 million @ 24 Vdc/2 A
Switching Rate: Max 20/s
Delay: 0.0 to 9.9 sec adjustable
Operation Time: 1 msec
Status Display: S1 to S4 on LCD

Digital Display
Display Height: Green, 8-digit, 14-segment LCD, 12.7 mm (0.5")
Bargraph: 20-segments
Trend Arrows: Last value change
Display Range: -9999 to 9999
Display Rate: 4 per sec
Display Units: Bar, psi, psi x 10, hPa, mbar
Operating Elements: Keypad with easy response push buttons
Temperature Range:
    Media: -25 to 100°C (-13 to 212°F)
    Electronics: -10 to 70°C (14 to 158°F)
    Storage: -30 to 80°C (-22 to 176°F)
Compensated Temperature Range: -10 to 70°C (14 to 158°F)
Power Consumption: Approx 350 mA @ 24 Vdc (without load)
Protection Class: IP65
Dimensions: 100 W x 135 H x 80 mm D (3.9 x 5.3 x 3.1")
Cable Gland: 1 x PG 13.5 side entry
Additional Features: Microcontroller, self monitoring, all parameters are configured by keypad, selective keypad lock
Weight: Approx 32 oz (2 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
4 Switches, ¼ FNPT Fitting
PSW3000-150
Consult Sales  
Availability: 
 
 
0 to 150 psig
PSW3000-750
Consult Sales  
Availability: 
 
 
0 to 750 psig
PSW3000-1.5K
Consult Sales  
Availability: 
 
 
0 to 1500 psig
PSW3000-3K
Consult Sales  
Availability: 
 
 
0 to 3000 psig
PSW3000-6K
Consult Sales  
Availability: 
 
 
0 to 6000 psig
PSW3000-9K
Consult Sales  
Availability: 
 
 
0 to 9000 psig
4 Switches Plus 4 to 20 mA Pressure Output, ¼ FNPT Fitting
PSW3000-150-I
Consult Sales  
Availability: 
 
 
0 to 150 psig
PSW3000-750-I
Consult Sales  
Availability: 
 
 
0 to 750 psig
PSW3000-1.5K-I
Consult Sales  
Availability: 
 
 
0 to 1500 psig
PSW3000-3K-I
Consult Sales  
Availability: 
 
 
0 to 3000 psig
PSW3000-6K-I
Consult Sales  
Availability: 
 
 
0 to 6000 psig
PSW3000-9K-I
Consult Sales  
Availability: 
 
 
0 to 9000 psig
4 Switches Plus 0 to 10 Vdc Pressure Output, ¼ FNPT Fitting
PSW3000-150-V
Consult Sales  
Availability: 
 
 
0 to 150 psig 0 to 10 bar
PSW3000-750-V
Consult Sales  
Availability: 
 
 
0 to 750 psig 0 to 50 bar
PSW3000-1.5K-V
Consult Sales  
Availability: 
 
 
0 to 1500 psig 0 to 100 bar
PSW3000-3K-V
Consult Sales  
Availability: 
 
 
0 to 3000 psig 0 to 200 bar
PSW3000-6K-V
Consult Sales  
Availability: 
 
 
0 to 6000 psig 0 to 400 bar
PSW3000-9K-V
Consult Sales  
Availability: 
 
 
0 to 9000 psig 0 to 600 bar

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Comes complete with operator's manual.
To order switch with G ¼ female metric pressure fitting change model number from PSW3000 to PSW3001. No additional charge for metric fitting.
We noticed you are from the US. Visit your local site for regional offers and live support.