Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial Switches, Pressure/Vacuum Ranges
Discontinued Product!

PSW790

Industrial Switches, Pressure/Vacuum Ranges | PSW790

Industrial Switches, Pressure/Vacuum Ranges

  • Watertight, Corrosion Resistant Case
  • Reliable in Harsh Environments
Pressure Switches - View related products

Description

The PSW790 series has been discontinued. Please see the PSW-700 SERIES as a possible substitute or consult OMEGA's Pressure Engineering department.

OMEGA’s PSW790 series switches are designed to satisfy most industrial switch requirements in harsh environments. The actuators have been proven in more than 20 years of service worldwide. A Buna-N seal and SPDT switch is standard. Optional FKM or stainless steel seals extend media compatibility to most fluids, and the choice of either a hermetically sealed or dual SPDT switches will satisfy most switching applications.

SPECIFICATIONS
Switch: SPDT
Electrical:
15 A @ 125/250/480 Vac; 0.5 A @ 125 Vdc; 0.25 A, 250 Vdc; 6 A @ 30 Vdc
Process Temperature Range: Buna-N : -18 to 66°C (0 to 150°F)
FKM : -7 to 149°C (20 to 300°F)
Stainless Steel: -18 to 149°C (0 to 300°F)
Repeatability: ±1% Full Range
Proof Pressure: 400% minimum
Deadband: Buna-N see "To Order" box
FKM : multiply Buna-N by 1.4
Stainless Steel: multiply Buna-N by 1.7
Enclosure: Epoxy-coated aluminum.
Process Connection: 1 /2 NPT Male, 1 /4 NPT Female combination
Electrical Connections: (2) 3 /4 NPT conduit ports, screw terminals internal
Wetted Parts: 316 SS, Buna-N
Dimensions: psi ranges: 146 H x 132 W x 100 mm D (5.7 x 5.8 x 4")
inH2O ranges: D = 130 mm (5.6")

For full product specifications view pdf file in "Related Links" below
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PSW790B-A
Consult Sales  
Availability: 
 
 
30 in Hg vacuum switch with 15 Amp SPDT contact, Buna-N seal, and 250 psi proof pressure
PSW790B-B
Consult Sales  
Availability: 
 
 
-15 to +15 in H2O switch with 15 Amp SPDT contact, Buna-N seal, and 20 psi proof pressure
PSW790B-C
Consult Sales  
Availability: 
 
 
-30 to +30 in H2O switch with 15 Amp SPDT contact, Buna-N seal, and 20 psi proof pressure
PSW790B-D
Consult Sales  
Availability: 
 
 
30 in Hg vacuum/15 psi switch with 15 Amp SPDT contact, Buna-N seal, and 250 psi proof pressure
PSW790B-E
Consult Sales  
Availability: 
 
 
30 in Hg vacuum/30 psi switch with 15 Amp SPDT contact, Buna-N seal, and 250 psi proof pressure
PSW790B-F
Consult Sales  
Availability: 
 
 
30 in Hg vacuum/60 psi switch with 15 Amp SPDT contact, Buna-N seal, and 250 psi proof pressure
PSW790B-G
Consult Sales  
Availability: 
 
 
10 in H2O switch with 15 Amp SPDT contact, Buna-N seal, and 20 psi proof pressure
PSW790B-H
Consult Sales  
Availability: 
 
 
30 in H2O switch with 15 Amp SPDT contact, Buna-N seal, and 20 psi proof pressure
PSW790B-I
Consult Sales  
Availability: 
 
 
60 in H2O switch with 15 Amp SPDT contact, Buna-N seal, and 20 psi proof pressure
PSW790B-J
Consult Sales  
Availability: 
 
 
100 in H2O switch with 15 Amp SPDT contact, Buna-N seal, and 20 psi proof pressure
PSW790B-K
Consult Sales  
Availability: 
 
 
150 in H2O switch with 15 Amp SPDT contact, Buna-N seal, and 20 psi proof pressure
PSW790B-L
Consult Sales  
Availability: 
 
 
15 psi switch with 15 Amp SPDT contact, Buna-N seal, and 500 psi proof pressure
PSW790B-M
Consult Sales  
Availability: 
 
 
20 psi switch with 15 Amp SPDT contact, Buna-N seal, and 500 psi proof pressure
PSW790B-N
Consult Sales  
Availability: 
 
 
60 psi switch with 15 Amp SPDT contact, Buna-N seal, and 500 psi proof pressure
PSW790B-O
Consult Sales  
Availability: 
 
 
100 psi switch with 15 Amp SPDT contact, Buna-N seal, and 1000 psi proof pressure
PSW790B-P
Consult Sales  
Availability: 
 
 
200 psi switch with 15 Amp SPDT contact, Buna-N seal, and 1000 psi proof pressure
PSW790B-Q
Consult Sales  
Availability: 
 
 
400 psi switch with 15 Amp SPDT contact, Buna-N seal, and 2400 psi proof pressure
PSW790B-R
Consult Sales  
Availability: 
 
 
600 psi switch with 15 Amp SPDT contact, Buna-N seal, and 2400 psi proof pressure
PSW790B-S
Consult Sales  
Availability: 
 
 
1000 psi switch with 15 Amp SPDT contact, Buna-N seal, and 12000 psi proof pressure
PSW790B-T
Consult Sales  
Availability: 
 
 
3000 psi switch with 15 Amp SPDT contact, Buna-N seal, and 12000 psi proof pressure
All amounts shown in AUD
Note: Switches can generally be set between 15 and 100% of nominal range.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Actuator Seal select from:
B for Buna-N
V for FKM
SS for Stainless steel

(2) Nominal Range select from:
-A for 30 in Hg vacuum
-B for +/- 15 in H2O
-C for +/- 30 in H2O
-D for 30 in Hg vacuum/15 psi
-E for 30 in Hg vacuum/30 psi
-F for 30 in Hg vacuum/60 psi
-G for 10 in H2O
-H for 30 in H2O
-I for 60 in H2O
-J for 100 in H2O
-K for 150 in H2O
-L for 15 psi
-M for 30 psi
-N for 60 psi
-O for 100 psi
-P for 200 psi
-Q for 400 psi
-R for 600 psi
-S for 1000 psi
-T for 3000 psi

(3) Switch Options select from:
for 15 Amp 480 Vac SPDT leave blank
-DS for dual 15 Amp 480 Vac SPDT
-HS for hermetically sealed 11 amp 250 vac SPDT
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.